DAK1 - Kit de iniciación de aplicación de BE
The starter kit DAK1 provides the first time user with a low cost and interesting option to start with the application of strain gages. The well-designed and robust plastic case contains all aids required for initial applications.
An original package containing 10 strain gages and the cold curing adhesives X60 and Z70 ensure the best possible results from different measurements in experimental stress analysis. In addition to the practical components of the starter kit DAK1, the specialist book on strain gages „An Introduction to Measurements using Strain Gages“ by Karl Hoffmann, an experienced specialist in strain gage technology, is also included in the scope of delivery. This book is available in a German as well as an English language version. Due to many years of DAK1 use in company-internal strain gage and instrumentation seminars, the contents of this book has been constantly optimized.
Kit de aprendizaje, compuesto por:
- 1 paquete de bandas tipo LY11-6/120A
- 1 Z 70, adhesivo curado en frío, un componente
- 1 X 60, adhesivo curado en frio, dos componentes
- 1 AK 22, masilla protectora
- 1 ABM 75, protector con láminas de aluminio
- terminales de soldadura
- cable de conexión
- tela esmeril
- disolvente de limpieza RMS 1
- gamuzas
- 1 Bibliografia : "An introduction to Measurements using Strain Gages"
Pida una oferta!
¿Está usted interesado en los productos de HBM y quiere que le hagamos una oferta? Pida aquí mismo su oferta personalizada.