Optical rosette

K-OR - Optical rosette: Small and rugged

Do you want to perform component tests at high strain levels and a large number of load cycles? Do you need precise test results in potentially explosive atmospheres? K-OR is a fiber Bragg technology-based strain gage rosette - one of the smallest in the world, however, tolerating extreme loads.

Product description

Precise results - even in adverse environments

Since optical strain gages do not require any electrical signals, they open up new opportunities for use in experimental stress analysis. Unlike linear optical strain gages, K-OR - comprising three strain gages - measures strain in three directions. This enables the absolute value and direction of mechanical stresses to be determined in the same way as with electrical strain gages. Specially tested for applications with a strain of +/- 5000 µm/m and 10 million load cycles, K-OR in addition withstands extremely adverse ambient conditions.

The optical rosette is highly suitable for measurements

  • In potentially explosive atmospheres

  • In areas where there is high voltage or

  • Powerful electromagnetic interference as well as for

  • Materials testing, for example, on the rotor blades of wind power plants.

Easy installation and fast wiring

The installation effort of optical strain gages such as K-OR is similar to that of electrical strain gages. Wiring, however, is less complex, because optical strain gages enable multiple sensors to be connected in one optical fiber.

Measuring chain for optical sensors from a single source

HBM provides the complete measuring chain for optical sensors from a single source. Ranging from the strain gage through interrogators and multiplexers to software. Determine stresses on components and in environments where conventional technologies are coming up against their limits - using HBM's optical measuring chain. Go to the measuring chain for optical sensors

Product Literature

Introduzca su dirección de correo electrónico

Si ya tiene una cuenta con HBM.com, regístrese aquí simplemente con su dirección de correo electrónico y obtendrá acceso ilimitado a toda la documentación técnica de HBM.

Documentación técnica

K-OR
K-OR ENDEESFRITPTCNJPKRRU
Hoja de características Please Log InPlease Log InPlease Log In
Instructions for use Please Log InPlease Log InPlease Log InPlease Log In

Hojas de datos fiables : Cumplimos lo que prometemos.

Precisión en las series: Esto también se aplica a la exactitud de los valores especificados en nuestras hojas de datos. Teóricamente, las condiciones ideales se pueden alcanzar a menudo, en base a los valores dados, pero nuestras hojas de datos se centran en supuestos estándares realistas - como aquellos que se pueden encontrar en su aplicación. Por lo tanto, tenga en cuenta esto, al comparar nuestras hojas de datos con las de otros fabricantes.

Get a Quote for K-OR!

Pida su oferta personalizada de K-OR

¿Está usted interesado en los productos de HBM y quiere que le hagamos una oferta? Pida aquí mismo su oferta personalizada.