K-OR - Optical rosette: Small and rugged
Do you want to perform component tests at high strain levels and a large number of load cycles? Do you need precise test results in potentially explosive atmospheres? K-OR is a fiber Bragg technology-based strain gage rosette - one of the smallest in the world, however, tolerating extreme loads.
Product description
Precise results - even in adverse environments
Since optical strain gages do not require any electrical signals, they open up new opportunities for use in experimental stress analysis. Unlike linear optical strain gages, K-OR - comprising three strain gages - measures strain in three directions. This enables the absolute value and direction of mechanical stresses to be determined in the same way as with electrical strain gages. Specially tested for applications with a strain of +/- 5000 µm/m and 10 million load cycles, K-OR in addition withstands extremely adverse ambient conditions.
The optical rosette is highly suitable for measurements
In potentially explosive atmospheres
In areas where there is high voltage or
Powerful electromagnetic interference as well as for
Materials testing, for example, on the rotor blades of wind power plants.
Easy installation and fast wiring
The installation effort of optical strain gages such as K-OR is similar to that of electrical strain gages. Wiring, however, is less complex, because optical strain gages enable multiple sensors to be connected in one optical fiber.
Measuring chain for optical sensors from a single source
HBM provides the complete measuring chain for optical sensors from a single source. Ranging from the strain gage through interrogators and multiplexers to software. Determine stresses on components and in environments where conventional technologies are coming up against their limits - using HBM's optical measuring chain. Go to the measuring chain for optical sensors
Product Literature
Introduzca su dirección de correo electrónico
| K-OR | EN | DE | ES | FR | IT | PT | CN | JP | KR |
|---|---|---|---|---|---|---|---|---|---|
| Data Sheet | |||||||||
| Instructions for use | |||||||||
Get a Quote for K-OR!
¿Está usted interesado en los productos de HBM y quiere que le hagamos una oferta? Pida aquí mismo su oferta personalizada.
Medición óptica
Visite el portal de HBM sobre medición óptica para consultar artículos y casos de estudio