HBM's force calibration machines

200 N force calibration machine

2.5 N - 200 N
for DKD and working standard calibration.

Best possible uncertainty:
Compressive force: 2.5 N - 200 N ± 0.005% of the measured value
Tensile force: 2.5 N - 200 N ± 0.008 % of the measured value

Steps: 2.5; 5; 7.5; 10; 12.5; 15; 17.5; 20; 25; 30; 35; 40; 45; 50; 60; 70; 80; 90; 100; 120; 140; 160; 180;200 N.

2.5 kN force calibration machine

50 N - 2.5 kN
for DKD and working standard calibration.

Best possible uncertainty:
Compressive force: 50 N - 2.5 kN ± 0.005 % of the measured value
Tensile force: 50 N - 2.5 kN ± 0.008 % of the measured value

Steps: 50; 100; 150; 200; 250; 300; 350; 400; 450; 500; 600; 700; 800; 900 N; 1; 1.2; 1.4; 1.6; 1.8; 2; 2.5 kN

25 kN force calibration machine

0.5 kN - 25 kN
for DKD and working standard calibration.

Best possible uncertainty:
Compressive force:
0.5 kN - 25 kN ± 0.005 % of the measured value
Tensile force: 0.5 kN - 25 kN: ± 0.008 % of the measured value

Steps: 0.5; 1; 1.5; 2; 2.5; 3; 3.5; 4; 4.5; 5; 6; 7; 8; 9; 10; 12; 14; 16; 18; 20; 25 kN

240 kN force calibration machine

5 kN - 240 kN
for DKD and working standard calibration.

Best possible uncertainty:
Compressive and tensile force:
5 kN - 240 kN ± 0.01 % of the measured value

Steps: 5; 10; 15; 20; 25; 30; 35; 40; 45; 50; 55; 60; 70; 80; 90; 100; 110; 120; 140; 160; 180; 200; 220; 240 kN

1 MN force calibration machine

50 kN - 1 MN
for DKD and working standard calibration.

Best possible uncertainty:
Compressive force: 50 kN - 1 MN ± 0.01 % of the measured value
Tensile force: 50 kN - 600 kN: ± 0.02 % of the measured value

Steps: 50; 100;150; 200; 250; 300; 400; 500; 600; 700; 800 kN; 1 MN

5 MN force calibration machine

100 kN - 5 MN

for DKD and working standard calibration.

Best possible uncertainty:
Compressive and tensile force: 100 kN - 5 MN ± 0.02 % of the measured value

Steps: from 100 kN up to 5 MN (in steps of 25 kN)