Genesis HighSpeed, ISOBE5600 Isolation System and Perception

Perception now includes the instruments firmware. That means you can update the firmware of your Genesis HighSpeed DAQ system, ISOBE5600 Isolation System and LIBERTY by downloading the latest Perception software.

Descripción Versión Build Tamaño Fecha
GEN3i Update Package
The GEN3i Cumulative Update Package contains a new version of the RTS IEEE1588 PTP driver and also adds device drivers for new Genesis Highspeed devices.
 
    9 MByte 06/2014
Perception FREE Viewer Software
This is the FREE viewer version of Perception software which can be downloaded and used free of charge.
6.50 14146 249 MByte 06/2014
Perception Software
Please also note: Perception now includes the instruments firmware. That means it no longer requires an additional download of the firmware for the GEN DAQ systems and LIBERTY.
6.50 14146 249 MByte 06/2014
Perception Software 64-bit
Please also note: Perception now includes the instruments firmware. That means it no longer requires an additional download of the firmware for the GEN DAQ systems and LIBERTY.
6.50 14146 253 MByte 06/2014
PNRF Reader Toolkit 32/64-bit
Software programming tool to read the proprietary PNRF (Perception Native Recording File) file format.
 
6.50 14146 5 MByte 06/2014

Perception API

Descripción Versión Build Tamaño Fecha
CSI Examples
 
    0.3 MByte 01/2013
Perception COM-RPC.msi
 
    6 MByte 01/2013
PNRF Reader Training
    0.1 MByte 09/2013
PNRF Reader Training Slides
 
    3 MByte 09/2013

GPL Sources

Descripción Versión Build Tamaño Fecha
GPL Sources for IM2
GPL file for IM2 interface/controller card.
 
    413 MByte 12/2011

Important information for all HBM customers who own a Liberty 4 or 8 slot mainframe

Liberty PMB Update