Downloads for Somat eDAQXR, Somat eDAQ / eDAQlite, SomatCR and Somat InField
Somat eDAQXR / eDAQXR-lite
Titre | Description | Date | Version | Size | Related Documents |
---|---|---|---|---|---|
XR Emulator eDAQXR | The XR Emulator is a stand alone Windows application which enables emulation of a eDAQXR web interface environment without actual hardware. The primary purpose of this tool is for offline test setup configuration using virtual hardware which you specify. The associated setup files from the emulator can then be imported into a real eDAQXR to be used in real production environment testing. | 02/2024 | 2.12.0.1 | 47 MB | |
eDAQ / eDAQ-lite Firmware Package | 02/2017 | 3.24.A.658 | 26 MB | ||
eDAQXR Firmware Package | Designed to work with supported MX modules using MX firmware 4.12.32.0. | 12/2019 | 2.12.0 | 88 MB | Release Notes |
eDAQXR-lite Firmware Package | Designed to work with supported MX modules using MX firmware 4.12.32.0 | 12/2019 | 2.12.0 | 86 MB | Release Notes |
Somat eDAQ Connect | The Somat eDAQ Connect Android Application provides a basic command and control interface for the eDAQ, as well as live status information and live data displays. The app runs on Android OS platform version 4.0 or never. | 03/2016 | 1.3 | 6 MB | |
Somat InField | This is the latest and final version of Infield. Please note that previous versions of Infield are in the Download Archive below. Please check the version of Infield that your license is authorized for. If you download and install a newer version than your license is valid for your license will not work. Infield will only open as a basic viewer with none of the advanced features you may have purchased. If you do not know your authorized version please contact [email protected]. | 05/2012 | 2.5.1 | 29 MB | |
Somat TCE | This firmware version is not compatible with an eDAQ Classic ECPU Processor. | 02/2017 | 3.24.0.659 | 5 MB | |
XR Emulator eDAQXR-lite | The XR-lite Emulator is a stand alone Windows application which enables emulation of a eDAQXR-lite web interface environment without actual hardware. The primary purpose of this tool is for offline test setup configuration using virtual hardware which you specify. The associated setup files from the emulator can then be imported into a real eDAQXR-lite to be used in real production environment testing. | 02/2024 | 2.12.0.1 | 47 MB |
Somat eDAQ / eDAQlite
Titre | Description | Date | Version | Size | Related Documents |
---|---|---|---|---|---|
Somat eDAQ Connect | The Somat eDAQ Connect Android Application provides a basic command and control interface for the eDAQ, as well as live status information and live data displays. The app runs on Android OS platform version 4.0 or never. | 03/2016 | 1.3 | 6 MB | |
Somat TCE | This firmware version is not compatible with an eDAQ Classic ECPU Processor. | 02/2017 | 3.24.0.659 | 5 MB |
Somat InField
Titre | Description | Date | Version | Size | Related Documents |
---|---|---|---|---|---|
Somat InField | This is the latest and final version of Infield. Please note that previous versions of Infield are in the Download Archive below. Please check the version of Infield that your license is authorized for. If you download and install a newer version than your license is valid for your license will not work. Infield will only open as a basic viewer with none of the advanced features you may have purchased. If you do not know your authorized version please contact [email protected]. | 05/2012 | 2.5.1 | 29 MB |
Download archive
Click here for previous versions of Somat software and firmware.