![]() |
|||||
|
Z6/M - Module de pesage pour 50 kg ... 500 kg
|
|||||
|
HBM supplies Z6/M... weighing modules for max. capacities from 50 kg to 200 kg and 500 kg. The weighing modules are designed mainly for use in tank weighing applications. These weighing modules are fitted with lateral stay rods. An integral over-load stop is also fitted. The modules consist of a base plate, the load cell complete with load application elements, and the cover plate. A pendulum support is used for the load application, providing compensation for horizontal load shifts (such as may occur as a result of thermal strain, for example). The weighing modules are pre-assembled and a grounding cable is supplied.
|
|||||
Demande d'offre Demandez un offre individuel de Z6/M .
Achat immédiat Z6/M est disponible dans notre boutique en ligne