Exemples de mesures appliquées
Les Reports in Applied Measurement (exemples de mesures appliquées) est un journal détaillée sur les techniques de mesure constitué d'articles soumis par des auteurs indépendants.
RAM est une longue tradition sur les expériences réalisées depuis le milieu des années 60.
Il est édité par Dr. Martin Stockmann de l'Institut de Mécanique à l'université de Chemnitz en Allemagne. Cet édito est semestriel, il est publié en anglais et Allemand exclusivement sur notre site Internet.
The measurement instrumentation of MV "Polarstern" for an icebreaking expedition
The design of the vessel, as well as the local hull construction of an icebreaking ship is largely based on empirical data obtained from vessels operating in the Baltic Sea.
Precision force transducer for international comparison measurements on force standard machines
International comparison measurements performed on the force standard machines of national metrological institutes require standards in the form of force transducers which must possess qualities that can satisfy the very highest...
Pressure measurement in the study of an aerodynamic window for high-energy lasers
The beam from a high-energy laser must be emitted through a special window which shields the laser cavity from the surrounding atmosphere.
Portable force measurement device for preventive maintenance on injection molding machines
Injection molding machines can produce waste when both halves of the mold are not parallelly closed.
Forces in the railway track structure on the Olifants River Bridge
The Olifants River Bridge is unique in that it carries continuously welded rails over its entire length of 1035 m (3396 ft).
A new versatile measurement amplifier
The alpha 3000 system is a new versatile integrated measuring amplifier system for the electrical measurement of mechanical quantities which can be operated in manual digital or computer compatible form.
Wheelchairs in stress: Measurement of wheelchair characteristics
An ergonomic study of manual wheelchairs is being undertaken under the sponsorship of the West German Government.
Measuring force and torque in the weir drive system of the Iffezheim Dam
The Iffezheim Dam was built as a combined Franco-German project following the agreement concluded between the two countries in 1969 concerning the widening of the River Rhine.
Determining torsional and flexural stiffnes in car bodies
Despite the existence of mature theoretical computational techniques in the development of car bodies for passenger vehicles, experimental testing of the actual behavior cannot be abandoned.
Main metrological characteristics of IMGC six-component dynamometer
The results of intercomparisons of force standards between several european countries has uncovered uncertainties higher than can be expected.
reports in applied measurement
ISSN 1614-9912