Exemples de mesures appliquées
Les Reports in Applied Measurement (exemples de mesures appliquées) est un journal détaillée sur les techniques de mesure constitué d'articles soumis par des auteurs indépendants.
RAM est une longue tradition sur les expériences réalisées depuis le milieu des années 60.
Il est édité par Dr. Martin Stockmann de l'Institut de Mécanique à l'université de Chemnitz en Allemagne. Cet édito est semestriel, il est publié en anglais et Allemand exclusivement sur notre site Internet.
Measuring force-time variation in competitive racing dives
Proper execution of the racing dive in competitive swimming has tremendous bearing on the outcome of short- and medium-length races.
Strain-gage-based torque-measuring test bench for stepping motors
Stepping motors are applied in many different types of equipment because they provide a low-maintenance link between electronic and mechanical devices.
Long-term measurement of service loads on the landing gear of a commercial airliner
To assess the reliability of aircraft landing gear, a research program was initiated whose focus was the long-term investigation of landing-gear forces on a Lufthansa Airbus A300.
Instrumenting a cablecar on the Zugspitze to quantify loads during emergency-brake testing
A new cablecar system was built in order to transport skiers faster to ski lifts on the glacier plateau at the top of the Zugspitze-West Germany's highest mountain.
Release kinematics of alpine-ski bindings reproduced in test rig
Safety bindings prevent ski injuries by acting as load limiters which release boot from ski when applied forces exceed a preset level.
Monitoring and testing in lab or field performed by new versatile strain meter
The introduction of reliable, easy-to-operate, portable measuring instruments is a result of the call from industry for on-site monitoring and diagnostic capability.
Employing strain gages to verify bridge stability under actual support conditions
The flexibility that reinforced concrete allows in the design of small bridges often leads to complex structures which must be modelled to determine optimum dimensions.
Measuring dynamic displacement inside a reactor pressure vessel at 310°C and 110 bar
In a research project sponsored by the West German Government, critical components of light-water nuclear reactors are being rigidly tested.
Comparing the effect of lead and switch resistances on voltage- and current-fed strain-gage circuits
Strain gages are passive measuring elements and therefore require an electrical input to operate.
Measuring the effect of physiological tremor on accuracy in competitive pistol shooting
Even perfectly healthy people suffer from a slight, uncontrollable shaking of their extremities.