Exemples de mesures appliquées
Les Reports in Applied Measurement (exemples de mesures appliquées) est un journal détaillée sur les techniques de mesure constitué d'articles soumis par des auteurs indépendants.
RAM est une longue tradition sur les expériences réalisées depuis le milieu des années 60.
Il est édité par Dr. Martin Stockmann de l'Institut de Mécanique à l'université de Chemnitz en Allemagne. Cet édito est semestriel, il est publié en anglais et Allemand exclusivement sur notre site Internet.
Efficiency measurements on hypoid gears used in car axle drives
The author of this article describes a way of accurately measuring the efficiency of car axle drives.
Measurements on the drive of a solar-powered commercial vehicle
The article describes measurements made on a solar powered vehicle as a contribution to this optimization process.
Monitoring the settling of the river pier supporting the Inn valley expressway bridge at Kufstein, Austria
The author describes the measuring method used which comprised a differential level monitoring system based on interconnected water vessels.
Test device for measuring the strength of eggshells in environmental research
In this article the authors describe how they compared the effect of pollution on the breakage strength of eggshells for two species of seabirds taken from different locations on the German North Sea coast.
Shunt calibration of strain gage measuring points for automatic long-term measurements
A calibration method for strain gages, which has been well proven over a number of years in marine engineer-ing, consists of switching in a known parallel shunt in the bridge circuit using a relay.
New operating principle for materials testing machines
This article presents a method of improved testing using a force shunt system.
An experimental test-rig for the biomechanical analysis of human spine segments
The authors of this article describe the technique that they have developed to analyze the biomechanical parameters of human vertebrae using force and inductive displacement transducers.
Design of a test-rig for measuring the beading stiffness on tubeless car tires
This article describes equipment used to test this important tire parameter.
Experimental stress analysis on the blades of a model ship propeller
In this article the authors reveal their techniques in overcoming these difficulties.
Reduction of oscillations on a passenger boat
Significant example of applied measurement in problem-solving
reports in applied measurement
ISSN 1614-9912