Exemples de mesures appliquées
Les Reports in Applied Measurement (exemples de mesures appliquées) est un journal détaillée sur les techniques de mesure constitué d'articles soumis par des auteurs indépendants.
RAM est une longue tradition sur les expériences réalisées depuis le milieu des années 60.
Il est édité par Dr. Martin Stockmann de l'Institut de Mécanique à l'université de Chemnitz en Allemagne. Cet édito est semestriel, il est publié en anglais et Allemand exclusivement sur notre site Internet.
Acceleration measurements on tile-press bearings
Premature wear on plain bearings in a recently installed mechanically driven lifting press led to operational problems in the production of roof tiles.
A test-rig for the evaluation of comfort in motor vehicles
Pleasure and comfort are subjective quantities when applied to the use of a car, but within the automotive industry objective assessments are required for reasons of quality assurance.
Optimization of reaction injection molding machines using measurement techniques
Molded parts produced from polyurethane are now widely used for various applications.
Triaxial measurement of the cutting forces on the teeth of a bucket wheel excavator
A major factor affecting the performance of bucket wheel excavators is the efficiency of the cutting process where the cutting teeth attached to the buckets come into contact with the material to be excavated.
Measurement of tectonic rock deformation in Iceland with the DD 1 Strain Transducer
Tectonic activity at the boundary between the American and European continental plates leads to deformations of the earth's crust.
Determination of load-bearing capacity on the roof arches of the Bremen Ratskeller
Substantial sections of the basement facilities of Bremen town hall are situated underneath public traffic areas.
Mounting arrangement for a refinery vessel
A refinery vessel, about 25 m (82 ft) high, stands on a concrete tower which is also about 25 m (82 ft) in height and the vessel is bolted to the tower plinth using anchor bolts. Carbon, a residual product from oil refinement, is...
On the strain gage's 50th Jubilee - a review of its evolution and of 33 years strain gage production at Darmstadt
The strain gage, the measuring element which is widely used with great success in the most varied fields of application, is 50 years old this year.
The development of a five-component stress measuring cell for stress measurements on silos
The discharge of bulk material from silos is usually made by a delivery device situated at the lower end of the silo.
Pressure measurement with the Digibar Digital Pressure Gage
This article takes a look at a new HBM product, the Digibar Digital Pressure Gage.
reports in applied measurement
ISSN 1614-9912