- © rc10de / photocase.com
MGCplus & CANHEADdirect software and firmware downloads
Veuillez entrer votre adresse email
Si vous avez déjà un compte sur HBM.com, entrez ici votre adresse email pour obtenir l'accès illimité à la totalité des documentations techniques HBM.
MGCplus
| Description | Version | Build | Taille | Date |
| MGCplus ABxx Firmware Archive including all current firmware files for the display and control units of the MGCplus and MGCsplit amplifier systems. The archive can be directly unpacked into the firmware download directory "...\download". |
P4.22 | 4 MByte | 03/2012 | |
| MGCplus Command Set |
EXT051010 | 2 MByte | 10/2005 | |
| MGCplus CP22 Firmware Archive including all current firmware files for the respective communication processors of the MGCplus and MGCsplit amplifier systems. The archive must be recursively unpacked into the firmware download directory "...\download", i. e. including all subdirectories. |
P4.44 | 2 MByte | 01/2013 | |
| MGCplus CP32 Firmware Archive including all current firmware files for the respective communication processors of the MGCplus and MGCsplit amplifier systems. The archive must be recursively unpacked into the firmware download directory "...\download", i. e. including all subdirectories. The Zip file includes the following firmware versions: CP32 / CP32B Version P2.20, CP32-B Version P3.10. |
P2.20, P3.10 | 1 MByte | 01/2013 | |
| MGCplus CP42 Firmware Archive including all current firmware files for the respective communication processors of the MGCplus and MGCsplit amplifier systems. The archive must be recursively unpacked into the firmware download directory "...\download", i. e. including all subdirectories. |
P4.74 | 4 MByte | 03/2013 | |
| MGCplus CP42 Measurement Data and MatLab MatLab M-file for file import of CP42 measurement files directly into MatLab. The M-file was developed and tested with MatLab 6.5. CP42 measurement data in 4 byte INT format (Intel) can be imported. Supported time formats: MGCplus device time (64 bit) and NTP time format (64 bit). You can also import measurement files without time channel. Access to status information of every measurement value is possible. |
1.04 | 0.2 MByte | 05/2004 | |
| MGCplus DIAdem-Driver |
4.65 | 51 MByte | 08/2011 | |
| MGCplus Firmware Archive including all current firmware files for all MGCplus and MGCsplit amplifier system components. The archive must be recursively unpacked into the firmware download directory "...\download", i. e. including all subdirectories. The Zip file includes the following firmware versions:
|
3.34 zhl | 16 MByte | 03/2013 | |
| MGCplus MGCpLoad MGCplus Firmware Loader MGCpLoad. Firmware download program for Windows 95/98, NT, 2000 and XP. Unzip the downloaded ZIP-file and read the information in the readme.txt file. |
3.5.5 | 1 MByte | 04/2011 | |
| MGCplus ML71 CAN ML71 CAN database for SAE J1939. |
1.20 | 0.005 MByte | 11/2000 | |
| MGCplus ML77 GSD Editor GSD Editor for ML77(B). |
V1.1.2 | 5 MByte | 03/2003 | |
| MGCplus ML77 Profibus DP PROFIBUS DP GSD and GSE files for ML77: German version: GSD file, English version: GSE file. |
2.17 | 0.01 MByte | 05/2006 | |
| MGCplus ML7x Firmware Archive including firmware files for special function modules of the MGCplus and MGCsplit amplifier systems. The archive can be directly unpacked into the firmware download directory "...\download". |
2 MByte | 03/2012 | ||
| MGCplus MLmulti Firmware Archive including firmware files for ML455, ML460, ML801 and ML801B multi-channel amplifiers. The archive can be directly unpacked into the firmware download directory "...\download". |
1 MByte | 03/2012 | ||
| MGCplus MLsingle Firmware Archive including firmware files for ML01, ML10, ... , ML60 single channel amplifiers. The archive can be directly unpacked into the firmware download directory "...\download". |
2 MByte | 03/2012 | ||
| MGCplus Source code (GPL) |
88 MByte | 10/2011 | ||
| MGCplus SwiftCal Full Version Full version of MGCplus SwiftCal. Also compatible with 64-bit systems. Users with existing installations of MGCplus SwiftCal and 32-bit systems can also use the patch file. |
2.2 | r1 | 40 MByte | 12/2011 |
| MGCplus SwiftCal Patch Patch for the calibration software MGCplus SwiftCal (version 2.x.x). This patch can only be used with existing installations of MGCplus SwiftCal on 32 bit systems. Users of 64 bit systems (Windows7) need to download and install the full version of MGCplus SwiftCal. |
2.2 | r1 | 11 MByte | 12/2011 |
| MGCplus System CD English | Deutsch Includes MGCplus Assistant (version 3.5.0.5) |
3.39 | 166 MByte | 08/2010 | |
| MGCplus USB Driver The USB driver supports the USB interface of MGCplus CP42/CP22 and the HBM USB adapter for MGCplus CP32 and Spider8. PC operating system: Windows XP, Vista, 7 (32-bit and 64-bit). |
3.3.3.2 | 1 MByte | 03/2010 |
CANHEADdirect
| Description | Version | Build | Taille | Date |
| CANHEADdirect Setup Setup program to configure CANHEADdirect driver and PCAN network for programming with API and LabView driver. |
1.0 | 12 MByte | 06/2009 |
MGCplus SwiftCal
| Description | Version | Build | Taille | Date |
| MGCplus SwiftCal Full Version Full version of MGCplus SwiftCal. Also compatible with 64-bit systems. Users with existing installations of MGCplus SwiftCal and 32-bit systems can also use the patch file. |
2.2 | r1 | 40 MByte | 12/2011 |
| MGCplus SwiftCal Patch Patch for the calibration software MGCplus SwiftCal (version 2.x.x). This patch can only be used with existing installations of MGCplus SwiftCal on 32 bit systems. Users of 64 bit systems (Windows7) need to download and install the full version of MGCplus SwiftCal. |
2.2 | r1 | 11 MByte | 12/2011 |