Latest QuantumX software and firmware downloads
Veuillez entrer votre adresse email
Si vous avez déjà un compte sur HBM.com, entrez ici votre adresse email pour obtenir l'accès illimité à la totalité des documentations techniques HBM.
Software for QuantumX
| Description | Version | Build | Taille | Date |
| QuantumX System CD Download zip file, unpack it and start setup.exe Includes:
|
2.65 | 479 MByte | 01/2013 | |
| Software: DIAdem Driver for QuantumX |
4.65 | 51 MByte | 08/2011 |
Firmware for QuantumX
| Description | Version | Build | Taille | Date |
| QuantumX CX22 / CX22-W Note: The firmware update for CX22 and CX22-W can be found on a separate FTP server. Please click the link above for more information Please execute the update according to operating manual (USB stick necessary). |
3.3.5 | 0.2 MByte | 09/2012 | |
| QuantumX CX27 Configuration files Please copy the XML electronic datasheet of the QuantumX CX27 module into the library of your configuration tool. For the automated configuration via bus, please update the QuantumX CX27 EEPROM with your configuration tool (BIN). |
2 MByte | 02/2012 | ||
| QuantumX CX27 Firmware |
1.21.64.0 | 9 MByte | 03/2013 | |
| QuantumX MX1601 / MX1601-P Firmware |
1.21.64.0 | 10 MByte | 03/2013 | |
| QuantumX MX1609 Firmware |
1.21.64.0 | 9 MByte | 03/2013 | |
| QuantumX MX1609-T Firmware |
1.21.64.0 | 9 MByte | 03/2013 | |
| QuantumX MX1615 Firmware |
1.21.64.0 | 10 MByte | 03/2013 | |
| QuantumX MX410 Firmware |
1.21.64.0 | 10 MByte | 03/2013 | |
| QuantumX MX411-P Firmware |
1.21.64.0 | 10 MByte | 03/2013 | |
| QuantumX MX440A Firmware |
2.21.64.0 | 10 MByte | 03/2013 | |
| QuantumX MX460 / MX460-P Firmware |
1.21.64.0 | 10 MByte | 03/2013 | |
| QuantumX MX471 Firmware |
1.21.64.0 | 10 MByte | 03/2013 | |
| QuantumX MX840 Firmware |
1.21.64.0 | 10 MByte | 03/2013 | |
| QuantumX MX840A / MX840A-P Firmware |
2.21.64.0 | 10 MByte | 03/2013 | |
| QuantumX MX878 Firmware |
1.21.64.0 | 10 MByte | 03/2013 | |
| QuantumX MX879 Firmware |
1.21.66.0 | 10 MByte | 04/2013 |
QuantumX firmware installation instructions
- Please install the latest QuantumX Firmware Update Tool from the latest QuantumX System CD package (which can be downloaded above)
- Download the firmware and store it in directory \QuantumX Firmware Update\download\
OR use catmanEASY/AP version 3.3.4 or later, which is able to update your QuantumX modules