Somat Software & Firmware Download Archive Somat Software & Firmware Download Archive | HBM

Somat Download Archive

This archive contains older and unsupported Somat software and firmware.

For the latest Somat downloads, please click here.

Somat eDAQ / Somat eDAQlite

Title

Description

Date

Version

Size

Related Documents

Somat eDAQ Connect

The Somat eDAQ Connect Android Application provides a basic command and control interface for the eDAQ, as well as live status information and live data displays. The app runs on Android OS platform version 4.0 or newer.

07/20151.14 MB
Somat eDAQ Connect

The Somat eDAQ Connect Android Application provides a basic command and control interface for the eDAQ, as well as live status information and live data displays. The app runs on Android OS platform version 4.0 or newer.

09/20151.26 MB
Somat eDAQ Firmware 03/20083.10.110 MB
Somat eDAQ Firmware 05/20093.10.210 MB
Somat eDAQ Firmware 12/20083.11.B10 MB
Somat eDAQ Firmware 03/20093.12.A10 MB
Somat eDAQ Firmware 09/20093.13.C.30211 MB
Somat eDAQ Firmware 10/20093.13.D.32011 MB
Somat eDAQ Firmware 01/20103.14.A24 MB
Somat eDAQ Firmware 11/20103.14.C24 MB
Somat eDAQ Firmware 10/20103.15.A.39625 MB
Somat eDAQ Firmware 01/20123.16.A.43425 MB
Somat eDAQ Firmware 06/20123.17.A.46025 MB
Somat eDAQ Firmware 03/20133.18.A.49425 MB
Somat eDAQ Firmware 04/20143.21.A.52225 MB
Somat eDAQ Firmware 11/20143.22.A.54425 MB
Somat eDAQ Firmware 05/20163.23.A.57625 MB
Somat libsie

The libsie SIE reader library exposes an object-oriented C API for reading SIE data.

07/20161.1.55 MB
Somat libsie

The libsie SIE reader library exposes an object-oriented C API for reading SIE data.

07/20181.1.65 MB

Somat eDAQXR

Title

Description

Date

Version

Size

Related Documents

eDAQXR Firmware package

Designed to work with supported MX modules using MX firmware 4.10.4.0.

11/20171.20.1.390771 MB
eDAQXR Firmware package

Designed to work with supported MX modules using MX firmware 4.10.4.0.

12/20171.20.2.394071 MBRelease Notes
eDAQXR Emulator

The XR Emulator is a stand alone Windows application which enables emulation of a eDAQXR web interface environment without actual hardware. The primary purpose of this tool is for offline test setup configuration using virtual hardware which you specify. The associated setup files from the emulator can then be imported into a real eDAQXR to be used in real production environment testing.

01/20182.0.222 MB
eDAQXR Firmware package

Designed to work with supported MX modules using MX firmware 4.10.4.0.

01/20182.0.2.403171 MBRelease Notes
eDAQXR Firmware package

Designed to work with supported MX modules using MX firmware 4.12.14.0.

03/20182.2.0.420871 MBRelease Notes
XR Emulator eDAQXR

The XR Emulator is a stand alone Windows application which enables emulation of a eDAQXR web interface environment without actual hardware. The primary purpose of this tool is for offline test setup configuration using virtual hardware which you specify. The associated setup files from the emulator can then be imported into a real eDAQXR to be used in real production environment testing.

03/20182.2.021 MB
eDAQXR Firmware Package

Designed to work with supported MX modules using MX firmware 4.10.4.0.

04/20182.2.1.429171 MBRelease Notes
eDAQXR Firmware Package 05/20182.2.7.445171 MBRelease Notes
XR Download Manager

The XR Download Manager is a stand alone Windows application which allows you to download, open, extract, or delete SIE files from a eDAQXR or SomatXR CX23-R or from your PC.

06/20181.2.21 MB
eDAQXR Firmware Package 06/20182.4.0.456289 MBRelease Notes
XR Emulator eDAQXR

The XR Emulator is a stand alone Windows application which enables emulation of a eDAQXR web interface environment without actual hardware. The primary purpose of this tool is for offline test setup configuration using virtual hardware which you specify. The associated setup files from the emulator can then be imported into a real eDAQXR to be used in real production environment testing.

06/20182.4.038 MB
eDAQXR Firmware Package

Designed to work with supported MX modules using MX firmware 4.10.4.0.

08/20182.4.3.469488 MBRelease Notes
eDAQXR Firmware Package

Designed to work with supported MX modules using MX firmware 4.12.20.0.

09/20182.60.4.8.3094 MBRelease Notes
XR Emulator eDAQXR

The XR Emulator is a stand alone Windows application which enables emulation of a eDAQXR web interface environment without actual hardware. The primary purpose of this tool is for offline test setup configuration using virtual hardware which you specify. The associated setup files from the emulator can then be imported into a real eDAQXR to be used in real production environment testing.

09/20182.6.043 MB
eDAQXR Firmware Package

Designed to work with supported MX modules using MX firmware 4.12.32.0.

01/20192.8.295 MBRelease Notes
eDAQXR-lite Firmware Package

Designed to work with supported MX modules using MX firmware 4.12.32.0

01/20192.8.295 MBRelease Notes
XR Emulator eDAQXR

The XR Emulator is a stand alone Windows application which enables emulation of a eDAQXR web interface environment without actual hardware. The primary purpose of this tool is for offline test setup configuration using virtual hardware which you specify. The associated setup files from the emulator can then be imported into a real eDAQXR to be used in real production environment testing.

01/20192.8.244 MB
XR Emulator eDAQXR-lite

The XR-lite Emulator is a stand alone Windows application which enables emulation of a eDAQXR-lite web interface environment without actual hardware. The primary purpose of this tool is for offline test setup configuration using virtual hardware which you specify. The associated setup files from the emulator can then be imported into a real eDAQXR-lite to be used in real production environment testing.

01/20192.8.244 MB
eDAQXR Firmware Package

Designed to work with supported MX modules using MX firmware 4.12.32.0.

02/20192.8.495 MBRelease Notes
eDAQXR-lite Firmware Package

Designed to work with supported MX modules using MX firmware 4.12.32.0

02/20192.8.495 MBRelease Notes
XR Emulator eDAQXR

The XR Emulator is a stand alone Windows application which enables emulation of a eDAQXR web interface environment without actual hardware. The primary purpose of this tool is for offline test setup configuration using virtual hardware which you specify. The associated setup files from the emulator can then be imported into a real eDAQXR to be used in real production environment testing.

02/20192.8.444 MB
eDAQXR Firmware Package

Designed to work with supported MX modules using MX firmware 4.12.32.0.

07/20192.10.0100 MBRelease Notes
eDAQXR-lite Firmware Package

Designed to work with supported MX modules using MX firmware 4.12.32.0.

07/20192.10.099 MBRelease Notes
eDAQXR Firmware Package

Designed to work with supported MX modules using MX firmware 4.12.32.0.

10/20192.10.2100 MBRelease Notes
eDAQXR-lite Firmware Package

Designed to work with supported MX modules using MX firmware 4.12.32.0

10/20192.10.2100 MBRelease Notes

SomatCR

Title

Description

Date

Version

Size

Related Documents

SomatCR CAN configuration file

CAN configuration file (.dbc) for SomatCR
Replace ‘xxxxx’ with the serial number of your new SomatCR module

02/20162.04 KB
SomatCR Assistant Software

SomatCR Assistant is a configuration program for the thermo module MC1609. Its main functions are configuring the modules, doing test measurements with the current configuration and creating DBC files (Vector CAN-DB format) which describe the CAN messages generated by the modules.

System requirements:

  • Operating Systems: XP / Vista / Windows 7; 32 and 64-bit platforms supported
  • Hard disk: Approx. 10MB of free space
  • CAN-interface: SomatCR Assistant supports several CAN adapters. A list can be found in the SomatCR Assistant help. Drivers and tools for CAN adapters are not included with the SomatCR Assistant.
03/20131.1.1.08 MB

Somat TCE

Title

Description

Date

Version

Size

Related Documents

Somat TCE

This firmware version is not compatible with an eDAQ Classic ECPU Processor.

11/20143.22.0.5455 MB
Somat TCE 3.8.6d16 MB
Somat TCE

NOTE: This is the last Release of TCE software and firmware that can be used with an eDAQ Classic ECPU Processor.

3.9.015 MB
Somat TCE 3.8.616 MB
Somat TCE 3.8.6a15 MB
Somat TCE 3.8.6b15 MB
Somat TCE 3.8.6c15 MB
Somat TCE 3.8.715 MB
Somat TCE 3.8.814 MB
Somat TCE

This firmware version is not compatible with an eDAQ Classic ECPU Processor.

08/20083.10.1.1492 MB
Somat TCE

This firmware version is not compatible with an eDAQ Classic ECPU Processor.

11/20083.11.0.2272 MB
Somat TCE

This firmware version is not compatible with an eDAQ Classic ECPU Processor.

05/20093.12.0.2472 MB
Somat TCE

This firmware version is not compatible with an eDAQ Classic ECPU Processor.

08/20093.13.0.2854 MB
Somat TCE

This firmware version is not compatible with an eDAQ Classic ECPU Processor.

10/20093.13.2.3254 MB
Somat TCE 09/20103.14.0.3534 MB
Somat TCE

This firmware version is not compatible with an eDAQ Classic ECPU Processor.

10/20103.15.0.3974 MB
Somat TCE

This firmware version is not compatible with an eDAQ Classic ECPU Processor.

01/20123.16.0.4354 MB
Somat TCE

This firmware version is not compatible with an eDAQ Classic ECPU Processor.

06/20123.17.0.4614 MB
Somat TCE

This firmware version is not compatible with an eDAQ Classic ECPU Processor.

02/20133.18.0.4954 MB
Somat TCE

This firmware version is not compatible with an eDAQ Classic ECPU Processor.

04/20143.21.0.5235 MB
Somat TCE

This firmware version is not compatible with an eDAQ Classic ECPU Processor.

05/20163.23.0.5775 MB

Somat InField

Title

Description

Date

Version

Size

Related Documents

Somat InField 11/20061.6.025 MB
Somat InField 11/20112.5.029 MB
Somat InField 01/20041.4.023 MB
Somat InField 01/20041.5.125 MB
Somat InField 09/20061.6.225 MB
Somat InField 06/20071.6.425 MB
Somat InField 08/20082.0.028 MB
Somat InField 05/20082.0.128 MB
Somat InField 06/20082.1.029 MB
Somat InField 04/20092.3.029 MB
Somat InField 08/20092.4.029 MB
Somat InField 09/20102.4.129 MB

TCE

The eDAQ firmware and TCE software is for use with the eDAQ and eDAQ-lite data acquisition systems.

eDAQ Firmware

The eDAQ firmware and TCE software are now distributed and released separately. If upgrading from an earlier version you will need to download and install both the TCE and eDAQ firmware packages. Any eDAQ firmware with a version starting with 3.XX is compatible with any TCE software with a version starting with 3.XX. All firmware versions are Not Compatible with an eDAQ Classic ECPU Processor.

InField

A versatile field analysis software program optimized for use with Somat hardware.