SoMat eDAQ ECOM Vehicle Network Communications Layer

SoMat eDAQ Vehicle Network Communications Layer

The SoMat eDAQ Vehicle Network Communications Layer (ECOM) offers (3) CAN device interfaces, (1) Vehicle Bus Module (VBM) interface and a GPS communications port. It is an extremely versatile layer providing a direct correlation between vehicle bus channels with physical data (analog, thermocouple and frequency) as well as GPS.

Up to 254 vehicle bus channels can be recorded per input, allowing total eDAQ system channel counts to be virtually limitless. Unlike other data acquisition products, vehicle bus channels do not consume any analog inputs. In fact, all 254 channels are input directly through a single connector.

The ECOM can be used as a passive eavesdropper on the controller network, or when needed, it can become an active participant making requests for specific information. A simple ‘logical masking’ scheme is utilized to identify required frames in an easily managed textual database, which identifies where a unique message is located within the frame. By using these methods, not only is it a very short learning curve to master its use, but it is easily manipulated using tools such as Microsoft Excel® where PGN’s (Parameter Group Numbers), PID’s (Parameter Identifiers) or even direct address information can be added or modified. The layer comes with many predefined databases such as J1939 and OBDII, so it is as easy as ‘point and click’ to get standard information.

The GPS communications port is designed to work with SoMat GPS devices.

Product Specifications

Physical

Size: 9.2"W x 9.7"L x 1.3"H (23cmW x 25cmL x 3.3cmH)
Weight: 4.4lbs (2.0kg)
Temperature: -20° to 65° C
Connectors: (5) SoMat M8 Female Bulkhead Connector

Inputs

High Speed CAN

Number of Inputs: 3
Protocol: 2.0A, 2.0B
Selectable Baud Rates (bps): 1M, 500K, 400K, 250K, 125K, 100K, 50K and 41.6K
Selectable Transducer Power: 3V to 12V, 200mA
Channels: 254/Network

Vehicle Bus Module (VBM)

Number of Inputs: 1
Available VBM Modules: VBM-CAN, VBM-VPW, and VBM-J1708, VBM-KWP2000
Selectable Transducer Power: 3V to 12V, 200mA; set automatically for VBM modules
Channels: 254

GPS Port

Number of Inputs: 1
Port: Dedicated GPS communications port for SoMat GPS devices

Includes

(4) SoMat SAC-TRAN-MP-2 Transducer Cables (2 m)

Cables and Accessories

CAN Vehicle Bus Module

CAN Vehicle Bus Module

The SoMat CAN Vehicle Bus Module (EVBM-CAN) conditions CAN vehicle network parameters to be synchronously measured by eDAQ and eDAQlite systems.

GPS Receiver (5 Hz)

GPS Receiver (5 Hz)

The SoMat GPS Receiver (EGPS-5HZ) is a commercial WAAS enabled GPS receiver with a 5 Hz update rate.

J1708 Vehicle Bus Module

J1708 Vehicle Bus Module

The SoMat J1708 Vehicle Bus Module (EVBM-J1708) conditions J1708 vehicle network parameters to be synchronously measured by eDAQ and eDAQlite systems.

J1850 VPW Vehicle Bus Module

J1850 VPW Vehicle Bus Module

The SoMat J1850 VPW Vehicle Bus Module (EVBM-VPW) conditions J1850 VPW vehicle network paraemters to be synchronously measured by eDAQ and eDAQlite systems.

KWP2000 Vehicle Bus Module

The SoMat KWP2000 Vehicle Bus Module (EVBM-KWP2000) conditions ISO 9141 / KWP2000 vehicle network parameters to be synchronously measured by eDAQ and eDAQlite systems.

Extension Cable 0.4 m

Extension Cable (0.4 m)

The SoMat SAC-EXT-MF-0.4 Extension Cable (SAC-EXT-MF-0.4) is a high-quality 0.4 meter pre-molded cord et with Male/Female SoMat M8 connectors.

Extension Cable (2 m)

Extension Cable (2 m)

The SoMat Extension Cable (SAC-EXT-MF-2) is a high-quality 2 meter pre-molded cord set with Male/Female SoMat M8 connectors.

Extension Cable (5 m)

Extension Cable (5 m)

The SoMat SAC-EXT-MF-5 Extension Cable (SAC-EXT-MF-5) is a high-quality 5 meter pre-molded cord set with Male/Female SoMat M8 connectors.

Extension Cable (10m)

Extension Cable (10 m)

The SoMat SAC-EXT-MF-10 Extension Cable (SAC-EXT-MF-10) is a high-quality 10 meter pre-molded cord set with Male/Female SoMat M8 connectors.

Extension Cable (15 m)

Extension Cable (15 m)

The SoMat SAC-EXT-MF-15 Extension Cable (SAC-EXT-MF-15) is a high-quality 15 meter premolded cord set with Male/Female SoMat M8 connectors.

SoMat Transducer Cable (SAC-TRAN MP-2)

Transducer Cable (2 m)

The SoMat Transducer Cable (SAC-TRAN MP-2) is a high-quality 2 meter pre-molded cord set with tinned pigtail wires for transducer wiring.

SoMat Transducer Cable (SAC-TRAN-MP-10)

Transducer Cable (10 m)

The SoMat Transducer Cable (SAC-TRAN-MP-10) is a high-quality 10 meter pre-molded cord set with tinned pigtail wires for transducer wiring.

Product Literature

Please enter your email address.

If you already have an account with HBM.com, log in here using your email address to get unlimited access to HBM's complete technical documentation.
Somat ECOMENDEESFRITPTCNJPKR
Data Sheet - SoMat ECOMPlease log inPlease log inPlease log inPlease log in
BrochurePlease log inPlease log inPlease log in

Application Reports on SoMat eDAQ

Reliable Data Acquisition Ensures Rail Car Safety

To help keep costs of on-track railroad tests under control, you need a reliable data acquisition system. For a recent series of tests on a new truck trailer design, SPE of Highland, IN chose SoMat eDAQ from HBM.

A "lifestyle" airplane for take-off and landing on the ground, on water and snow

Making flying a pleasure again: This is the aim of the new, ultra-modern AKOYA light airplane. On-board safety and comfort is ensured through the use of strain gauges from HBM and the ultra-rugged SoMat eDAQlite data acquisition...

Volvo Construction Equipment (CE): Making loaders more fuel-efficient with toughest tests - and SoMat eDAQ data acquisition

Volvo Construction Equipment (CE) uses HBM's SoMat eDAQ test system to help it test loader prototypes under extreme conditions.

SoMat eDAQ used in Australian rail operations tests

Trains in the Australian outback have to meet extremely demanding requirements. The renowned Institute for Rail Technology (IRT) decided to use HBM's particularly rugged SoMat eDAQ data acquisition system when designing a new...

HBM’s eDAQ monitors hull for maximum military success

The latest British military fast landing craft demonstrator has been developed and built by QinetiQ using HBM‘s eDAQ data acquisition system as part of the testing and analysis regime. The Partial Air Cushion Supported CATamaran...

Chinese tests highlight superiority of HBM’s eDAQ solutions

Comparative tests of data acquisition equipment for use on high-speed trains undertaken by the Beijing Jiaotong University in China have demonstrated the effectiveness of HBM’s SoMat eDAQ equipment when operating under extremely...

Redefining Rugged: HBM’s SoMat eDAQ Data Acquisition System

Nothing can stop the eDAQ. Elevated shock and vibration levels, even violently spraying hydraulic fluid during testing are no match for this rugged, mobile data acquisition system.

Get a Quote

Thank you for your interest in HBM. Please complete the form below and an HBM representative will respond shortly.