eDAQ Simultaneous High Level Layer

SoMat eDAQ Simultaneous High Level Layer

The SoMat eDAQ Simultaneous High Level Layer (EHLS) offers 16 simultaneously sampled high-level differential analog inputs through independent connectors. Up to four EHLS layers can be added to a single eDAQ system enabling up to 64 channels. Networking multiple eDAQs make synchronous EHLS channel counts virtually limitless.

The EHLS can inherently handle any analog input from +/- 80V, and together with the SoMat SMART conditioning modules, is a real multipurpose layer. Practically any input--thermocouples, strain gauges, accelerometers, microphones, amplified and unamplified transducers--can be utilized with this layer. Software-selectable sample rates, transducer power, and digital filtering simplify the set-up of any channel. There are also several calibration options, including defined value, external, and multipoint, as well as shunt calibrations with embedded software tools when using the Strain SMART Module.

The EHLS is available with an optional Analog Out. Calibration files, directly compatible with popular simulation software, scale the analog outputs to engineering units.

Product Specifications

Physical

Size: 9.2"W x 9.7"L x 1.3"H (23cmW x 25cmL x 3.3cmH)
Weight: 4.4lbs (2.0kg)
Temperature: -20° to 65° C
Connectors: (16) SoMat M8 Female Bulkhead Connector

Inputs

Range:

Minimum full-scale: ±62.5mV
Maximum full-scale: ±80V

Input Impedance:

10MΩ = Ranges up to +/- 10V
100kΩ = Ranges greater than +/- 10V

Resolution: 16-bit ADC, across specified full-scale range

Sample Rates: Independently set

100 kHz Master Clock= 0.1 Hz to 100 kHz
98.3 kHz Master Clock= 0.1 Hz to 98,304Hz

Transducer Power: 3V to 28V in 1V increments, 400mW per channel

Filtering:

Analog: 25 kHz, 8-pole Butterworth low-pass filter
Digital: Software selectable; 8-pole Butterworth and Linear Phase

Includes

(16) SoMat SAC-TRAN-MP-2 Transducer Cables (2 m)

Product Options

SoMat eDAQ Simultaneous High Level Layer, Analog Out (EHLS-AO)

The SoMat eDAQ Simultaneous High Level Layer, Analog Out (EHLS-AO) outputs are conditioned analog output signals that can be used in the creation of time-domain lab durability tests. When setting up the laboratory simulation, the SoMat eDAQ system is brought into the lab with the component or vehicle. This practice is highly recommended, as it ensures that all of the transducer instrumentation and properties are exactly the same for the lab simulation as they were for the field data collection. Instead of being recorded, the analog-out signals are sent as time series data for the test rig to analyze. The controller can then develop drive files that are played into the test rig, reproducing exact field dynamics in the lab.

Benefits:

Consistency/Accuracy

The same signal conditioning, set-up file, and calibrations used in both the field and lab.

Ease of Set-up

Configure the eDAQ once, use it in both applications. The Analog Output Calibration File is directly compatible with popular simulation software.

Includes

(1) SoMat SAC-TRAN-AO-2 Analog Output Cable

Part Number Code

The following number scheme is used to identify the layer configuration.

EHLS - XX

eDAQ Layer EHLS

Options

B = Base Layer. AO = Analog Out.

Cables and Accessories

SoMat Analog Output Box (EBB-AO)

Breakout Box, Analog Out

The SoMat Analog Output Box (EBB-AO) is a breakout box for the analog output option on the eDAQ EHLS and EBRG layers.

ICP-Type Signal Conditioning Module

ICP-Type Signal Conditioning Module

The SoMat ICP-Type Signal Conditioning Module (EICP) is a part of a family of signal conditioners for the eDAQ and eDAQlite HLS layers.

M8 Hex Nut Wrenches

M8 Hex Nut Wrenches

The SoMat M8 Hex Nut Wrenches (HDW-0034-00) work with the SoMat M8 transducer and extension cables for both the eDAQ and eDAQlite.

Strain SMART Module

Strain SMART Module

The SoMat Strain SMART Module (SMSTRB4-xxx) is a part of a family of signal conditioners for the eDAQ and eDAQlite HLS layers. The Strain SMART Module provides excellent strain gage signal conditioning with support for ¼-‚ ½- and full-bridges.

Thermocouple SMART Module

Thermocouple SMART Module

The SoMat Thermocouple SMART Module (SMITC) is a part of a family of signal conditioners for the eDAQ and eDAQlite HLS layers.

Extension Cable 0.4 m

Extension Cable (0.4 m)

The SoMat SAC-EXT-MF-0.4 Extension Cable (SAC-EXT-MF-0.4) is a high-quality 0.4 meter pre-molded cord et with Male/Female SoMat M8 connectors.

Extension Cable (2 m)

Extension Cable (2 m)

The SoMat Extension Cable (SAC-EXT-MF-2) is a high-quality 2 meter pre-molded cord set with Male/Female SoMat M8 connectors.

Extension Cable (5 m)

Extension Cable (5 m)

The SoMat SAC-EXT-MF-5 Extension Cable (SAC-EXT-MF-5) is a high-quality 5 meter pre-molded cord set with Male/Female SoMat M8 connectors.

Extension Cable (10m)

Extension Cable (10 m)

The SoMat SAC-EXT-MF-10 Extension Cable (SAC-EXT-MF-10) is a high-quality 10 meter pre-molded cord set with Male/Female SoMat M8 connectors.

Extension Cable (15 m)

Extension Cable (15 m)

The SoMat SAC-EXT-MF-15 Extension Cable (SAC-EXT-MF-15) is a high-quality 15 meter premolded cord set with Male/Female SoMat M8 connectors.

Transducer Cable, Analog Out (2 m)

Transducer Cable, Analog Out (2 m)

The SoMat Analog Out Transducer Cable (SAC-TRAN-AO-2) is a high-quality pre-molded cord set with tinned pigtail wires for transducer wiring.

SoMat Transducer Cable (SAC-TRAN MP-2)

Transducer Cable (2 m)

The SoMat Transducer Cable (SAC-TRAN MP-2) is a high-quality 2 meter pre-molded cord set with tinned pigtail wires for transducer wiring.

SoMat Transducer Cable (SAC-TRAN-MP-10)

Transducer Cable (10 m)

The SoMat Transducer Cable (SAC-TRAN-MP-10) is a high-quality 10 meter pre-molded cord set with tinned pigtail wires for transducer wiring.

SoMat Pressure Sensor SPT-HLS

The SoMat pressure sensor SPT-HLS is a compact, heavy-duty, pressure instrument designed for both OEM industrial and off-road applications where accuracy, repeatability, and stability can not be compromised.

View full product details

Product No.: SPT-HLS

SPT-HLS Adapter, G 1/4 (F) to SAE6 (M)

The SoMat SPT-HLS Adapter, G 1/4 (F) to SAE6 (M) (SPT-SAE6ADAPT) is designed to work with SoMat's line of Pressure Transducers (SPT-HLS).

Part Number: SPT-SAE6ADAPT

SPT-HLS Adapter, G 1/4 (F) to 1/4 NPT(M)

The SoMat SPT-HLS Adapter, G 1/4 (F) to 1/4 NPT(M) (SPT-1/4NPTADAPT) is designed to work with SoMat's line of Pressure Transducers (SPT-HLS).

Part Number: SPT-1/4NPTADAPT

Product Literature

Please enter your email address.

If you already have an account with HBM.com, log in here using your email address to get unlimited access to HBM's complete technical documentation.
Somat EHLSENDEESFRITPTCNJPKR
Data Sheet - SoMat EHLSPlease log inPlease log inPlease log inPlease log in
BrochurePlease log inPlease log inPlease log in

Application Reports on SoMat eDAQ

Reliable Data Acquisition Ensures Rail Car Safety

To help keep costs of on-track railroad tests under control, you need a reliable data acquisition system. For a recent series of tests on a new truck trailer design, SPE of Highland, IN chose SoMat eDAQ from HBM.

A "lifestyle" airplane for take-off and landing on the ground, on water and snow

Making flying a pleasure again: This is the aim of the new, ultra-modern AKOYA light airplane. On-board safety and comfort is ensured through the use of strain gauges from HBM and the ultra-rugged SoMat eDAQlite data acquisition...

Volvo Construction Equipment (CE): Making loaders more fuel-efficient with toughest tests - and SoMat eDAQ data acquisition

Volvo Construction Equipment (CE) uses HBM's SoMat eDAQ test system to help it test loader prototypes under extreme conditions.

SoMat eDAQ used in Australian rail operations tests

Trains in the Australian outback have to meet extremely demanding requirements. The renowned Institute for Rail Technology (IRT) decided to use HBM's particularly rugged SoMat eDAQ data acquisition system when designing a new...

HBM’s eDAQ monitors hull for maximum military success

The latest British military fast landing craft demonstrator has been developed and built by QinetiQ using HBM‘s eDAQ data acquisition system as part of the testing and analysis regime. The Partial Air Cushion Supported CATamaran...

Chinese tests highlight superiority of HBM’s eDAQ solutions

Comparative tests of data acquisition equipment for use on high-speed trains undertaken by the Beijing Jiaotong University in China have demonstrated the effectiveness of HBM’s SoMat eDAQ equipment when operating under extremely...

Redefining Rugged: HBM’s SoMat eDAQ Data Acquisition System

Nothing can stop the eDAQ. Elevated shock and vibration levels, even violently spraying hydraulic fluid during testing are no match for this rugged, mobile data acquisition system.

Get a Quote

Thank you for your interest in HBM. Please complete the form below and an HBM representative will respond shortly.