SoMat eDAQ Bridge Layer
The SoMat eDAQ Bridge Layer (EBRG) offers 16 simultaneously sampled, low-level differential analog inputs through independent connectors. An extremely versatile layer, the Bridge Board works with both amplified and unamplified transducers, including strain gauges, accelerometers, pressure transducers, load cells, and other general analog signals.
The EBRG provides excellent strain gauge conditioning with support for 1/4-, 1/2-, and full-bridges. Automatic balancing and gain settings--as well as software selectable sample rates, excitation, and digital filtering--simplify the set-up of a strain channel. There are several calibration options, including defined value, external, multipoint and shunt calibrations with imbedded software tools. Four shunt calibration resistors per channel are also included, with software selectable shunt direction.
The EBRG is available with an optional Analog Out. Calibration files, directly compatible with popular simulation software, scale the analog outputs to engineering units.
Product Specifications
Physical
Size: 9.2"W x 9.7"L x 1.3"H (23cmW x 25cmL x 3.3cmH)
Weight: 4.4lbs (2.0kg)
Temperature: -20° to 65° C
Connectors: (16) SoMat Female Bulkhead Connector
Inputs
Range:
Minimum full-scale: ±625μV
Maximum full-scale: ±10VResolution: 16-bit ADC, across specified full scale range
Sample Rates: Independently Set
100kHZ Master Clock= 0.1Hz to 100kHz
98.3kHz Master Clock= 0.1 Hz to 98,304HzFiltering:
Analog: 25kHz, 8-pole Butterworth low-pass filter
Digital: Software selectable; 8-pole Butterworth and Linear PhaseStrain Gage Conditioning:
Supports: 1/4, 1/2, and Full Bridge Devices
Excitation: 5V (Bipolar ±2.5) or 10V (Bipolar ±5)
Bridge Resistance:1/2 and Full Bridge: 100 to 10,000Ω.
1/4 Bridge: Completion Resistor; specified 350Ω (EBRG-350) or 120Ω (EBRG-120)Four shunt calibration resistors per channel:
50k Ω,100k Ω, 200k Ω, 500k Ω
Selectable shunt direction: upscale (-Sig to -Ex), downscale (-Sig to +Ex)
Includes
(16) SoMat SAC-TRAN-MP-2 Transducer Cables (2 m)
Product Options
Analog Out (EBRG-AO)
The eDAQ Bridge Layer (EBRG-AO) analog outputs are conditioned output signals that can be used in the creation of time-domain lab durability tests. When setting up the laboratory simulation, the SoMat eDAQ system is brought into the lab with the component or vehicle. This practice is highly recommended, as it ensures that all of the transducer instrumentation and properties are identical for the lab simulation as they were for the field data collection. Instead of being recorded, the analog out signals are sent as time series data for the test rig to analyze. The controller can then develop drive files that are played into the test rig, reproducing exact field dynamics in the lab.
Benefits:
Consistency/Accuracy
The same signal conditioning, set-up file, and calibrations used in both the field and lab
Ease of Set-up
Configure the eDAQ once, use it in both applications; Analog Output Calibration File directly compatible with popular simulation software
Includes
(1) SoMat SAC-TRAN-AO-2 Analog Output Cable
Part Number Code
The following number scheme is used to identify the layer configuration.
EBRG - XXX - XX
eDAQ Layer EBRG1/4 Bridge Completion Resistor
120 Ω
350 ΩOptions
B = Base
Layer AO = Analog Out
Cables and Accessories

Breakout Box, Analog Out
The SoMat Analog Output Box (EBB-AO) is a breakout box for the analog output option on the eDAQ EHLS and EBRG layers.

M8 Hex Nut Wrenches
The SoMat M8 Hex Nut Wrenches (HDW-0034-00) work with the SoMat M8 transducer and extension cables for both the eDAQ and eDAQlite.

Extension Cable (0.4 m)
The SoMat SAC-EXT-MF-0.4 Extension Cable (SAC-EXT-MF-0.4) is a high-quality 0.4 meter pre-molded cord et with Male/Female SoMat M8 connectors.

Extension Cable (2 m)
The SoMat Extension Cable (SAC-EXT-MF-2) is a high-quality 2 meter pre-molded cord set with Male/Female SoMat M8 connectors.

Extension Cable (5 m)
The SoMat SAC-EXT-MF-5 Extension Cable (SAC-EXT-MF-5) is a high-quality 5 meter pre-molded cord set with Male/Female SoMat M8 connectors.

Extension Cable (10 m)
The SoMat SAC-EXT-MF-10 Extension Cable (SAC-EXT-MF-10) is a high-quality 10 meter pre-molded cord set with Male/Female SoMat M8 connectors.

Extension Cable (15 m)
The SoMat SAC-EXT-MF-15 Extension Cable (SAC-EXT-MF-15) is a high-quality 15 meter premolded cord set with Male/Female SoMat M8 connectors.

Transducer Cable (2 m)
The SoMat Transducer Cable (SAC-TRAN MP-2) is a high-quality 2 meter pre-molded cord set with tinned pigtail wires for transducer wiring.

Transducer Cable (10 m)
The SoMat Transducer Cable (SAC-TRAN-MP-10) is a high-quality 10 meter pre-molded cord set with tinned pigtail wires for transducer wiring.

Transducer Cable, Analog Out (2 m)
The SoMat Analog Out Transducer Cable (SAC-TRAN-AO-2) is a high-quality pre-molded cord set with tinned pigtail wires for transducer wiring.
Product Literature
Please enter your email address.
| Somat EBRG | EN | DE | ES | FR | IT | PT | CN | JP | KR |
|---|---|---|---|---|---|---|---|---|---|
| Data Sheet - SoMat EBRG | |||||||||
| Brochure | |||||||||
Software and Firmware Downloads
Click here to download software files for SoMat eDAQ
Application Reports on SoMat eDAQ
Reliable Data Acquisition Ensures Rail Car Safety
To help keep costs of on-track railroad tests under control, you need a reliable data acquisition system. For a recent series of tests on a new truck trailer design, SPE of Highland, IN chose SoMat eDAQ from HBM.
A "lifestyle" airplane for take-off and landing on the ground, on water and snow
Making flying a pleasure again: This is the aim of the new, ultra-modern AKOYA light airplane. On-board safety and comfort is ensured through the use of strain gauges from HBM and the ultra-rugged SoMat eDAQlite data acquisition...
Volvo Construction Equipment (CE): Making loaders more fuel-efficient with toughest tests - and SoMat eDAQ data acquisition
Volvo Construction Equipment (CE) uses HBM's SoMat eDAQ test system to help it test loader prototypes under extreme conditions.
SoMat eDAQ used in Australian rail operations tests
Trains in the Australian outback have to meet extremely demanding requirements. The renowned Institute for Rail Technology (IRT) decided to use HBM's particularly rugged SoMat eDAQ data acquisition system when designing a new...
HBM’s eDAQ monitors hull for maximum military success
The latest British military fast landing craft demonstrator has been developed and built by QinetiQ using HBM‘s eDAQ data acquisition system as part of the testing and analysis regime. The Partial Air Cushion Supported CATamaran...
Chinese tests highlight superiority of HBM’s eDAQ solutions
Comparative tests of data acquisition equipment for use on high-speed trains undertaken by the Beijing Jiaotong University in China have demonstrated the effectiveness of HBM’s SoMat eDAQ equipment when operating under extremely...
Redefining Rugged: HBM’s SoMat eDAQ Data Acquisition System
Nothing can stop the eDAQ. Elevated shock and vibration levels, even violently spraying hydraulic fluid during testing are no match for this rugged, mobile data acquisition system.
Get a quote now!
Thank you for your interest in HBM. Please complete the form below and an HBM representative will respond shortly.