SoMat TCE

Test Control Environment Software

SoMat Test Control Environment (TCE) is the Microsoft Windows-based® test control and setup interface software that is supplied with every eDAQ and eDAQ-lite data acquisition system.

Product Description

What makes SoMat TCE software different from other test control and setup software?

Using TCE you can:

  • Create test setup files that define and calibrate transducer channels
  • Define DataModes™ and computed channels for online data calculations and analysis
  • Perform and manage calibrations for input transducers
  • Specify triggering conditions for the collection of test data
  • Initialize, run and end tests on a single eDAQ or a network of eDAQs
  • Configure the option to remotely control test runs
  • View real-time test data with integrated run-time displays
  • Check test and memory status during data acquisition
  • Upload test data from the eDAQ to the support PC for analysis and post-processing

System Requirements

  • 40 MB of available hard disk space
  • CD-ROM drive or Internet access (required for updating and installing software)
  • 16 MB of RAM (32 MB recommended)
  • Mouse or other pointing device
  • Microsoft Windows® 95/98/NT/2000/XP
  • An Ethernet card installed