<?xml version="1.0" encoding="utf-8"?>
<rss version="2.0" xmlns:content="http://purl.org/rss/1.0/modules/content/">
	<channel>
		
		<title>hbm.com: Latest News</title>
		<link>http://www.hbm.com/</link>
		<description>Latest News from hbm.com</description>
		<language>en</language>
		<image>
			<title>hbm.com: Latest News</title>
			<url>http://www.hbm.com/typo3conf/ext/tt_news/ext_icon.gif</url>
			<link>http://www.hbm.com/</link>
			<width>18</width>
			<height>16</height>
			<description>Latest News from hbm.com</description>
		</image>
		<generator>TYPO3 - get.content.right</generator>
		<docs>http://blogs.law.harvard.edu/tech/rss</docs>
		
		
		
		<lastBuildDate>Fri, 24 May 2013 11:51:00 +0200</lastBuildDate>
		
		
		<item>
			<title>High-load stainless steel platform load cell with degree of protection IP69K</title>
			<link>http://www.hbm.com/de/menu/ueber-uns/pressemitteilungen/high-load-stainless-steel-platform-load-cell-with-degree-of-protection-ip69k/</link>
			<description>The new type series PW29 from HBM offers platform load cells specially designed for extreme environmental conditions.</description>
			<content:encoded><![CDATA[]]></content:encoded>
			<category>Press Releases</category>
			
			
			<pubDate>Fri, 24 May 2013 11:51:00 +0200</pubDate>
			
		</item>
		
		<item>
			<title>HBM Introduces 16-Channel Universal Strain Gauge Bridge Amplifier</title>
			<link>http://www.hbm.com/de/menu/ueber-uns/pressemitteilungen/pressemitteilungen-detail/datum/2013/03/19/hbm-introduces-16-channel-universal-strain-gauge-bridge-amplifier-1/?cHash=5bbf6d0e5e35de43b27a0e061d50347b</link>
			<description>QuantumX MX1615 Offers High-Channel Density and Flexibility</description>
			<content:encoded><![CDATA[<p>The <a href="http://www.hbm.com/en/menu/products/measurement-electronics-software/compact-universal-data-acquisition-system/quantumx-mx1615/" >QuantumX MX1615</a> is specifically designed to facilitate the modular data acquisition system connection of up to 16 transducers or SG, including SG bridge amplifiers in quarter-, half-, and full-bridge configurations, with patented Kreuzer four-wire circuits. Only one MX1615 module is required to measure all mechanical parameters, including temperature and voltage.</p>
<p>The QuantumX MX1615 allows for SG excitation voltages to be user-specified per channel, either as a carrier frequency excitation or DC voltage excitation. This results in a measurement amplifier that is insensitive to the electromagnetic and thermal interferences which commonly result from converters, high currents, electric machinery or temperature variations. In addition, both the amplifier and transducer may be used at considerable distances from desired measurement points, allowing for the driving of long cables. Each channel is equipped with a high-performance 24-bit AD converter; is independently configurable for data rates of up to 19.2 kHz, as well as for filtering parameters; and supports TEDS (per IEEE 1451.4). Such features make the HBM QuantumX MX1615 suitable for use within both static and dynamic systems.</p>
<p>Notes HBM Business Development Manager, Sujit Basu, “The unique large channel density of the QuantumX MX1615 enables engineers to perform extremely high-accuracy bridge-based measurements in virtually any environment with minimal setup time.&quot;</p>
<p>As part of a scalable system, the MX1615 may be effectively combined with other QuantumX series modules within a distributed measurement architecture, for example with analog outputs, digital inputs/outputs, CAN bus or EtherCAT connection. Ethernet TCP/IP allows for seamless transfer data to a PC.</p>
<p>All HBM QuantumX MX1615 bridge amplifiers are available with the powerful and easy-to-use catman®AP measurement software for data acquisition, visualization and analysis. A comprehensive offering of additional software packages includes LabVIEW™ driver, .NET and CANape drivers.</p>
<p>QuantumX MX1615 is ideally suited for a variety of experimental stress analysis applications, including static load testing, quasi-static fatigue testing, materials testing and residual stress analysis, as well as Road Load Data Acquisition (RLDA).</p>]]></content:encoded>
			<category>PRESS_USA</category>
			
			
			<pubDate>Tue, 19 Mar 2013 15:20:00 +0100</pubDate>
			
		</item>
		
		<item>
			<title>HBM Press Release: Eichfähige Wägezelle für Silowaagen jetzt bis 400t</title>
			<link>http://www.hbm.com/de/menu/ueber-uns/pressemitteilungen/eichfaehige-waegezelle-fuer-silowaagen-jetzt-bis-400t/</link>
			<description>Die eichfähigen Wägezellen C16A2D1 von HBM, die vor allem in Silowaagen zum Einsatz kommen, sind jetzt auch mit einer Nennlast von 400 t erhältlich.</description>
			<content:encoded><![CDATA[]]></content:encoded>
			<category>PRESS_DE</category>
			
			
			<pubDate>Tue, 05 Mar 2013 16:07:00 +0100</pubDate>
			
		</item>
		
		<item>
			<title>Zubehör für optische Dehnungsmessstreifen</title>
			<link>http://www.hbm.com/de/menu/ueber-uns/pressemitteilungen/zubehoer-fuer-optische-dehnungsmessstreifen/</link>
			<description>Der Messtechnikspezialist HBM bietet seinen Kunden jetzt ein umfangreiches Zubehörprogramm rund um seine optischen Dehnungsmessstreifen an.</description>
			<content:encoded><![CDATA[]]></content:encoded>
			<category>PRESS_DE</category>
			
			
			<pubDate>Tue, 05 Mar 2013 15:50:00 +0100</pubDate>
			
		</item>
		
		<item>
			<title>Hochgenaue Wägezellen in Schutzart IP69K</title>
			<link>http://www.hbm.com/de/menu/ueber-uns/pressemitteilungen/hochgenaue-waegezellen-in-schutzart-ip69k/</link>
			<description>Die HLCB2-Wägezellen von HBM sind jetzt auch in einer hochgenauen Ausführung erhältlich, mit der sich Waagen der Genauigkeitsklasse C6 entsprechend der OIML-Vorschriften bauen lassen.</description>
			<content:encoded><![CDATA[]]></content:encoded>
			<category>Press Releases</category>
			
			
			<pubDate>Tue, 05 Mar 2013 14:59:00 +0100</pubDate>
			
		</item>
		
		<item>
			<title>Lastfuß erleichtert Konstruktion hochgenauer Waagen</title>
			<link>http://www.hbm.com/de/menu/ueber-uns/pressemitteilungen/pressemitteilungen-detail/datum/2013/02/28/lastfuss-erleichtert-konstruktion-hochgenauer-waagen/?cHash=7557c8a8648cfef47074cdc32f1b9170</link>
			<description>Um hochgenaue Waagen zu bauen, benötigt man außer den entsprechend genauen Wägezellen auch eine Konstruktion, die eine optimale Krafteinleitung garantiert.</description>
			<content:encoded><![CDATA[<p>Für seine Wägezellen vom Typ HLCB bringt der Messtechnikspezialist HBM jetzt passende Lastfüße auf den Markt, die dem Anwender die Konstruktion solcher hochgenauer Waagen erleichtern. Die Genauigkeit, mit der eine Last gewogen werden kann, verringert sich, wenn auf die Wägezelle Querbelastungen wirken.</p>
<p>Die neuen Lastfüße vom Typ <a href="de/menu/produkte/waegetechnik/zubehoer/hlcbpcx/" class="internal-link" >HLCB/PCX</a> haben deswegen im Innern ein so genanntes Doppelpendel, das die Querbelastungen wirkungsvoll eliminiert. Die Krafteinleitung geschieht daher praktisch ausschließlich in der gewünschten Richtung. </p>
<p>Im Ergebnis kann mit den HLCB-Wägezellen und den passenden Lastfüßen eine Waage gebaut werden, die die Genauigkeitsklasse C6 erfüllt. Die Lastfüße aus Edelstahl sind höhenverstellbar und passen zu allen HLCB-Wägezellen mit den Nennlasten von 200 kg bis zu 1,76 t.</p>]]></content:encoded>
			<category>Press Releases</category>
			
			
			<pubDate>Thu, 28 Feb 2013 12:20:00 +0100</pubDate>
			
		</item>
		
		<item>
			<title>HBM bei der China Brew &amp; Beverage erfolgreich</title>
			<link>http://www.hbm.com/de/menu/ueber-uns/pressemitteilungen/pressemitteilungen-detail/datum/2013/02/22/hbm-bei-der-china-brew-beverage-erfolgreich/?cHash=3b3b214a26c8fff38fa23272a0042b8c</link>
			<description>Der Messtechnikspezialist HBM hat dieses Jahr mit großem Erfolg erstmals auf der China Brew &amp; Beverage ausgestellt.</description>
			<content:encoded><![CDATA[<p>Die chinesische Fachmesse für Brauerei und Getränketechnik ist mit rund 700 Ausstellern die größte ihrer Art im asiatischen Raum. Auf besonderes Interesse stießen die <a href="de/menu/produkte/waegetechnik/digitale-waegezellen/" class="internal-link" >digitalen FIT-Wägezellen</a>. </p>
<p>Diese kommen beispielsweise in Abfüllanlagen zum Einsatz, bei denen der Abfüllprozess über Wägetechnik gesteuert wird. Die digitalen Wägezellen spielen in solchen Anwendungen ihre Stärken, wie hohe Genauigkeit und Geschwindigkeit, aus. Die einfach zu integrierenden Wägezellen sind zudem sehr robust und lassen sich damit auch problemlos in schwierigen Umgebungsbedingungen einsetzen. </p>
<p>Auf der Messe konnten sich viele namhafte Hersteller von Abfüllanlagen von den Vorteilen der digitalen Wägetechnik überzeugen. Mehrere Maschinenbauer haben bereits begonnen, die innovative HBM-Wägetechnik in ihre Maschinen und Anlagen zu integrieren.</p>]]></content:encoded>
			<category>Press Releases</category>
			
			
			<pubDate>Fri, 22 Feb 2013 16:41:00 +0100</pubDate>
			
		</item>
		
		<item>
			<title>HBM setzt mit neuem Schnittstellenmodul Maßstäbe für eine präzise Echtzeitkommunikation in der Drehmomentmesstechnik</title>
			<link>http://www.hbm.com/de/menu/ueber-uns/pressemitteilungen/pressemitteilungen-detail/datum/2013/02/28/hbm-is-setting-new-standards-for-precision-real-time-communication-in-torque-measuring-technology-wi-1/?cHash=bfe9fba888a3d97fd4f37ec1de9b65f6</link>
			<description>Für Kunden im Bereich Drehmomentmessung gibt es für die komplette T40-Familie ab sofort die hochflexible EtherCAT-Schnittstelle TIM-EC mit digitaler Datenübertragung.</description>
			<content:encoded><![CDATA[<p>Das Modul findet Einsatz in feldbusbasierten Automatisierungs- und Regelsystemen.</p>
<p>Besonders Funktionsprüfstände sowie Prüfstände für Elektro- und Verbrennungsmotoren, Getriebe, Pumpen und Verdichter profitieren von der Schnelligkeit und unvergleichlichen Genauigkeit dieses Moduls. <a href="de/menu/produkte/aufnehmer-sensoren/drehmoment/tim-ec/" class="internal-link" >TIM-EC </a>unterstützt eine Abtastrate von bis zu 20.000 Messwerten pro Sekunde auf dem Bus. Es zeichnet sich durch eine geringe Gruppenlaufzeit von lediglich ca. 100 µs aus, sowie durch eine schnelle Datenübertragung ohne Störsignale.</p>
<p>Drehmoment und Drehzahl können gleichzeitig präzise erfasst und in Echtzeit einfach in Steuerungs- und Automatisierungssysteme eingebunden werden; Drehwinkel und Leistung werden dabei zeitgleich abgerufen. Die Signale werden digital und ohne Genauigkeitsverlust übertragen.</p>
<p>Und der Clou: der integrierte Webserver ermöglicht die Diagnose und Parametrierung über standardmäßige Browser, es ist keine gesonderte Software nötig. Mit der Entwicklung des TIM-EC ist HBM am Puls der Zeit und reagiert auf den verstärkten Einsatz von ethernetbasierten Schnittstellen im Prüfstandsbau.</p>]]></content:encoded>
			<category>Press Releases</category>
			
			
			<pubDate>Thu, 28 Feb 2013 11:47:00 +0100</pubDate>
			
		</item>
		
		<item>
			<title>Digitale Wägezelle FIT/5 steigert Leistung von Abfüllmaschinen</title>
			<link>http://www.hbm.com/de/menu/ueber-uns/pressemitteilungen/pressemitteilungen-detail/datum/2013/02/22/fast-and-precise-fit5-load-cell-increases-output-of-filling-machines/?cHash=b39470f8837fab01c0c585fbbebaa8a3</link>
			<description>Digitale Wägezellen bieten viele Vorteile für den Anwender, wie hohe Genauigkeit, sehr schnelle Messung, einfache Integration in die Anwendung und viele direkt integrierte Zusatzfunktionen.</description>
			<content:encoded><![CDATA[<p>Die <a href="de/menu/produkte/waegetechnik/digitale-waegezellen/" class="internal-link" >digitalen Wägezellen</a> vom Typ FIT des Messtechnikspezialisten HBM sind jetzt auch auf dem chinesischen Markt überaus erfolgreich. Dort rüsten sehr viele Hersteller ihre Maschinen und Anlagen bereits mit digitaler Wägetechnik aus.</p>
<p>Typisches Anwendungsbeispiel sind Abfüllmaschinen für unterschiedlichste Produkte von Öl über Pflegeprodukte bis hin zu Getränken. Diese arbeiten besonders genau und sehr schnell, wenn der Abfüllprozess über Wägetechnik gesteuert wird.</p>
<p>Namhafte große Maschinenbauer und auch viele mittelständische Unternehmen in China vertrauen bereits auf die digitale Wägetechnik von HBM. Sie können sicher sein, dass ihre Endkunden innovative Lösungen erhalten, zum einen aufgrund der hohen Qualität und Zuverlässigkeit der Wägezellen FIT/5, zum anderen wegen des professionellen, von HBM angebotenen Supports.</p>]]></content:encoded>
			<category>Press Releases</category>
			
			
			<pubDate>Fri, 22 Feb 2013 13:43:00 +0100</pubDate>
			
		</item>
		
		<item>
			<title>Bewegungsabläufe beim Langlauf optimieren – mit Messtechnik von HBM</title>
			<link>http://www.hbm.com/de/menu/ueber-uns/pressemitteilungen/pressemitteilungen-detail/datum/2013/02/22/optimizing-movement-sequences-in-cross-country-skiing-with-measurement-technology-from-hbm-1/?cHash=843814ffd495555df30e85b943863455</link>
			<description>Beim Skilanglauf lassen sich durch Verbesserung der Bewegungsabläufe und eine ökonomischere Kraftverteilung in den komplexen Bewegungsabläufen wertvolle Sekunden einsparen.</description>
			<content:encoded><![CDATA[<p>Das CSEM-Institut in der Schweiz hat hierzu Versuche durchgeführt, um Erkenntnisse zu verbesserten Bewegungsabläufen zu gewinnen. Zum Einsatz kam dabei Messtechnik von HBM. </p>
<p>In den Skistöcken, in den Schuhen und an den Skiern wurden dazu Kräfte und Beschleunigungen gemessen. In den Stöcken kamen beispielsweise <a href="de/menu/produkte/aufnehmer-sensoren/kraft/c9b/" class="internal-link" >Kraftaufnehmer vom Typ C9B von HBM</a> zum Einsatz. Die Signale der verschiedenen Aufnehmer wurden durch einen <a href="de/menu/produkte/messelektroniken/usb-messdatenerfassung/dq430/" class="internal-link" >espressoDAQ-Messverstärker vom Typ DQ430</a> aufgenommen. Die Spannungsversorgung erfolgte dabei einfach über den USB-Port eines Notebooks, an das auch ein GPS-Empfänger angeschlossen war. </p>
<p>Dank des sehr kompakten Westentaschenformats des <a href="de/menu/produkte/messelektroniken/usb-messdatenerfassung/" class="internal-link" >espressoDAQ-Messverstärkers</a> passte die gesamte Messtechnik in einen Rucksack, den die Versuchsperson bei den Tests einfach mitführen konnte. Auf diese Weise konnten Kraft- und Beschleunigungsverläufe in verschiedenen Situationen aufgezeichnet und ausgewertet werden. </p>
<p>Mit ähnlichen Messmethoden lassen sich auch in anderen Sportarten umfassende Erkenntnisse zu optimierten Bewegungsabläufen gewinnen oder im medizinischen Bereich, zum Beispiel in der Rehabilitation,&nbsp; Heilungsprozess und Behandlungserfolg überprüfen.</p>]]></content:encoded>
			<category>Press Releases</category>
			
			
			<pubDate>Fri, 22 Feb 2013 12:19:00 +0100</pubDate>
			
		</item>
		
	</channel>
</rss>