<?xml version="1.0" encoding="utf-8"?>
<rss version="2.0" xmlns:content="http://purl.org/rss/1.0/modules/content/">
	<channel>
		
		<title>hbm.com: Latest News</title>
		<link>http://www.hbm.com/</link>
		<description>Latest News from hbm.com</description>
		<language>en</language>
		<image>
			<title>hbm.com: Latest News</title>
			<url>http://www.hbm.com/typo3conf/ext/tt_news/ext_icon.gif</url>
			<link>http://www.hbm.com/</link>
			<width>18</width>
			<height>16</height>
			<description>Latest News from hbm.com</description>
		</image>
		<generator>TYPO3 - get.content.right</generator>
		<docs>http://blogs.law.harvard.edu/tech/rss</docs>
		
		
		
		<lastBuildDate>Tue, 19 Mar 2013 15:20:00 +0100</lastBuildDate>
		
		
		<item>
			<title>HBM Introduces 16-Channel Universal Strain Gauge Bridge Amplifier</title>
			<link>http://www.hbm.com/fr/menu/qui-sommes-nous/communiques-de-presse/communiques-de-presse-detail/datum/2013/03/19/hbm-introduces-16-channel-universal-strain-gauge-bridge-amplifier-3/?cHash=c8d702f52c39a48b4697518a100219b5</link>
			<description>QuantumX MX1615 Offers High-Channel Density and Flexibility</description>
			<content:encoded><![CDATA[<p>The <a href="http://www.hbm.com/en/menu/products/measurement-electronics-software/compact-universal-data-acquisition-system/quantumx-mx1615/" >QuantumX MX1615</a> is specifically designed to facilitate the modular data acquisition system connection of up to 16 transducers or SG, including SG bridge amplifiers in quarter-, half-, and full-bridge configurations, with patented Kreuzer four-wire circuits. Only one MX1615 module is required to measure all mechanical parameters, including temperature and voltage.</p>
<p>The QuantumX MX1615 allows for SG excitation voltages to be user-specified per channel, either as a carrier frequency excitation or DC voltage excitation. This results in a measurement amplifier that is insensitive to the electromagnetic and thermal interferences which commonly result from converters, high currents, electric machinery or temperature variations. In addition, both the amplifier and transducer may be used at considerable distances from desired measurement points, allowing for the driving of long cables. Each channel is equipped with a high-performance 24-bit AD converter; is independently configurable for data rates of up to 19.2 kHz, as well as for filtering parameters; and supports TEDS (per IEEE 1451.4). Such features make the HBM QuantumX MX1615 suitable for use within both static and dynamic systems.</p>
<p>Notes HBM Business Development Manager, Sujit Basu, “The unique large channel density of the QuantumX MX1615 enables engineers to perform extremely high-accuracy bridge-based measurements in virtually any environment with minimal setup time.&quot;</p>
<p>As part of a scalable system, the MX1615 may be effectively combined with other QuantumX series modules within a distributed measurement architecture, for example with analog outputs, digital inputs/outputs, CAN bus or EtherCAT connection. Ethernet TCP/IP allows for seamless transfer data to a PC.</p>
<p>All HBM QuantumX MX1615 bridge amplifiers are available with the powerful and easy-to-use catman®AP measurement software for data acquisition, visualization and analysis. A comprehensive offering of additional software packages includes LabVIEW™ driver, .NET and CANape drivers.</p>
<p>QuantumX MX1615 is ideally suited for a variety of experimental stress analysis applications, including static load testing, quasi-static fatigue testing, materials testing and residual stress analysis, as well as Road Load Data Acquisition (RLDA).</p>]]></content:encoded>
			<category>PRESS_USA</category>
			
			
			<pubDate>Tue, 19 Mar 2013 15:20:00 +0100</pubDate>
			
		</item>
		
		<item>
			<title>HBM Press Release: Eichfähige Wägezelle für Silowaagen jetzt bis 400t</title>
			<link>http://www.hbm.com/fr/menu/qui-sommes-nous/communiques-de-presse/eichfaehige-waegezelle-fuer-silowaagen-jetzt-bis-400t/</link>
			<description>Die eichfähigen Wägezellen C16A2D1 von HBM, die vor allem in Silowaagen zum Einsatz kommen, sind jetzt auch mit einer Nennlast von 400 t erhältlich.</description>
			<content:encoded><![CDATA[]]></content:encoded>
			<category>PRESS_DE</category>
			
			
			<pubDate>Tue, 05 Mar 2013 16:06:00 +0100</pubDate>
			
		</item>
		
		<item>
			<title>Zubehör für optische Dehnungsmessstreifen</title>
			<link>http://www.hbm.com/fr/menu/qui-sommes-nous/communiques-de-presse/zubehoer-fuer-optische-dehnungsmessstreifen/</link>
			<description>Der Messtechnikspezialist HBM bietet seinen Kunden jetzt ein umfangreiches Zubehörprogramm rund um seine optischen Dehnungsmessstreifen an.</description>
			<content:encoded><![CDATA[]]></content:encoded>
			<category>PRESS_DE</category>
			
			
			<pubDate>Tue, 05 Mar 2013 15:48:00 +0100</pubDate>
			
		</item>
		
		<item>
			<title>Pesons de haute précision avec un degré de protection IP69K</title>
			<link>http://www.hbm.com/fr/menu/qui-sommes-nous/communiques-de-presse/pesons-de-haute-precision-avec-un-degre-de-protection-ip69k/</link>
			<description>Les pesons HLCB2 de HBM sont désormais également proposés dans une version de haute précision qui permet d'obtenir des balances de la classe de précision C6 conformément aux directives OIML.</description>
			<content:encoded><![CDATA[]]></content:encoded>
			<category>Press Releases</category>
			
			
			<pubDate>Tue, 05 Mar 2013 15:00:00 +0100</pubDate>
			
		</item>
		
		<item>
			<title>Pied de charge facilitant la construction de balances de haute précision</title>
			<link>http://www.hbm.com/fr/menu/qui-sommes-nous/communiques-de-presse/communiques-de-presse-detail/datum/2013/02/28/loading-foot-simplifies-construction-of-high-precision-scales-5/?cHash=9b2da5276aad9cb76f8a169fe659c578</link>
			<description>Pour obtenir des balances de haute précision, il faut non seulement des pesons précis, mais aussi une construction qui garantisse une introduction optimale de la force.</description>
			<content:encoded><![CDATA[<p>Pour ses pesons de type HLCB, le spécialiste de la technique de mesure HBM lance maintenant sur le marché des pieds de charge adaptés qui permettent à l'utilisateur de construire plus facilement de telles balances de haute précision. </p>
<p>La précision avec laquelle il est possible de peser une charge diminue lorsque des charges transverses agissent sur le peson. Les nouveaux pieds de charge de type <a href="fr/menu/produits/composants-de-pesage/accessoires/hlcbpcx/" class="internal-link" >HLCB/PCX</a> sont dotés à l'intérieur d'un double pendule qui élimine efficacement les charges transverses. </p>
<p>La force est donc introduite presque exclusivement dans la direction souhaitée. En associant les pesons HLCB aux pieds de charge adaptés, il est donc possible d'obtenir une balance de classe de précision C6. Les pieds de charge en acier inoxydable sont réglables en hauteur et conviennent pour tous les pesons HLCB ayant une charge nominale comprise entre 200 kg et 1,76 t.</p>]]></content:encoded>
			<category>Press Releases</category>
			
			
			<pubDate>Thu, 28 Feb 2013 12:24:00 +0100</pubDate>
			
		</item>
		
		<item>
			<title>HBM successful at China Brew &amp; Beverage</title>
			<link>http://www.hbm.com/fr/menu/qui-sommes-nous/communiques-de-presse/communiques-de-presse-detail/datum/2013/02/22/hbm-successful-at-china-brew-beverage-2/?cHash=7388685d004d65c15f2030f1b3cead7d</link>
			<description>Test and measurement specialist HBM has successfully exhibited at this year's China Brew and Beverage for the first time.</description>
			<content:encoded><![CDATA[<p>The Chinese trade fair for brewery and beverage technology, with about 700 exhibitors, is the largest event of its kind in Asia. Visitors were particularly interested in FIT <a href="fr/menu/produits/composants-de-pesage/capteurs-numeriques/" class="internal-link" >digital load cells</a>. </p>
<p>They are used, for example, in filling machines using weighing technology to control the filling process. In these applications, digital load cells demonstrate their strengths such as high accuracy and speed. The load cells are easy to integrate and, in addition, extremely rugged and thus allow use in difficult environments. </p>
<p>Many renowned manufacturers of filling machines took the trade fair as an opportunity to convince themselves of the benefits of digital weighing technology. Numerous companies have already started to integrate innovative HBM weighing technology into their machines and systems.</p>]]></content:encoded>
			<category>Press Releases</category>
			
			
			<pubDate>Fri, 22 Feb 2013 16:11:00 +0100</pubDate>
			
		</item>
		
		<item>
			<title>Avec son nouveau module d'interface, HBM fixe de nouvelles références pour une communication précise en temps réel dans le domaine de la mesure de couple</title>
			<link>http://www.hbm.com/fr/menu/qui-sommes-nous/communiques-de-presse/communiques-de-presse-detail/datum/2013/02/28/hbm-is-setting-new-standards-for-precision-real-time-communication-in-torque-measuring-technology-wi-4/?cHash=3086884aad3e974139a46a34be6e3e90</link>
			<description>Les clients effectuant des mesures de couples peuvent dès aujourd'hui se procurer l'interface EtherCAT TIM-EC très flexible avec transmission numérique des données pour toute la famille T40.</description>
			<content:encoded><![CDATA[<p>Ce module est destiné aux systèmes de régulation et d'automatisation reposant sur un bus de terrain.</p>
<p>Les bancs d'essai de fonction notamment, ainsi que les bancs d'essai pour moteurs électriques et moteurs à combustion, pour boîtes de vitesses, pompes et compresseurs peuvent ainsi bénéficier de la rapidité et de la précision incomparables de ce module. TIM-EC prend en charge les vitesses d'échantillonnage jusqu'à 20 000 valeurs de mesure par seconde sur le bus. Il se caractérise par un faible temps de propagation de groupe de seulement 100 µs environ ainsi que par une transmission rapide des données sans signaux parasites.</p>
<p>Il est ainsi possible de détecter précisément le couple et la vitesse de rotation simultanément et de les prendre en compte aisément en temps réel dans des systèmes de commande et d'automatisation ; l'angle de rotation et la puissance sont interrogés de façon isochrone. Les signaux sont transmis sous forme numérique sans perte de précision. </p>
<p>Encore mieux, le serveur web intégré permet un diagnostic et un paramétrage au moyen de navigateurs standards ; aucun logiciel particulier n'est nécessaire. Avec le TIM-EC, HBM est dans l'ère du temps et répond à l'emploi croissant d'interfaces basées sur Ethernet dans la construction de bancs d'essai.</p>]]></content:encoded>
			<category>Press Releases</category>
			
			
			<pubDate>Thu, 28 Feb 2013 11:53:00 +0100</pubDate>
			
		</item>
		
		<item>
			<title>Fast and precise FIT/5 load cell increases output of filling machines</title>
			<link>http://www.hbm.com/fr/menu/qui-sommes-nous/communiques-de-presse/communiques-de-presse-detail/datum/2013/02/22/fast-and-precise-fit5-load-cell-increases-output-of-filling-machines-1/?cHash=8d817649471dabd8f639f76c84fc9336</link>
			<description>Digital load cells offer many benefits for users, for example, high accuracy, very fast measurement, easy integration into the application, and many directly integrated additional functions.</description>
			<content:encoded><![CDATA[<p><a href="fr/menu/produits/composants-de-pesage/capteurs-numeriques/" class="internal-link" >Type FIT digital load cells</a> from test and measurement specialist HBM are now also highly successful in the Chinese market. Many manufacturers have already started to integrate digital weighing technology into their machines and systems.</p>
<p>Filling machines for a variety of products ranging from oil through care products and beverages are typical example applications. They operate with particular accuracy and speed when weighing technology is used to control the filling process.</p>
<p>Renowned large manufacturers as well as many medium-sized enterprises in China have already put their trust in digital weighing technology from HBM. They can be confident that their end customers get cutting-edge solutions due to both the <a href="fr/menu/produits/composants-de-pesage/capteurs-numeriques/fit-5/" class="internal-link" >FIT/5 load cells</a>’ high quality and reliability and the professional support services provided by HBM.</p>]]></content:encoded>
			<category>Press Releases</category>
			
			
			<pubDate>Fri, 22 Feb 2013 13:37:00 +0100</pubDate>
			
		</item>
		
		<item>
			<title>Optimiser les mouvements en ski de fond – avec la technique de mesure HBM</title>
			<link>http://www.hbm.com/fr/menu/qui-sommes-nous/communiques-de-presse/communiques-de-presse-detail/datum/2013/02/22/optimiser-les-mouvements-en-ski-de-fond-avec-la-technique-de-mesure-hbm/?cHash=bed3958db40d1b74c7d83a55aa3c4992</link>
			<description>En ski de fond, l'amélioration des mouvements et une répartition des forces plus économe pour les séquences de mouvements complexes permettent de gagner de précieuses secondes.</description>
			<content:encoded><![CDATA[<p>L'institut suisse CSEM a effectué des essais à cet effet pour acquérir des données afin d'améliorer les séquences de mouvements. Il a pour cela mis en œuvre la technique de mesure de HBM. Les forces et accélérations ont ainsi été mesurées dans les bâtons, les chaussures de ski ainsi que sur les skieurs. On a ainsi placé par exemple des <a href="fr/menu/produits/capteur-sensor/force/u9b/" class="internal-link" >capteurs de force HBM de type C9B</a> dans les bâtons. Les signaux des divers capteurs ont été récupérés par un <a href="fr/menu/produits/electroniques-de-mesure-et-logiciels/compacts-et-usb/dq430/" class="internal-link" >amplificateur de mesure espressoDAQ de type DQ430</a>. </p>
<p>L'alimentation électrique était assurée via le port USB d'un notebook auquel était également raccordé un récepteur GPS. Grâce au format de poche très compact de l'<a href="fr/menu/produits/electroniques-de-mesure-et-logiciels/compacts-et-usb/" class="internal-link" >amplificateur espressoDAQ</a>, toute la technique de mesure rentrait dans un sac à dos que le skieur pouvait simplement prendre avec lui lors des essais. Il fut ainsi possible d'enregistrer et d'analyser les courbes de force et d'accélération dans diverses situations. </p>
<p>Des méthodes de mesure similaires permettent également d'acquérir des données complètes pour optimiser les mouvements dans d'autres sports, ou sont également mises en œuvre dans le domaine médical, par exemple pour la rééducation, le processus de guérison et la réussite du traitement.</p>]]></content:encoded>
			<category>Press Releases</category>
			
			
			<pubDate>Fri, 22 Feb 2013 12:30:00 +0100</pubDate>
			
		</item>
		
		<item>
			<title>Trouver la jauge d'extensométrie adaptée en toute simplicité</title>
			<link>http://www.hbm.com/fr/menu/qui-sommes-nous/communiques-de-presse/communiques-de-presse-detail/datum/2013/02/22/strain-gauge-selection-made-easy/?cHash=fdf3a0aa6c58733b78033ad015cb8581</link>
			<description>Hottinger Baldwin Messtechnik GmbH (HBM) propose dès à présent un configurateur unique en son genre permettant de sélectionner des jauges d'extensométrie adaptées. Étape par étape, il aide l'utilisateur à trouver la jauge adaptée, quel que soit le produit utilisé jusqu'alors.</description>
			<content:encoded><![CDATA[<p>En raison de la multitude de types de jauges existants, l'une des principales demandes est de pouvoir trouver rapidement la jauge adaptée. Grâce à une fonction de recherche intelligente, l'utilisateur trouve rapidement la jauge adaptée après avoir indiqué les paramètres types tels que la géométrie, la taille, la résistance, les possibilités de raccordement, la protection, etc. Une représentation graphique et l'indication des caractéristiques techniques fournissent des éléments clairs pour prendre sa décision. La jauge peut ensuite être commandée en un clic sur la boutique en ligne, l'utilisateur sachant immédiatement si la jauge est disponible ou non.</p>
<p>Le stock bien approvisionné de HBM permet d'expédier la plupart des jauges en une journée et garantit ainsi des délais de livraison incomparables.</p>
<p>La saisie des principaux paramètres n'est pas la seule possibilité pour trouver et commander la jauge adaptée. Dans de nombreux cas, il suffit d'indiquer le code de commande de la jauge utilisée jusqu'alors. Cela fonctionne même pour les jauges d'autres fabricants. La conversion en référence pièce se fait très simplement et sans engagement sur le site Internet de HBM. Comme pour la recherche étape par étape, il suffit de quelques clics pour vérifier la disponibilité du produit et pour commander.</p>]]></content:encoded>
			<category>Press Releases</category>
			
			
			<pubDate>Fri, 22 Feb 2013 11:44:00 +0100</pubDate>
			
		</item>
		
	</channel>
</rss>