<?xml version="1.0" encoding="utf-8"?>
<rss version="2.0" xmlns:content="http://purl.org/rss/1.0/modules/content/">
	<channel>
		
		<title>hbm.com: Latest News</title>
		<link>http://www.hbm.com/</link>
		<description>Latest News from hbm.com</description>
		<language>en</language>
		<image>
			<title>hbm.com: Latest News</title>
			<url>http://www.hbm.com/typo3conf/ext/tt_news/ext_icon.gif</url>
			<link>http://www.hbm.com/</link>
			<width>18</width>
			<height>16</height>
			<description>Latest News from hbm.com</description>
		</image>
		<generator>TYPO3 - get.content.right</generator>
		<docs>http://blogs.law.harvard.edu/tech/rss</docs>
		
		
		
		<lastBuildDate>Tue, 18 Jun 2013 12:05:00 +0200</lastBuildDate>
		
		
		<item>
			<title>Acquiring high electrical voltages and mechanical measured quantities in parallel</title>
			<link>http://www.hbm.com/it/menu/chi-siamo/sala-stampa/acquisizione-parallela-di-tensioni-elettriche-elevate-e-grandezze-di-misura-meccaniche/</link>
			<description>Con lo sviluppo del condizionatore di segnale ad alto voltaggio SCM-HV, ora è possibile rilevare parallelamente sia le tensioni elettriche che le grandezze di misura meccaniche.</description>
			<content:encoded><![CDATA[]]></content:encoded>
			<category>Press Releases</category>
			
			
			<pubDate>Tue, 18 Jun 2013 12:04:00 +0200</pubDate>
			
		</item>
		
		<item>
			<title>High-load stainless steel platform load cell with degree of protection IP69K</title>
			<link>http://www.hbm.com/it/menu/chi-siamo/sala-stampa/high-load-stainless-steel-platform-load-cell-with-degree-of-protection-ip69k/</link>
			<description>The new type series PW29 from HBM offers platform load cells specially designed for extreme environmental conditions.</description>
			<content:encoded><![CDATA[]]></content:encoded>
			<category>Press Releases</category>
			
			
			<pubDate>Fri, 24 May 2013 11:51:00 +0200</pubDate>
			
		</item>
		
		<item>
			<title>HBM Introduces 16-Channel Universal Strain Gauge Bridge Amplifier</title>
			<link>http://www.hbm.com/it/menu/chi-siamo/sala-stampa/sala-stampa-dettagli/datum/2013/03/19/hbm-introduces-16-channel-universal-strain-gauge-bridge-amplifier-4/?cHash=a0a9b9c2448b8f7bf5696fe87d1789f0</link>
			<description>QuantumX MX1615 Offers High-Channel Density and Flexibility</description>
			<content:encoded><![CDATA[<p>The <a href="http://www.hbm.com/en/menu/products/measurement-electronics-software/compact-universal-data-acquisition-system/quantumx-mx1615/" >QuantumX MX1615</a> is specifically designed to facilitate the modular data acquisition system connection of up to 16 transducers or SG, including SG bridge amplifiers in quarter-, half-, and full-bridge configurations, with patented Kreuzer four-wire circuits. Only one MX1615 module is required to measure all mechanical parameters, including temperature and voltage.</p>
<p>The QuantumX MX1615 allows for SG excitation voltages to be user-specified per channel, either as a carrier frequency excitation or DC voltage excitation. This results in a measurement amplifier that is insensitive to the electromagnetic and thermal interferences which commonly result from converters, high currents, electric machinery or temperature variations. In addition, both the amplifier and transducer may be used at considerable distances from desired measurement points, allowing for the driving of long cables. Each channel is equipped with a high-performance 24-bit AD converter; is independently configurable for data rates of up to 19.2 kHz, as well as for filtering parameters; and supports TEDS (per IEEE 1451.4). Such features make the HBM QuantumX MX1615 suitable for use within both static and dynamic systems.</p>
<p>Notes HBM Business Development Manager, Sujit Basu, “The unique large channel density of the QuantumX MX1615 enables engineers to perform extremely high-accuracy bridge-based measurements in virtually any environment with minimal setup time.&quot;</p>
<p>As part of a scalable system, the MX1615 may be effectively combined with other QuantumX series modules within a distributed measurement architecture, for example with analog outputs, digital inputs/outputs, CAN bus or EtherCAT connection. Ethernet TCP/IP allows for seamless transfer data to a PC.</p>
<p>All HBM QuantumX MX1615 bridge amplifiers are available with the powerful and easy-to-use catman®AP measurement software for data acquisition, visualization and analysis. A comprehensive offering of additional software packages includes LabVIEW™ driver, .NET and CANape drivers.</p>
<p>QuantumX MX1615 is ideally suited for a variety of experimental stress analysis applications, including static load testing, quasi-static fatigue testing, materials testing and residual stress analysis, as well as Road Load Data Acquisition (RLDA).</p>]]></content:encoded>
			<category>PRESS_USA</category>
			
			
			<pubDate>Tue, 19 Mar 2013 15:20:00 +0100</pubDate>
			
		</item>
		
		<item>
			<title>HBM Press Release: Eichfähige Wägezelle für Silowaagen jetzt bis 400t</title>
			<link>http://www.hbm.com/it/menu/chi-siamo/sala-stampa/legal-for-trade-load-cells-for-silo-weighing-systems-now-up-to-400-t/</link>
			<description>Die eichfähigen Wägezellen C16A2D1 von HBM, die vor allem in Silowaagen zum Einsatz kommen, sind jetzt auch mit einer Nennlast von 400 t erhältlich.</description>
			<content:encoded><![CDATA[]]></content:encoded>
			<category>PRESS_DE</category>
			
			
			<pubDate>Tue, 05 Mar 2013 16:06:00 +0100</pubDate>
			
		</item>
		
		<item>
			<title>Zubehör für optische Dehnungsmessstreifen</title>
			<link>http://www.hbm.com/it/menu/chi-siamo/sala-stampa/accessories-for-optical-strain-gauges/</link>
			<description>Der Messtechnikspezialist HBM bietet seinen Kunden jetzt ein umfangreiches Zubehörprogramm rund um seine optischen Dehnungsmessstreifen an.</description>
			<content:encoded><![CDATA[]]></content:encoded>
			<category>PRESS_DE</category>
			
			
			<pubDate>Tue, 05 Mar 2013 15:48:00 +0100</pubDate>
			
		</item>
		
		<item>
			<title>Celle di carico ad alta precisione con grado di protezione IP69K</title>
			<link>http://www.hbm.com/it/menu/chi-siamo/sala-stampa/celle-di-carico-ad-alta-precisione-con-grado-di-protezione-ip69k/</link>
			<description>Le celle di carico HLCB2 di HBM sono ora disponibili anche nella versione ad alta precisione, che consente il rispetto delle norme OIML nella costruzione di bilance con classe di precisione C6.</description>
			<content:encoded><![CDATA[]]></content:encoded>
			<category>Press Releases</category>
			
			
			<pubDate>Tue, 05 Mar 2013 15:01:00 +0100</pubDate>
			
		</item>
		
		<item>
			<title>Costruzione più facile di bilance ad alta precisione grazie al piedino di carico</title>
			<link>http://www.hbm.com/it/menu/chi-siamo/sala-stampa/sala-stampa-dettagli/datum/2013/02/28/loading-foot-simplifies-construction-of-high-precision-scales/?cHash=cf7333904164075da321e918e7941712</link>
			<description>Per costruire bilance ad alta precisione, sono necessarie, oltre a celle di carico sufficientemente precise, anche una struttura in grado di garantire un'applicazione ottimale della forza.</description>
			<content:encoded><![CDATA[<p>Per le celle di carico di tipo HLCB, lo specialista in tecnica di misura HBM introduce ora sul mercato piedini di carico adatti che consentono all'utente di semplificare la costruzione delle bilance ad alta precisione. La precisione nella pesatura di un carico si riduce se sulla cella di carico agiscono sollecitazioni trasversali. </p>
<p>Per questo motivo, i nuovi piedini di carico di tipo <a href="it/menu/prodotti/componenti-di-pesatura/accessori/hlcbpcx/" class="internal-link" >HLCB/PCX</a> sono dotati al loro interno di un cosiddetto doppio pendolo in grado di eliminare efficacemente le sollecitazioni trasversali. L'applicazione della forza avviene perciò praticamente solo nella direzione desiderata. </p>
<p>In conclusione, con le celle di carico HLCB e i piedini di carico adatti è possibile realizzare una bilancia che raggiunge la classe di precisione C6. I piedini di carico in acciaio inox sono regolabili in altezza e sono compatibili con tutte le celle di carico HLCB aventi carichi nominali compresi fra 200 kg e 1,76 t.</p>]]></content:encoded>
			<category>Press Releases</category>
			
			
			<pubDate>Thu, 28 Feb 2013 12:27:00 +0100</pubDate>
			
		</item>
		
		<item>
			<title>HBM successful at China Brew &amp; Beverage</title>
			<link>http://www.hbm.com/it/menu/chi-siamo/sala-stampa/sala-stampa-dettagli/datum/2013/02/22/hbm-successful-at-china-brew-beverage-3/?cHash=6ab78013a41fdb360583dbbe3916f635</link>
			<description>Test and measurement specialist HBM has successfully exhibited at this year's China Brew and Beverage for the first time.</description>
			<content:encoded><![CDATA[<p>The Chinese trade fair for brewery and beverage technology, with about 700 exhibitors, is the largest event of its kind in Asia. Visitors were particularly interested in FIT <a href="it/menu/prodotti/componenti-di-pesatura/celle-di-carico-digitali/" class="internal-link" >digital load cells</a>. </p>
<p>They are used, for example, in filling machines using weighing technology to control the filling process. In these applications, digital load cells demonstrate their strengths such as high accuracy and speed. The load cells are easy to integrate and, in addition, extremely rugged and thus allow use in difficult environments. </p>
<p>Many renowned manufacturers of filling machines took the trade fair as an opportunity to convince themselves of the benefits of digital weighing technology. Numerous companies have already started to integrate innovative HBM weighing technology into their machines and systems.</p>]]></content:encoded>
			<category>Press Releases</category>
			
			
			<pubDate>Fri, 22 Feb 2013 16:11:00 +0100</pubDate>
			
		</item>
		
		<item>
			<title>Con il nuovo modulo di interfaccia, HBM stabilisce nuovi standard per una comunicazione precisa in tempo reale nella tecnologia di misura della coppia</title>
			<link>http://www.hbm.com/it/menu/chi-siamo/sala-stampa/sala-stampa-dettagli/datum/2013/02/28/hbm-is-setting-new-standards-for-precision-real-time-communication-in-torque-measuring-technology-wi-10/?cHash=050c07f7fe8e3f24c86d58da13600680</link>
			<description>Per i clienti che operano nel settore della misurazione della coppia, è ora disponibile l'interfaccia EtherCAT ad alta flessibilità TIM-EC con trasmissione dati digitale per l'intera famiglia T40.</description>
			<content:encoded><![CDATA[<p>Il modulo trova applicazione nei sistemi di automazione e regolazione basati su bus di campo.</p>
<p>Grazie alla sua velocità e ineguagliabile precisione, questo modulo risulta utile soprattutto nei banchi di prova funzionali e nei banchi di prova per motori elettrici e a combustione, trasmissioni, pompe e compressori. <a href="it/menu/prodotti/trasduttori-e-sensori/coppia/tim-ec/" class="internal-link" >TIM-EC</a> supporta una velocità di scansione di 20.000 valori di misura massimi al secondo sul bus. Si distingue, inoltre, per un ritardo di gruppo limitato a soli 100 µs circa e per un trasferimento dati veloce senza segnali di disturbo.</p>
<p>La coppia e il numero di giri possono essere acquisiti in modo preciso e simultaneo e possono essere integrati con semplicità nei sistemi di controllo e automazione; a tale riguardo, l'angolo di rotazione e la potenza vengono richiamati contemporaneamente. I segnali vengono trasmessi in modo digitale e senza perdita di precisione.</p>
<p>La ciliegina sulla torta è il server Web integrato, che consente la diagnosi e la parametrizzazione tramite i più comuni browser senza richiedere appositi software. Con lo sviluppo di TIM-EC, HBM è in prima linea sul fronte dell'innovazione e dà risposta all'impiego sempre maggiore di interfacce basate su Ethernet nella costruzione dei banchi di prova.<br /><br /></p>]]></content:encoded>
			<category>Press Releases</category>
			
			
			<pubDate>Thu, 28 Feb 2013 11:58:00 +0100</pubDate>
			
		</item>
		
		<item>
			<title>Fast and precise FIT/5 load cell increases output of filling machines</title>
			<link>http://www.hbm.com/it/menu/chi-siamo/sala-stampa/sala-stampa-dettagli/datum/2013/02/22/fast-and-precise-fit5-load-cell-increases-output-of-filling-machines-3/?cHash=8bb14a3a1036d8dbc1ec0b63f4b95cea</link>
			<description>Digital load cells offer many benefits for users, for example, high accuracy, very fast measurement, easy integration into the application, and many directly integrated additional functions.</description>
			<content:encoded><![CDATA[<p><a href="it/menu/prodotti/componenti-di-pesatura/celle-di-carico-digitali/" class="internal-link" >Type FIT digital load cells</a> from test and measurement specialist HBM are now also highly successful in the Chinese market. Many manufacturers have already started to integrate digital weighing technology into their machines and systems.</p>
<p>Filling machines for a variety of products ranging from oil through care products and beverages are typical example applications. They operate with particular accuracy and speed when weighing technology is used to control the filling process.</p>
<p>Renowned large manufacturers as well as many medium-sized enterprises in China have already put their trust in digital weighing technology from HBM. They can be confident that their end customers get cutting-edge solutions due to both the <a href="it/menu/prodotti/componenti-di-pesatura/celle-di-carico-digitali/fit-5/" class="internal-link" >FIT/5 load cells</a>’ high quality and reliability and the professional support services provided by HBM.</p>]]></content:encoded>
			<category>Press Releases</category>
			
			
			<pubDate>Fri, 22 Feb 2013 13:37:00 +0100</pubDate>
			
		</item>
		
	</channel>
</rss>