<?xml version="1.0" encoding="utf-8"?>
<rss version="2.0" xmlns:content="http://purl.org/rss/1.0/modules/content/">
	<channel>
		
		<title>hbm.com: Latest News</title>
		<link>http://www.hbm.com/</link>
		<description>Latest News from hbm.com</description>
		<language>en</language>
		<image>
			<title>hbm.com: Latest News</title>
			<url>http://www.hbm.com/typo3conf/ext/tt_news/ext_icon.gif</url>
			<link>http://www.hbm.com/</link>
			<width>18</width>
			<height>16</height>
			<description>Latest News from hbm.com</description>
		</image>
		<generator>TYPO3 - get.content.right</generator>
		<docs>http://blogs.law.harvard.edu/tech/rss</docs>
		
		
		
		<lastBuildDate>Fri, 24 May 2013 11:51:00 +0200</lastBuildDate>
		
		
		<item>
			<title>High-load stainless steel platform load cell with degree of protection IP69K</title>
			<link>http://www.hbm.com/pt/menu/sobre-nos/press-room/high-load-stainless-steel-platform-load-cell-with-degree-of-protection-ip69k/</link>
			<description>The new type series PW29 from HBM offers platform load cells specially designed for extreme environmental conditions.</description>
			<content:encoded><![CDATA[]]></content:encoded>
			<category>Press Releases</category>
			
			
			<pubDate>Fri, 24 May 2013 11:51:00 +0200</pubDate>
			
		</item>
		
		<item>
			<title>HBM Introduces 16-Channel Universal Strain Gauge Bridge Amplifier</title>
			<link>http://www.hbm.com/pt/menu/sobre-nos/press-room/press-room-detail/datum/2013/03/19/hbm-introduces-16-channel-universal-strain-gauge-bridge-amplifier-5/?cHash=3697ac04fe0fab1a006a1dc59df8769f</link>
			<description>QuantumX MX1615 Offers High-Channel Density and Flexibility</description>
			<content:encoded><![CDATA[<p>The <a href="http://www.hbm.com/en/menu/products/measurement-electronics-software/compact-universal-data-acquisition-system/quantumx-mx1615/" >QuantumX MX1615</a> is specifically designed to facilitate the modular data acquisition system connection of up to 16 transducers or SG, including SG bridge amplifiers in quarter-, half-, and full-bridge configurations, with patented Kreuzer four-wire circuits. Only one MX1615 module is required to measure all mechanical parameters, including temperature and voltage.</p>
<p>The QuantumX MX1615 allows for SG excitation voltages to be user-specified per channel, either as a carrier frequency excitation or DC voltage excitation. This results in a measurement amplifier that is insensitive to the electromagnetic and thermal interferences which commonly result from converters, high currents, electric machinery or temperature variations. In addition, both the amplifier and transducer may be used at considerable distances from desired measurement points, allowing for the driving of long cables. Each channel is equipped with a high-performance 24-bit AD converter; is independently configurable for data rates of up to 19.2 kHz, as well as for filtering parameters; and supports TEDS (per IEEE 1451.4). Such features make the HBM QuantumX MX1615 suitable for use within both static and dynamic systems.</p>
<p>Notes HBM Business Development Manager, Sujit Basu, “The unique large channel density of the QuantumX MX1615 enables engineers to perform extremely high-accuracy bridge-based measurements in virtually any environment with minimal setup time.&quot;</p>
<p>As part of a scalable system, the MX1615 may be effectively combined with other QuantumX series modules within a distributed measurement architecture, for example with analog outputs, digital inputs/outputs, CAN bus or EtherCAT connection. Ethernet TCP/IP allows for seamless transfer data to a PC.</p>
<p>All HBM QuantumX MX1615 bridge amplifiers are available with the powerful and easy-to-use catman®AP measurement software for data acquisition, visualization and analysis. A comprehensive offering of additional software packages includes LabVIEW™ driver, .NET and CANape drivers.</p>
<p>QuantumX MX1615 is ideally suited for a variety of experimental stress analysis applications, including static load testing, quasi-static fatigue testing, materials testing and residual stress analysis, as well as Road Load Data Acquisition (RLDA).</p>]]></content:encoded>
			<category>PRESS_USA</category>
			
			
			<pubDate>Tue, 19 Mar 2013 15:20:00 +0100</pubDate>
			
		</item>
		
		<item>
			<title>HBM Press Release: Eichfähige Wägezelle für Silowaagen jetzt bis 400t</title>
			<link>http://www.hbm.com/pt/menu/sobre-nos/press-room/eichfaehige-waegezelle-fuer-silowaagen-jetzt-bis-400t/</link>
			<description>Die eichfähigen Wägezellen C16A2D1 von HBM, die vor allem in Silowaagen zum Einsatz kommen, sind jetzt auch mit einer Nennlast von 400 t erhältlich.</description>
			<content:encoded><![CDATA[]]></content:encoded>
			<category>PRESS_DE</category>
			
			
			<pubDate>Tue, 05 Mar 2013 16:06:00 +0100</pubDate>
			
		</item>
		
		<item>
			<title>Zubehör für optische Dehnungsmessstreifen</title>
			<link>http://www.hbm.com/pt/menu/sobre-nos/press-room/zubehoer-fuer-optische-dehnungsmessstreifen/</link>
			<description>Der Messtechnikspezialist HBM bietet seinen Kunden jetzt ein umfangreiches Zubehörprogramm rund um seine optischen Dehnungsmessstreifen an.</description>
			<content:encoded><![CDATA[]]></content:encoded>
			<category>PRESS_DE</category>
			
			
			<pubDate>Tue, 05 Mar 2013 15:48:00 +0100</pubDate>
			
		</item>
		
		<item>
			<title>Células de carga altamente precisas no tipo de proteção IP69K</title>
			<link>http://www.hbm.com/pt/menu/sobre-nos/press-room/celulas-de-carga-altamente-precisas-no-tipo-de-protecao-ip69k/</link>
			<description>As células de carga HLCB2 da HBM estão agora disponíveis em uma versão altamente precisa, com as quais é possível construir balanças da classe de precisão C6 conforme as disposições da OIML.</description>
			<content:encoded><![CDATA[]]></content:encoded>
			<category>Press Releases</category>
			
			
			<pubDate>Tue, 05 Mar 2013 15:02:00 +0100</pubDate>
			
		</item>
		
		<item>
			<title>O pé de carga facilita a construção de balanças altamente precisas</title>
			<link>http://www.hbm.com/pt/menu/sobre-nos/press-room/press-room-detail/datum/2013/02/28/loading-foot-simplifies-construction-of-high-precision-scales-9/?cHash=cde6c95de0b8ff37632bb1ab0dc9a003</link>
			<description>Para construir balanças altamente precisas, além das células de carga adequadas, é necessária uma construção que garanta uma aplicação de força otimizada.</description>
			<content:encoded><![CDATA[<p>Para as suas células de carga do tipo HLCB, o especialista em técnica de medição HBM traz agora pés de carga ajustados ao mercado, que facilitam ao usuário a construção de tais balanças altamente precisas. A precisão com a qual uma carga é pesada diminui, caso cargas transversais atuem sobre a células de carga. </p>
<p>Por isso, os novos pés de carga do tipo <a href="pt/menu/produtos/componentes-de-pesagem/acessorios/hlcbpcx/" class="internal-link" >HLCB/PCX</a> têm no interior um assim denominado pêndulo duplo que elimina de forma eficaz as cargas transversais. A aplicação da força ocorre praticamente em exclusivo na direção pretendida. </p>
<p>Como resultado com as células de carga HLCB e os pés de carga adequados, pode ser construída uma balança que preenche a classe de precisão C6. Os pés de carga em aço inoxidável são ajustáveis em altura e se adequam a todas as células de carga HLCB com as cargas nominais de 200 kg até 1,76 t.</p>]]></content:encoded>
			<category>Press Releases</category>
			
			
			<pubDate>Thu, 28 Feb 2013 12:29:00 +0100</pubDate>
			
		</item>
		
		<item>
			<title>HBM successful at China Brew &amp; Beverage</title>
			<link>http://www.hbm.com/pt/menu/sobre-nos/press-room/press-room-detail/datum/2013/02/22/hbm-successful-at-china-brew-beverage-4/?cHash=46b615eb2c37df2081dd753d4498df65</link>
			<description>Test and measurement specialist HBM has successfully exhibited at this year's China Brew and Beverage for the first time.</description>
			<content:encoded><![CDATA[<p>The Chinese trade fair for brewery and beverage technology, with about 700 exhibitors, is the largest event of its kind in Asia. Visitors were particularly interested in FIT <a href="pt/menu/produtos/componentes-de-pesagem/celulas-de-carga-digitais/" class="internal-link" >digital load cells</a>. </p>
<p>They are used, for example, in filling machines using weighing technology to control the filling process. In these applications, digital load cells demonstrate their strengths such as high accuracy and speed. The load cells are easy to integrate and, in addition, extremely rugged and thus allow use in difficult environments. </p>
<p>Many renowned manufacturers of filling machines took the trade fair as an opportunity to convince themselves of the benefits of digital weighing technology. Numerous companies have already started to integrate innovative HBM weighing technology into their machines and systems.</p>]]></content:encoded>
			<category>Press Releases</category>
			
			
			<pubDate>Fri, 22 Feb 2013 16:11:00 +0100</pubDate>
			
		</item>
		
		<item>
			<title>A HBM estabelece o padrão, com o módulo interface, para uma comunicação em tempo real precisa na área da tecnologia de medição do torque de rotação.</title>
			<link>http://www.hbm.com/pt/menu/sobre-nos/press-room/press-room-detail/datum/2013/02/28/hbm-is-setting-new-standards-for-precision-real-time-communication-in-torque-measuring-technology-wi-6/?cHash=0ef75771ef3ca8ff962f4e5281bd128a</link>
			<description>Para os clientes no âmbito da medição do torque de rotação oferecemos agora a interface EtherCAT altamente flexível TIM-EC com transferência de dados digital, em toda a gama T40.</description>
			<content:encoded><![CDATA[<p>O módulo é usado em sistemas de automação e controle baseados em barramento.</p>
<p>As estações de ensaios de funcionamento bem como estações de ensaios para motores elétricos e de combustão, acionamentos, bombas e compressores se beneficiam em particular da velocidade e precisão inequívoca destes módulos. A TIM-EC suporta uma taxa de amostragem de até 20.000 valores medidos por segundo no barramento. Esta destaca-se por um tempo de execução dos grupos reduzido de apenas 100 µs aprox., assim como pela rápida transferência de dados sem sinais de interferência.</p>
<p>O torque e a velocidade de rotação podem ser registrados com precisão simultânea e integrados em tempo real a sistemas de comando e automação de forma simples; o ângulo de rotação e a potência podem, assim, ser acessados simultaneamente. Os sinais são transferidos em formato digital e sem perda de fidelidade. </p>
<p>E o atrativo principal: o servidor web integrado que permite o diagnóstico e parametrização através do navegador padrão. Não é necessário nenhum software especial. Com o desenvolvimento da TIM-EC, a HBM segue as últimas tendências do mercado e reage à proliferação do uso de interfaces baseadas na ethernet, em fase de construção e teste.</p>]]></content:encoded>
			<category>Press Releases</category>
			
			
			<pubDate>Thu, 28 Feb 2013 12:00:00 +0100</pubDate>
			
		</item>
		
		<item>
			<title>Fast and precise FIT/5 load cell increases output of filling machines</title>
			<link>http://www.hbm.com/pt/menu/sobre-nos/press-room/press-room-detail/datum/2013/02/22/fast-and-precise-fit5-load-cell-increases-output-of-filling-machines-9/?cHash=21200667dca40d26f947ca8334b720ac</link>
			<description>Digital load cells offer many benefits for users, for example, high accuracy, very fast measurement, easy integration into the application, and many directly integrated additional functions.</description>
			<content:encoded><![CDATA[<p><a href="pt/menu/produtos/componentes-de-pesagem/celulas-de-carga-digitais/" class="internal-link" >Type FIT digital load cells</a> from test and measurement specialist HBM are now also highly successful in the Chinese market. Many manufacturers have already started to integrate digital weighing technology into their machines and systems.</p>
<p>Filling machines for a variety of products ranging from oil through care products and beverages are typical example applications. They operate with particular accuracy and speed when weighing technology is used to control the filling process.</p>
<p>Renowned large manufacturers as well as many medium-sized enterprises in China have already put their trust in digital weighing technology from HBM. They can be confident that their end customers get cutting-edge solutions due to both the <a href="pt/menu/produtos/componentes-de-pesagem/celulas-de-carga-digitais/fit-5/" class="internal-link" >FIT/5 load cells</a>’ high quality and reliability and the professional support services provided by HBM.</p>]]></content:encoded>
			<category>Press Releases</category>
			
			
			<pubDate>Fri, 22 Feb 2013 13:37:00 +0100</pubDate>
			
		</item>
		
		<item>
			<title>Otimizar as sequências de movimentos no esqui de fundo – com a tecnologia de medição da HBM</title>
			<link>http://www.hbm.com/pt/menu/sobre-nos/press-room/press-room-detail/datum/2013/02/22/optimizing-movement-sequences-in-cross-country-skiing-with-measurement-technology-from-hbm-4/?cHash=595d2383fc63a1906822afa32c1af8d4</link>
			<description>No esqui de fundo, pode-se poupar segundos preciosos melhorando as sequências de movimentos e distribuindo a força de uma forma mais econômica durante as complexas sequências.</description>
			<content:encoded><![CDATA[<p>O Instituto CSEM, na Suíça, realizou várias experiências nesta área de forma a adquirir conhecimentos sobre as formas de melhorar as sequências de movimentos. A tecnologia de medição da HBM foi utilizada nestas experiências. Foram medidas forças e acelerações nos bastões, botas e nos próprios esquiadores. Nos bastões foram utilizados, por exemplo, <a href="pt/menu/produtos/transdutores-sensores/forca/c9b/" class="internal-link" >sensores de esforço modelo C9B da HBM</a>. </p>
<p>Os sinais dos diferentes sensores foram recolhidos por um <a href="pt/menu/produtos/eletronica-de-medicao/aquisicao-de-dados-usb/dq430/" class="internal-link" >amplificador de medição modelo DQ430</a>. A alimentação de tensão era feita de forma simples, através da entrada USB de um computador portátil, ao qual também estava conectado um receptor de GPS. Graças ao formato de bolso compacto do <a href="pt/menu/produtos/eletronica-de-medicao/aquisicao-de-dados-usb/" class="internal-link" >amplificador de medição espressoDAQ</a>, toda a tecnologia de medição coube em uma mochila facilmente transportável pelo investigador durante os testes. Deste modo, foi possível registrar e avaliar os processos de aceleração em diferentes situações. </p>
<p>Com métodos de medição semelhantes, pode-se ganhar conhecimentos mais abrangentes sobre a otimização de sequências de movimentos em outras modalidades esportivas ou comprovar na medicina, p. ex. na reabilitação, processos de cura e sucesso de tratamentos.</p>]]></content:encoded>
			<category>Press Releases</category>
			
			
			<pubDate>Fri, 22 Feb 2013 13:21:00 +0100</pubDate>
			
		</item>
		
	</channel>
</rss>