Genesis HighSpeed and Perception
| Descrizione | Versione | Build | Grandezza | Data |
| Perception FREE Viewer Software This is the FREE viewer version of Perception software which can be downloaded and used free of charge. |
6.20 | 12083 | 173 MByte | 03/2012 |
| Perception Software Note: Perception 6.20 now includes the instruments firmware. That means it no longer requires an additional download of the firmware for the GEN DAQ systems and LIBERTY. |
6.20 | 12083 | 173 MByte | 03/2012 |
| Perception Software 64-bit Note: Perception Enterprise 6.20 includes the instrument firmware. That means it no longer requires an additional download of the firmware for the GEN DAQ systems and LIBERTY. |
6.20 | 12083 | 172 MByte | 03/2012 |
| PNRF Reader Toolkit 32/64-bit Software programming tool to read the proprietary PNRF (Perception Native Recording File) file format. |
6.20 | 12083 | 5 MByte | 03/2012 |
GPL Sources
| Descrizione | Versione | Build | Grandezza | Data |
| GPL Sources for IM2 GPL file for IM2 interface/controller card. |
287 MByte | 12/2011 |