Downloads for QuantumX & SomatXR

Important: All QuantumX modules are delivered with firmware version 4 since March 2014. The firmware of existing modules can be updated. If you use catman Easy/AP, version 3.5 is the minimum requriement. Please see below for further information.

Please register on our website to start the download. If you already have a user account, simply log in using your email address.

Inserite l’indirizzo email.

Se siete già registrati al sito HBM.com, utilizzate il vostro indirizzo email per accedere alla completa documentazione tecnica HBM.

Firmware QuantumX / SomatXR MX Modules

Descrizione Versione Build Grandezza Data
QuantumX / SomatXR MX (hbg)

Minimum existing version: 4 or higher.

Necessary tools: MX Assistant, catman Easy/AP version 3.5 or higher.


4.2.28   13 MByte 06/2015

Firmware QuantumX / SomatXR Data Recorder

Descrizione Versione Build Grandezza Data
QuantumX Data Recorder CX22 / CX22-W

Necessary tools: USB stick and keyboard (please read the Data Recorder operating manual.


 
4.0.3   1033 MByte 06/2015
SomatXR CX23-R Firmware
SomatXR CX23-R Firmware GILT FÜR VERSION 1.61: SomatXR CX23-R Firmware package. Designed to work with supported MX modules using MX firmware 4.2.28.0
1.6.2 1489 60 MByte 07/2015

Firmware QuantumX MX Modules (< Version 4)

Descrizione Versione Build Grandezza Data
QuantumX Firmware Pack (qxb)

This firmware package can be used to update existing QuantumX modules with firmware 1.21.76 or 2.21.76 (MX840A/MX440A) to the latest version 4.2.28

Modules with older firmware versions need to be updated to .76 in a first step. Please find it the Download archive at the end of this page. Necessary tools: latest QuantumX Firmware Updater or min. catman Easy 3.5.1


 
4.2.28   367 MByte 06/2015

Inserite l’indirizzo email.

Se siete già registrati al sito HBM.com, utilizzate il vostro indirizzo email per accedere alla completa documentazione tecnica HBM.

Software for QuantumX & SomatXR

Descrizione Versione Build Grandezza Data
catman Easy / catman AP / catman PostProcess
4.1.1   731 MByte 08/2015
HBM common API
The HBM common API enables users to develop their own PC software application using Microsoft Visual Studio, to integrate HBM DAQ systems QuantumX, SomatXR, PMX and MGCplus.
The download includes the API as well as documentation and examples.
2.0R2   9 MByte 06/2015
HBM DIAdem Driver

Only available in German language.

The driver allows to integrate QuantumX, SomatXR and MGCplus in DIAdem.

Please see the Release Notes for futher details and requirements.


5.0   49 MByte 10/2014
HBM LabVIEW Driver
The driver allows to integrate QuantumX, SomatXR, PMX and MGCplus in LabVIEW.
Please see the Release Notes for futher details and requirements.
2.0.2   8 MByte 07/2015
QuantumX / SomatXR CANape Driver

The driver allows you to integrate all QuantumX / SomatXR measurement modules in CANape.

Tested with CANape 10, 11, 12 and 13


 
4.1.1   10 MByte 08/2014
QuantumX / SomatXR System CD

Installation Note: Please unzip and then start with the installation.

  • MX Assistant (EN, DE, FR, JP)
  • QuantumX Firmware Updater
  • QuantumX Data Recorder Assistant
  • FireWire Driver
  • Manual, Online Help, Datasheets, etc.

4.21   572 MByte 02/2015
QuantumX API
The API supports the whole functionality of the QuantumX modules (except CX22 data recorder).
For new projects we recommend to use the HBM Common API.
 
4.1   28 MByte 02/2015
QuantumX LabVIEW Driver

LabVIEW 2009 or later is required.

The driver supports the whole functionality of the QuantumX modules (except CX22 data recorder).

For new projects we recommend to use the HBM LabVIEW Driver


 
4.1   17 MByte 02/2015
Our Video Tutorial: How to update the QuantumX firmware