Measuring Torque Correctly
Rainer Schicker and Dr. Georg Wegener have written a 272-page manual which provides an overview of all the essential aspects of using torque transducers.It describes the principle options for torque measurement and deals with the design and application of the torque transducers most commonly used today, those working on the strain gage principle.
Clearly laid out and easily understood, this reference book gives a comprehensive overview of all essential aspects in the use of torque transducers. It describes the principle methods for measuring torque, with particular reference to the mechanical and electrical configuration of torque transducers based on the strain gage principle. It contains a wealth of information on how to address and solve problems arising in everyday applications, and serves as a practical help for those whose work involves the measurement of torque.
Its comprehensive information makes this book of interest and value to expert practitioners and less experienced users alike. Topics covered include selection criteria, configuration, installation, start-up, analysis of vibrational processes, calibration, and metrological principles.
The authors have deliberately avoided detailed theoretical discussion. For reference purposes and as a general overview, the appendix section comprises a brief outline of vibration engineering, and a collection of tables and equitations with short explanatory notes. It also includes an overview of the concepts underlying the specification of HBM torque transducers.
無料ダウンロード(英語)
Chapter 1: Introduction
The significance of torque as a measured quantity
Chapter 2: Torque measurement methods
Calculation from electrical power; measuring reaction torque; measuring in-line-torque; strain gages in torque measurement
Chapter 3: The structure of torque transducers
Mechanical structure, measurement signal transmission, measurement systems for speed and angle of rotation, electrical output signal types
Chapter 5: Using and installing torque transducers
Chapter 7: Calibrating torque transducers
尚、製本冊子としてご希望のお客様には販売も致しております。
お問い合わせはこちらから
以下の日本語は各章題の参考訳です。
第一章:序文
計測値としてのトルクの意義
第二章:トルク計測の方法
電力からの計算;リアクショントルクの計測;インライントルクの計測;トルク計測に於けるストレインゲージ
第三章:トルク変換器の構造
機械的構造;計測信号の伝送;回転速度と回転角度の計測システム;電気的出力信号のタイプ
第五章:トルク変換器の使用と設置
第七章:トルク変換器の校正