ストレインゲージ

Catalog (English, pdf)
Catalog (English, pdf)

HBMのストレインゲージ技術は60年前の誕生から現在に至るまで、たゆみない進化を遂げてまいりました。

 

単線式から始まったストレインゲージは、様々な計測に対応する幅広いラインナップへと発展し、長年にわたる研究開発と技術革新の歴史は、お客様から「HBMの技術は信頼できる」という評価をいただいております。私たちがこうして今ストレインゲージのマーケットリーダーと成りえたのも、ひとえにお客様からいただいた信頼の賜物であると考えております。

 

HBMでは、どんな計測の要求にも応える様々なタイプのストレインゲージをご用意いたしました。幅広い製品ラインナップのほかに、大量のご注文の場合には、カスタムデザインのストレインゲージもご用意いたします。

 

 

お探しの製品をお選びください
Measurement grids Protection Connections Temperature range  
  製品   概要
LY Linear strain gauges with 1 measurement grid
Linear strain gauges with 1 measurement grid
1 measurement grid / linear Covered (standard) Integrated solder tabs|Leads|Cable|Cable (RJ11 plug) -70°C … +200°C (standard)|-30°C … +105°C
XY 2つの計測グリッドをもつXY,Tロゼッタゲージ
2つの計測グリッドをもつXY,Tロゼッタゲージ
2 measurement grids / rosette Covered (standard) Integrated solder tabs|Cable|Cable (RJ11 plug)|Leads -70°C … +200°C (standard)|-30°C … +105°C
XY2 / XY4 Torsion/shear strain gauges with 2 measuring grids for measurements on torsion bars and determining shear stresses
Torsion/shear strain gauges with 2 measuring grids for measurements on torsion bars and determining shear stresses
2 measurement grids / torsion / shear Covered (standard) Integrated solder tabs|Leads|Cable -70°C … +200°C (standard)|-30°C … +105°C
RY Strain gauge rosettes with 3 measuring grids for analyzing biaxial stress states with unknown principal strain directions
Strain gauge rosettes with 3 measuring grids for analyzing biaxial stress states with unknown principal strain directions
3 measurement grids / rosette Covered (standard) Integrated solder tabs|Cable|Cable (RJ11 plug)|Leads -70°C … +200°C (standard)|-30°C … +105°C
DY Strain gauge with 2 parallel measurement grids
Strain gauge with 2 parallel measurement grids
2 measurement grids / parallel Covered (standard) Integrated solder tabs|Leads -70°C … +200°C (standard)|-30°C … +105°C
VY Full bridge strain gauges with 4 measuring grids for measurements on tension/compression bars
Full bridge strain gauges with 4 measuring grids for measurements on tension/compression bars
4 measurement grids / full bridge Covered (standard) Integrated solder tabs|Leads -70°C … +200°C (standard)|-30°C … +105°C
KY Strain gauge chains for determining strain gradients
Strain gauge chains for determining strain gradients
Chains (10-15 measurement grids) Covered (standard) Integrated solder tabs|Leads -70°C … +200°C (standard)|-30°C … +105°C
C Series 過酷な温度下でのエキスパート
過酷な温度下でのエキスパート
1 measurement grid / linear|2 measurement grids / T-rosette|3 measurement grids / rosette Covered (standard) Leads -269°C ... +250°C|-70°C … +200°C (standard)|-30°C … +105°C
V Series 3m標準ワイヤ付きエンキャプスレーション(カバー)タイプのストレインゲージ
3m標準ワイヤ付きエンキャプスレーション(カバー)タイプのストレインゲージ
1 measurement grid / linear|2 measurement grids / T-rosette|3 measurement grids / rosette Mechanical protection Stranded connection wire -30°C … +105°C
XY / RY Strain gauges for determining residual stress
Strain gauges for determining residual stress
Residual stress (2-3 measurement grids) Covered (standard) Integrated solder tabs|Leads -30°C … +105°C
LS31 Weldable strain gauge for measurements at elevated temperatures
Weldable strain gauge for measurements at elevated temperatures
1 measurement grid / linear Covered (standard) Weldable|Stranded connection wire -30°C … +105°C
LD20 Strain gauges for high strains or compression greater than 5 %
Strain gauges for high strains or compression greater than 5 %
1 measurement grid / linear Covered (standard) Leads -30°C … +105°C
LI66 Strain gauge for integration into fiber composites
Strain gauge for integration into fiber composites
1 measurement grid / linear Covered (standard) -30°C … +105°C
RDS Crack propagation gauges for determining crack propagation
Crack propagation gauges for determining crack propagation
Crack propagation gauge Covered (standard) Leads -70°C … +200°C (standard)|-30°C … +105°C
LE11 標準ワイヤ付きエンキャプスレーション(カバー)タイプのストレインゲージ - 防水及び防化学薬品
標準ワイヤ付きエンキャプスレーション(カバー)タイプのストレインゲージ - 防水及び防化学薬品
1 measurement grid / linear Humidity (IP67)|Chemicals Stranded connection wire -30°C … +105°C
TT-3/100 ストレインゲージのように取付が簡単な温度センサ
ストレインゲージのように取付が簡単な温度センサ
Temperature Covered (standard) Integrated solder tabs -70°C … +200°C (standard)|-30°C … +105°C
PMS40 過渡現象としての圧力計測に 過渡現象としての圧力計測に最適
過渡現象としての圧力計測に最適
Pressure Covered (standard) Integrated solder tabs -70°C … +200°C (standard)|-30°C … +105°C

ストレインゲージの選択とタイプ

 

リニアゲージ...

...このゲージは、計測グリッドが貼られた一方向の応力を計測します。アプリケーションの例としては、圧縮・引っ張り棒の弾力性弾性率の計測が挙 げられます。材料のE弾性率(E-modules)は、一定の負荷方向で発生するリニアの伸張いより計測され、フックの法則により機械的な応力が計算され ます。

ダブルストレインゲージ...

...このゲージは2つの計測グリッド(2つのリニアゲージ)が並列に配置されたものです。例えばベンディングビームも曲げ荷重を計測したいときに 使用します。引っ張り・圧縮負荷にかかる熱による熱負荷を補正するためには、通常ホイートストーンブリッジ回路ろしてアクティブな4枚のストレインゲージ を組み合わせる手法を取ります。このタイプのブリッジのもう一つの優位点は、シングルゲージやハーフブリッジゲージに比べて出力信号が高いことです。

T ロゼッタゲージ...

...このゲージは、ひとつのキャリア上に2つの計測グリッドがお互いから90°の角度で配置されています。これは、実験的応力解析では主応力がわ かっている材料の二軸性の応力状況を計測するときに使用します。また、変換器製造においては、引っ張り・圧縮棒に相当する設計の場合に使用されます。T  ロゼッタゲージはまた、縦弾性係数や横弾性係数を計測するときにも使用します。

V字形ゲージ (矢羽ゲージ)...

...このゲージは2つの計測グリッドがお互いから90°の角度を持って剪断状にアレンジされています。剪断ゲージまたはシェアゲージと呼ばれているタイプです。主に、トルク変換器や剪断力変換器の製造に使用されます。

3軸ロゼッタゲージ...

...このゲージは、それぞれの計測グリッドの配置角度によって、2つの基本的なタイプがあります。一つは 0°/45°/90°のロゼッタゲージで、もう一つは 0°/60°/120°のロゼッタゲージです。角度の仕様は3つの計測グリッドに起因します。これらは主に、主応力の大きさや方向が不明な材料の二軸性の 応力状況を計測するときに使用します。

フルブリッジストレインゲージ...

...このゲージは4つの計測グリッドを持っていて、既にホイートストーンブリッジ回路に組み込まれています。このタイプは極めて多くの用途に適合 し、例えば、剪断状の円柱上の剪断応力の計測や、ストレインゲージが片側のみのインストールで良い場合に限り、シャフトのねじれモーメントの計測などに使 用します。

メンブレンロゼッタ...

...このゲージは、メンブレン式圧力変換器の製造に使用されます。変換器メンブレン(またはメンブレンロゼッタ)の構造設計は、負荷がかかったと きに伸張・圧縮されるゾーン内に、ロゼッタゲージの4つの計測グリッドが全て正確に配置されていることが要求されます。ゾーンには、メンブレンのゆがみも 含まれます。主応力と同じ正と負の応力比は、ホイートストーンブリッジ回路内で付加されます。

チェーンストレインゲージ...

...このゲージは、ひとつのキャリア上に複数の似たタイプの計測グリッドを配置したり、等間隔にグリッドを配置したものです。典型的なチェーンス トレインゲージのデザインとしては、縦方向のチェーン軸に対して計測グリッドの方向が並列または垂直に配置されているもの、縦方向のチェーン軸に対して計 測グリッドの方向が交互に並列または垂直に配置されているもの、ロゼッタチェーン(例えば5つの 0°/60°/120°タイプのロゼッタゲージ)などが あります。チェーンストレインゲージは、特定された横断面の応力曲線(そこから得られる応力または負荷曲線の結果)や、加重中に加重導入部が動いてしまう ことによって発生するピーク値のシフトの計測などに使用されます。