reports in applied measurement
reports in applied measurement is an in-depth journal on measurement technology comprising articles submitted by independent authors.
RAM has a tradition going back to the mid-1960s.
It is edited by Dr. Martin Stockmann from the Institute of Mechanics at the University of Chemnitz, Germany. It is issued twice yearly in English and German exclusively on our website.
Comparing the effect of lead and switch resistances on voltage- and current-fed strain-gage circuits
Strain gages are passive measuring elements and therefore require an electrical input to operate.
Measuring the effect of physiological tremor on accuracy in competitive pistol shooting
Even perfectly healthy people suffer from a slight, uncontrollable shaking of their extremities.
Crane-hook measuring system simplifies production-floor weighing
A large manufacturer of transformers needed a load-indication system which could: (1) handle capacities over 100 tonnes, (2) be implemented without great expense, and (3) be operated without obstructing production.
reports in applied measurement
ISSN 1614-9912