© rc10de / photocase.com

Latest SoMat software and firmware

お客様のE-Mailアドレスをご入力下さい。

既にHBM.comにご登録いただいているお客様は、ご登録のE-Mailアドレスを入力することでこちらからログインできます。ログイン後はHBMの資料をご自由にダウンロードできます。

SoMat TCE

Description Version Build Size Date
SoMat TCE
This firmware version is not compatible with an eDAQ Classic ECPU Processor.
 
3.18.0 495 4 MByte 02/2013


SoMat eDAQ

Description Version Build Size Date
SoMat eDAQ Firmware
 
3.18.A 494 25 MByte 02/2013


SomatCR

Description Version Build Size Date
SomatCR Assistant Software
SomatCR Assistant is a configuration program for the thermo module MC1609. Its main functions are configuring the modules, doing test measurements with the current configuration and creating DBC files (Vector CAN-DB format) which describe the CAN messages generated by the modules. System requirements: Operating Systems: XP / Vista / Windows 7; 32 and 64-bit platforms supported Hard disk: Approx. 10MB of free space CAN-interface: SomatCR Assistant supports several CAN adapters. A list can be found in the SomatCR Assistant help. Drivers and tools for CAN adapters are not included with the SomatCR Assistant.
 
1.1.1.0   8 MByte 3/2013
SomatCR CAN configuration file
CAN configuration file (.dbc) for SomatCR
 
1.1   0.001 MByte 05/2013


SoMat InField

Description Version Build Size Date
SoMat InField
 
2.5.1   29 MByte 05/2012


SoMat libsie

Description Version Build Size Date
SoMat libsie
The libsie SIE reader library exposes an object-oriented C API for reading SIE data.
 
1.0.0   6 MByte  


SoMat TCS

Description Version Build Size Date
SoMat TCS
Setup software for use with the SoMat 2100 Field Computer System (FCS) .
 
2.15   4 MByte