Webinar: The QuantumX MX1615 - A Universal Bridge Amplifier
The QuantumX MX1615 strain gauge bridge amplifier enables up to 16 sensors or strain gauges (SG) in full-, half- or quarter-bridge configuration to be connected by DC or AC excitation. Only one module is required to measure all mechanical quantities. Ideal for experimental stress analysis, the MX1615 offers unrivaled channel density and allows full integration into the modular data acquisition system. In this webinar, learn how to make better measurements in the presence of temperature variation, mounting irregularities & electromagnetic interference.