제조공정관리에 관한 어플리케이션 보고서

Vibration damping of ultra-light belt conveyor galleries

HBM force transducers are applied in a research project to reduce vibration in ultra-light belt conveyor galleries. Read this case study to learn more about the project - from the model to full implementation.

Ricoh는 최신 제품의 토너 카트리지 생산을 향상 시킵니다.

Ricoh UK Products Ltd는 유럽 시장을 겨냥한 최신 토너 제품의 자동 조립에 사용할 단일 보증 시스템을 개발할 때 Mechatronic Solutions 및 HBM과 함께 작업했습니다.

PMX를 이용한 기계 상태 점검

압연기 구성 부품에는 강한 응력이 가해집니다. 예를 들어, 베어링이 너무 일찍 마모될 경우 제품의 품질이 저하됩니다. 알루미늄 제품 생산업체는 이런 경우를 경험했기 때문에 SKF는 HBM의 PMX 신호증폭기를 사용하기로 결정했습니다...

Smart devices undergo intensive testing

Modern smartphones and operating units provide fascinating new features and user friendly design. But these devices must pass through an extensive development and testing process before they ever reach consumers.

Quality control for switching devices

Switching on and off reliably – over the entire service life of a switching device. Guaranteeing this is the task of end-of-line test benches in switching device manufacturing.

Press monitoring boosts operating time

Modern industrial production would be unthinkable without presses. The range of products extends from coins to large automotibile parts. Presses run at up to 800 strokes per minute. The quality of the workpieces that are produced...

Top-qualitiy steel - reliably recording all parameters

Depending on the final product, steel must be available in a special shape, alloy and quality. The quality of the outgoing products, sheet steel, is largely determined in production.

Optimum use of resources in MDF production systems

The production systems for wood-based material panels of the Eppinger Dieffenbacher Group are in worldwide demand. The group has decided to use HBM’s digiCLIP digital industrial measuring amplifier and load cells in the fiber...

SCHULER: HBM measurement technology in process monitoring

The force of the pressure used for minting is crucial for the quality of a coin. SCHULER relies on HBM measurement technology for monitoring forces in coining presses.

Serving a greener automotive industry

The demands on energy efficiency and the CO2 balance of motors are constantly increasing. A manufacturer of water, oil and vacuum pumps for thermal engines therefore decided to use a complete solution from HBM.

Displaying results 1 to 10 out of 31

1

2

3

4

Next >

Want to see your application here?

Want to see your application here?

Share a case study of your HBM product with us!

Please contact us