SoMat eDAQlite
The eDAQlite is the ideal choice for small channel count applications where compactness and ruggedness are essential.
The SoMat eDAQlite is the go anywhere, test anything compact version of the SoMat eDAQ. Engineered using the same technology, the SoMat eDAQlite has similar leading-edge signal conditioning and a capacity to perform a broad range of on-board data processing, triggering, intelligent data storage, and complex computations.
Not every test utilizes hundreds of channels. SoMat eDAQ / SoMat eDAQlite customers can accomplish tests with both small and high channel counts using a single family of products. There is no learning curve, new software, or file formats; and systems can be seamlessly networked together.
The compact SoMat eDAQlite can be installed inconspicuously to collect data under discrete conditions; for example, behind a dashboard panel (see photo). Intelligent data storage collects relevant measurement data in condensed, manageable form - rather than gigabytes of results.
For customers just starting in testing, the SoMat eDAQlite has lower start-up costs, and can easily be expanded as your needs change and grow. Since all HBM SoMat systems are easy-to-use, set-up and operate, you will be up and running fast, successfully collecting data in the most challenging of environments.
Product Specifications
Physical
Size: 6.875”W x 5.625”L x X”H (17.46cmW x 14.29cmL x XcmH)
Weight: X lbs (X kg)
Temperature: -20° to 65° C
Connectors: Various
NOTE: X is a variable that is dependent on the configuration of the system.Enclosure
Sealed System: Machined Aluminum case and sealed gaskets protect the system from humidity, corrosion, water spray, and dust.
Vibration Tested: Swept sine tested from 5 to 2000 Hz @ 20 G’s
Modular:Up to 8 layers can be custom configured pending testing requirements.
Four screws is all that is required to disassemble a system.System
Input Power:
ELCPU: 10-18 VDC
ELCPU-PLUS: 10-60 VDC
Fuses: 10A, Automotive Mini-blade
Internal Back-up BatterySample Rates:
Master Clock Rates
100 kHz = 0.1Hz to 100 kHz
98.3 kHz = 0.1 Hz to 98,304HzCommunications
Ethernet: 100 BaseT
Serial: RS232 up to 115,200 baudMemory
Internal Flash:
Standard: 256MB
Upgrades: 1GB, 2GB, 4GB, 8GB, 16GBInternal DRAM:
Standard: 64MB Upgrade: 256MB
Product Layers
ICP-Type Signal Conditioning Module
The SoMat ICP-Type Signal Conditioning Module (EICP) is a part of a family of signal conditioners for the eDAQ and eDAQlite HLS layers.
M8 Hex Nut Wrenches
The SoMat M8 Hex Nut Wrenches (HDW-0034-00) work with the SoMat M8 transducer and extension cables for both the eDAQ and eDAQlite.
Strain SMART Module
The SoMat Strain SMART Module (SMSTRB4-xxx) is a part of a family of signal conditioners for the eDAQ and eDAQlite HLS layers. The Strain SMART Module provides excellent strain gage signal conditioning with support for ¼-‚ ½- and full-bridges.
Thermocouple SMART Module
The SoMat Thermocouple SMART Module (SMITC) is a part of a family of signal conditioners for the eDAQ and eDAQlite HLS layers.
Extension Cable (0.4 m)
The SoMat SAC-EXT-MF-0.4 Extension Cable (SAC-EXT-MF-0.4) is a high-quality 0.4 meter pre-molded cord et with Male/Female SoMat M8 connectors.
Extension Cable (10 m)
The SoMat SAC-EXT-MF-10 Extension Cable (SAC-EXT-MF-10) is a high-quality 10 meter pre-molded cord set with Male/Female SoMat M8 connectors.
Extension Cable (15 m)
The SoMat SAC-EXT-MF-15 Extension Cable (SAC-EXT-MF-15) is a high-quality 15 meter premolded cord set with Male/Female SoMat M8 connectors.
Extension Cable (2 m)
The SoMat Extension Cable (SAC-EXT-MF-2) is a high-quality 2 meter pre-molded cord set with Male/Female SoMat M8 connectors.
Extension Cable (5 m)
The SoMat SAC-EXT-MF-5 Extension Cable (SAC-EXT-MF-5) is a high-quality 5 meter pre-molded cord set with Male/Female SoMat M8 connectors.
Transducer Cable (10 m)
The SoMat Transducer Cable (SAC-TRAN-MP-10) is a high-quality 10 meter pre-molded cord set with tinned pigtail wires for transducer wiring.
Transducer Cable (2 m)
The SoMat Transducer Cable (SAC-TRAN MP-2) is a high-quality 2 meter pre-molded cord set with tinned pigtail wires for transducer wiring.
Product Literature
귀하의 E-Mail 주소를 입력하시기 바랍니다.
| SoMat eDAQlite | EN | DE | ES | FR | IT | PT | CN | JP | KR |
|---|---|---|---|---|---|---|---|---|---|
| Safety Instructions | |||||||||
| Brochure | |||||||||
| Data Sheet SoMat SMSTRB | |||||||||
| Operating Manual HTTP Control Interface | |||||||||
| Operating Manual SIE and libsie | |||||||||
| Operating Manual SoMat eDAQlite with TCE Software | |||||||||
| Data Sheet SoMat ELCPU and ELCPU-PLUS | |||||||||
| Data Sheet SoMat ELCOM | |||||||||
| Data Sheet SoMat ELHLS | |||||||||
| Data Sheet SoMat ELBRG | |||||||||
| Data Sheet SoMat ELDIO | |||||||||
| Data Sheet SoMat ELNTB | |||||||||
| KO |
Software and Firmware Downloads
Application Reports Featuring SoMat eDAQlite
SoMat eDAQ used in Australian rail operations tests
Trains in the Australian outback have to meet extremely demanding requirements. The renowned Institute for Rail Technology (IRT) decided to use HBM's particularly rugged SoMat eDAQ data acquisition system when designing a new...
HBM’s eDAQ monitors hull for maximum military success
The latest British military fast landing craft demonstrator has been developed and built by QinetiQ using HBM‘s eDAQ data acquisition system as part of the testing and analysis regime. The Partial Air Cushion Supported CATamaran...
중국 테스트 시험에서 HBM eDAQ솔루션의 우수성
중국 베이징 Jiaotong 대학에서 시행한 초고속 열차의 사용에서의 데이터 획득장치의 성능 시험에서 HBM의 SoMat eDAQ 장치는 극한 조건에서의 작동에 대한 효율성을 증명합니다.
Redefining Rugged: HBM’s SoMat eDAQ Data Acquisition System
Nothing can stop the eDAQ. Elevated shock and vibration levels, even violently spraying hydraulic fluid during testing are no match for this rugged, mobile data acquisition system.
Get a quote now!
감사합니다. 신청서 작성 후 단 한번의 마우스 클릭으로 견적 요청이 가능합니다.
Key Features
- Compact size
- Stand-alone data acquisition
- Intelligent data storage
- Sealed system for extreme environments
- Temperature specification: -20°C to 65°C (-4°F to 150°F)
- Wide range of signal conditioning:
- Analog
- Strain gage
- Thermocouple
- Digital I/O
- Pulse counter
- GPS
- Vehicle bus
- Synchronous data (parallel)
- Sample rates up to 100 kHz
- Max. analog channels per system: 32
- Networking of multiple systems: Infinite synchronous channel counts
- Wide range input power: 10-55 V DC*
- Stand-alone battery layer option
- Ethernet connectivity.
*ELCPU-PLUS processor