PMS40 - Measurement gauge for transient pressure measurement

Measuring highly dynamic pressure peaks

With transient pressure measurements, e.g. explosions, shock waves or ultrasonic applications, rise time of the pressure curve is very short and pressure peaks are high. The PMS40 pressure measurement gage enables high pressure peaks up to 10 kBar to be captured.

PMS40 Product Description

PMS40 is easy to use and intended in particular for applications where it is not bonded.

From strain gages to software - the complete measuring chain

Recording and visualization - The PMS40 pressure measurement gage and Genesis HighSpeed provide you with a complete measuring chain for transient pressure measurement. While PMS40 enables pressure to be easily and swiftly measured, Genesis HighSpeed ensures recording, visualization and analysis of measured values.

Pressure curve with short rise time and high pressure peaks

Product literature

귀하의 E-Mail 주소를 입력하시기 바랍니다.

귀하가 이미 HBM.com의 계정을 소유하고 계시다면, 이메일 주소를 사용하여 로그인 하시고, 액세스에 제한이 없는 HBM의 기술 자료를 얻어가시기 바랍니다.
PMS40ENDEESFRITPTCNJPKR
Data SheetPlease log inPlease log in

Get a quote for PMS40

감사합니다. 신청서 작성 후 단 한번의 마우스 클릭으로 견적 요청이 가능합니다.

1 2-9 10+