토크 센서

HBM 토크 제품은 계측 반작용을 위한 비회전(non-rotational) 토크 센서는 물론 일반 토크 센서와 플랜지까지를 포함합니다. 슬립링(slip-ring)과 미접전 신호 전송이 서로 배타적으로 사용됩니다. couplings의 증명된 제품들은 또한 토크 센서를 위해 이용이 가능합니다.

Select your product
Transducer Type Measuring Range (Nominal rated torque) [N•m] Accuracy Class Nominal (rated) speed [rpm]  
  Product   Description
T12 Ultra high precision torque transducer for industrial use and test benches
Ultra high precision torque transducer for industrial use and test benches
Flange 10 - 100|100 - 1000|1000 - 10000|10000 - 100000 0.03|0.05|0.1|0.2|0.5 0 - 10000|10000 - 20000
T40B 자기 회전 속도 계측 시스템이 내장된 디지털 토크 트랜스듀서
자기 회전 속도 계측 시스템이 내장된 디지털 토크 트랜스듀서
Flange 100 - 1000|1000 - 10000|10000 - 100000 0.05|0.1|0.2|0.5 0 - 10000|10000 - 20000
T40FM Digital torque flange for measuring high torques
Digital torque flange for measuring high torques
Flange 10000 - 100000 0.1|0.2|0.5 0 - 10000|10000 - 20000
T10FS High precision torque flange
High precision torque flange
Flange 10 - 100|100 - 1000|1000 - 10000|10000 - 100000 0.1|0.2|0.5 0 - 10000|10000 - 20000|20000 - 30000
T10F Torque flanges with extremely short design
Torque flanges with extremely short design
Flange 10 - 100|100 - 1000|1000 - 10000|10000 - 100000 0.1|0.2|0.5 0 - 10000|10000 - 20000
T10FH Very high capacity torque flange
Very high capacity torque flange
Flange 10000 - 100000|100000 + 0.1|0.2|0.5 0 - 10000
T20WN Small and compact torque transducer, integrated speed measuring system and angle rotation, cylindrical shaft stubs
Small and compact torque transducer, integrated speed measuring system and angle rotation, cylindrical shaft stubs
Shaft 0 - 10|10 - 100|100 - 1000 0.2|0.5 0 - 10000|10000 - 20000
T22 Cost effective torque transducer for standard industrial applications
Cost effective torque transducer for standard industrial applications
Shaft 0 - 10|10 - 100|100 - 1000|1000 - 10000 0.5 0 - 10000|10000 - 20000|20000 - 30000
T4A Small and compact torque trnsducer, good accuracy screwed shafts
Small and compact torque trnsducer, good accuracy screwed shafts
Square 0 - 10|10 - 100|100 - 1000|1000 - 10000 0.1|0.2|0.5 0 - 10000
T5 Small and compact torque transducer, good accuracy, cylindrical shaft stubs
Small and compact torque transducer, good accuracy, cylindrical shaft stubs
Shaft 0 - 10|10 - 100|100 - 1000 0.1|0.2|0.5 0 - 10000
TB2 Torque Reference Transducer With Extreme Accuracy
Torque Reference Transducer With Extreme Accuracy
Flange 10 - 100|100 - 1000|1000 - 10000|10000 - 100000 0.03|0.05|0.1|0.2|0.5
TB1A Reference torque measuring disc
Reference torque measuring disc
Flange 10 - 100|100 - 1000|1000 - 10000|10000 - 100000 0.05|0.1|0.2|0.5
TN Torque Transfer Transducer
Torque Transfer Transducer
TTS Transfer Torque Wrench For Calibration
Transfer Torque Wrench For Calibration
SK5 / SK6 / SK12 Slipring Assemblies
Slipring Assemblies