Torque Transducers - Software and Firmware Downloads
귀하의 E-Mail 주소를 입력하시기 바랍니다.
귀하가 이미 HBM.com의 계정을 소유하고 계시다면, 이메일 주소를 사용하여 로그인 하시고, 액세스에 제한이 없는 HBM의 기술 자료를 얻어가시기 바랍니다.
T12
| Description | Version | Build | Size | Date |
| T12 Assistant T12 Assistant is a useful tool for setting up and analyzing your measurements. The user friendly PC software provides you with many of functions that enable you to get correct results in a quick and reliable way. Includes also the GSD and GSE files. For Windows XP, Windows Vista and Windows 7. Installation Note: Please unzip all files before starting the installation of the T12 Assistant. |
1.1.104 | 54 MByte | 12/2010 | |
| T12 EDS File EDS file for T12 digital torque measurement system |
0.01 MByte | 12/2007 | ||
| T12 Firmware Firmware for T12 stator. Archive including current firmware files for T12. The appropriate firmware loader is part of the T12 assistant. The zip file has to be extracted into the T12 assistant Download directory. |
1.12 | 0.2 MByte | 10/2009 | |
| T12 GSD GSE files GSD and GSE files for T12 digital torque transducer. |
0.002 MByte | 04/2006 |
T40 / TIM40
| Description | Version | Build | Size | Date |
| TIM40 EDS file TIM40 EDS file for CANbus interfaces |
0.01 MByte | 11/2012 | ||
| TIM40 Firmware Firmware for TIM40 torque interface module. |
1.14 | 0.4 MByte | 11/2012 | |
| TIM40 GSD/GSE files GSD/GSE files for TIM40 |
0.003 MByte | 01/2009 |
Torque Transducers
TechNote
Important update information for users of T12, PME and digiCLIP software
Read the TechNote about HBM software on multicore PCs with PEAK-CAN-USB dongle and CAN-driver