HBM 新闻发布
Easy evaluation of fatigue tests – catman®AP data acquisition and analysis software, now in the new version 3.3
The catman®AP data acquisition and analysis software program from HBM is now available in the new version 3.3. The software is easy and intuitive to operate, yet it still offers an extensive range of functionality.
Lower installation costs for piezoelectric force transducers
HBM continues to expand its product portfolio for piezoelectric force measurement technology and now offers a convenient option for connecting up to four sensors in parallel.
Modular measuring amplifier system for production and industrial test benches
The measurement technology specialist HBM is offering an ideal solution for numerous measurement technology tasks in the production and test environment with their PMX amplifier platform.
Integrating scales in control environments via Ethernet and CANopen
The CAN-Ethernet Gateway that the measurement technology specialist HBM offers for its digital weighing technology components simplifies this integration significantly.
Torque flange measures speed, direction of rotation and angle of rotation, even under difficult ambient conditions
With the new digital torque flange T40B from HBM, the user now has speed measurement with direction of rotation monitoring in addition to torque measurement in one compact system.