HBM Press Releases
Piezoelectric force washers up to 700 kN
The measurement technology specialist HBM has expanded its range of piezoelectric force washers and now provides CFW type force washers with nominal ranges of up to 700 kN.
Simple installation of piezoelectric force transducers
The measurement technology specialist HBM now offers suitable pre-stressing sets for the CFW piezoelectric force washers, which make integration of the transducer into an application easier for the user.
Higher data transmission rates even with numerous channels
The HBM Genesis HighSpeed data recorder family provides extremely fast data acquisition for medium to high channel counts.
IEC-conform system for high voltage impulse testing
In order to ensure the safety of the electrical supply network, all components such as transformers, switch components, surge voltage protectors, etc. must pass various tests. The devices are also subject to high voltage...
Strain gauges can also measure very rapid pressure changes
Conventional pressure sensors are often not up to measuring very fast and very large pressure changes. In contrast, the PMS40 pressure measurement gauges presented by the measurement technology specialist HBM are ideally suited...


