HBM Press Releases
Fiber-optic sensors offer efficiency and safety
Strain gauges (SG) have proven themselves over decades in mechanical stress analysis. HBM also offers fiber-optic SG based on Bragg grating technology as an alternative to standard electric SG.
Securely measuring speed and torques even under difficult ambient conditions
The new digital torque flange T40FM made by HBM offers the user the advantage of implementing both torque and speed measurements in one system.
Integrating weighing technology in CC-Link systems
Integration into higher-level control environments is frequently necessary in industrial weighing applications – for example in dosing or filling machines.
Ideal for service applications: espressoDAQ with USB measurement technology
Service applications in particular are dependent on the right measurement equipment. It must be easy to transport, simple to install and also rapidly deliver measurement results that can be relied upon.
MID-conform system solutions for weighing technology
The new DWS2103 digital scale display from HBM can be used to easily set up legal-for-trade scales which meet the new European measuring instruments directive (MID – Measuring Instruments Directive) and the directive 2009/23/EC...