Smart torque® by HBM – Digital torque transducers now also with smaller nominal (rated) torques
HBM has now extended the series of the digital torque transducer T12 with smaller measuring ranges of 100 Nm and 200 Nm.

The digital torque transducer T12 is now also available with smaller nominal (rated) torque of 100 Nm and 200 Nm.
HBM has now extended the series of the digital torque transducer T12 with smaller measuring ranges of 100 Nm and 200 Nm. The high accuracy and dynamic performance of the T12 series is therefore now also available for smaller nominal (rated) torque - for example in friction performance measurements.
This enables the use of the T12 product family for additional torque measurements. Typical application areas for the digital torque transducers can be found mainly in the automotive industry for engine, gear or chassis test benches. The T12 also delivers precise and secure measurement results when testing electric motors, pumps and generators.
The torque transducers can also be used, depending on the size, for torques of up to 18 000 rpm. The accuracy class is 0.03 over the entire measuring fre-quency range of 0 Hz to 6 kHz. Data transmission between the rotor and stator is implemented digitally with the T12. This enables secure and error-free measured value acquisition and transmission, even under difficult ambient conditions, for example electromagnetic interference or fluctuating temperatures.
Digitalization is implemented with a high resolution of 19 Bit.
Lern more about torque measurement with HBM.


