Clear display of relevant data
HBM has launched version 2.0 of its nCode GlyphXE™ analysis software.
The powerful software is especially suited for analysis and evaluation of huge amounts of data. nCode GlyphXE™ 2.0 enables users to benefit from many improvements for easier and faster data visualization.
In addition, irregularities in the measurement data can automatically be corrected using a completely new software module.
The intuitive graphical user interface makes using nCode GlyphXE™ very simple.
The new option of viewing data directly from the browser allows for even more convenient working with many data files. The new function is extremely beneficial, in particular, when only a quick look at the measurement data is required, for example, to select the desired data set.
Furthermore, different measurement data - for example multiple measurements of the same test - can easily be displayed on top of each other for graphical comparison.
The new module for correction of irregularities allows users to automatically correct negative effects in the measurement signals that might interfere with subsequent analysis.
With long-term monitoring, for example, only individual events that may occur only infrequently are relevant. Static conditions between these events expand the data volume and contain only static signal components - so-called flat lines.
In addition, test results may drift due to the effect of temperature variations during long-term monitoring. In the event of a drift in a known measured value, an automatic reset to its origin facilitates monitoring of the test value.
A further irregularity results from electromagnetic interference affecting the measurement data in the form of spikes. The new add-on module automatically corrects all these irregularities, such as flat lines, drift and spikes and provides clear display of relevant data.



