Compact piezoelectric force washer with 20 kN nominal (rated) force expands the PACEline program from HBM
The metrology technology specialist HBM is expanding its range of piezoelectric force washers into the lower nominal (rated) forces with the 20 kN version of the CFW series.

The CFW force washer with a nominal (rated) force of 20 kN expands the HBM selection of piezoelectric force washers down into the smaller nominal (rated) force range.
The new force washer has a diameter of just 14.5 mm and a height of 7 mm, and is therefore very compact in relationship to its nominal force, allowing it to be easily integrated in applications, even in those where very little space is available.
The piezoelectric principle of measurement with which the force washer works has a sensitivity that does not depend on the nominal force and it is therefore recommended for measurements in the partial load ranges where greater resolution is required.
The symmetrical design of the sensor represents good linearity characteristic and simple mounting as the inner and outer ring of the sensor can be solidly connected to the surrounding construction. Like the other sensors in the CFW series, the CFW/20KN also has a very small displacement.
This results in very high stiffness and therefore also the best dynamic properties.
In the typical applications, i.e. monitoring of assembly processes, compression processes or dynamic applications in the test sector, this force washer impresses with simple intergrability thanks to its compact dimensions.
The new piezoelectric force washer is very sturdy and is suitable for applications in rough industrial environments with the high degree of protection IP65. The sensors are operated together with the CMA series charge amplifiers or the CMD digital charge amplifiers which are also suitable for use in rough industrial environments.
Further information at www.hbm.com.


