High flexibility for multi-channel applications with QuantumX
To ensure high flexibility in multi-channel applications with mainly active sensors or acceleration transducers, HBM now presents the MX1601, a 16-channel amplifier that can work together with large numbers of different sensors.
All physical measurands measured via standardized voltages or currents can be acquired. Current-fed, piezoelectric transducers (IEPE/ICP) can also be connected.
The particular emphasis with MX1601 modules is on quick and easy configuration.
The new amplifier module supports TEDS, the Transducer Electronic Data Sheet that enables connected sensors to be automatically identified and configured. Sensor connection is quick and easy, thanks to the use of push-in technology.
The MX1601 fits seamlessly into HBM’s QuantumX system.
Together with an extensive range of software packages, HBM provides users with a scalable and powerful measurement system that is just as suitable for test bench environments as it is for laboratory applications.
For more information, go to
www.hbm.com/en/menu/products/measurement-electronics-software/compact-universal-data-acquisition-system/quantumx-mx1601/.