Weighing and batching electronics: The Bavarian State Research Center for Agriculture (LfL) relies on HBM weighing technology
Lab-based research studies for optimizing the methane yield and managing the process control of anaerobic digestion of renewable raw materials developed an automatic filling device that continuously loads the fermenter system with substrates.
Automatic batching
Investigations should be carried out with different energy crops, which are used for methanization as a monosubstrate and in mixes. It is essential to ensure that the lab-based systems can be loaded over two days, without manual intervention.
Intelligent process control – accurate to the last gram
Substrates are inhomogeneous mixes (silage), in which demixing and variation caused by drying out or anaerobic decomposition, are to be avoided. There are similar requirements to be met in automatic feeder technology. Which is why the components of automatic TMR feeders for sheep have been modified accordingly.
The base is an enclosed stainless steel hopper with a substrate conveyer and dispersal system and a precision-controlled batching auger. This conveys small quantities of the material to a scale pan, in which the weight of the batched quantity is checked down to the last gram before being loaded into the fermenter.
A process control regulates the timing for batching and logs the batched quantities. Any variation from the target quantity can be automatically corrected for each subsequent batching process.
Results
For average volumetric loadings of 1 to 3 kg /m3 and corn silage, it is possible to obtain good results with daily variations from the target value of less than 10 g. There are constraints with a lower volumetric loading, that is, daily batched quantities in the less than 10 g range, as well as for materials that dry out a great deal (grass silage, for example). Work is being done on a modified storage and dispersal system, so that the batching device can be used for these substrates as well.
The WE2107 weighing indicator …
… can be used both for legal-for-trade weighers (nonautomatic scales) with an “alibi memory” and for non legal-for-trade dosing systems for additive or extract batching. Easy to use batching routines with all the requisite control functions (I/O contacts), easy operator guidance and process-optimizing controls are available specifi cally for batching applications.
Varied application options with an outstanding price/performance ratio mean that for many users, this device is the weighing technology standard.





