Typical applications include:
Measurement data acquisition in high-voltage areas

- Solutions for impulse tests, high-voltage tests.
Tests in high-voltage areas, such as lightning and switching impulse tests place extraordinary demands on the test equipment used. HBM high-voltage products enable reliable measurement data acquisition thanks to electrical isolation, electromagnetic immunity and many other features. The devices have been tried and tested and are used in thousands of applications worldwide. Typical applications include:
- Testing of switching systems, such as switching devices and fuses
- Lightning impulse tests, for example, for testing transformers, surge protectors, isolators and switching systems
- Determination of current zero-crossing.
High-voltage data acquisition solutions
Durability tests on components

- Tests on a blade of a wind turbine with optical strain gauges from HBM
Many structures in the energy industry are subject to high loads: pipelines, power poles or the foundations and towers of wind turbines. Experimental stress analysis is the ideal method to determine stress in materials.
HBM offers a wide range of strain gages and measuring amplifiers as well as professional catman®AP software for experimental stress analysis.
Especially useful for applications in the energy industry: the many possibilities of optical measurement technology using fiber Bragg sensors—measurement with light. Electromagnetic influences can no longer affect the measurement results.
Torque efficiency tests on generators

- T10FH torque transducer from HBM
The demands on the efficiency of generators in all kinds of power plants are increasing dramatically.
Cost pressure and more stringent environmental regulations require knowledge of specific characteristic values reflecting the performance of your generators. HBM is the global market leader in torque measurement—and provides a range of powerful analog and digital torque transducers.
HBM's precise and robust torque transducers are the better choice—in particular in comparison to the indirect torque measurement methods widely used so far.
Weighing technology applications for the energy industry

- HBM weighing module on a gas tank
Whether in gas tanks, with raw materials or in nuclear power plants: Load cells are used in many applications in the energy industry.
HBM's wide range of load cells and weighing indicators offers the right solution for every application—be it for tank weighing or in dynamic weighing processes.
Even in the demanding field of uranium enrichment with high temperature fluctuations, HBM's RTN load cells provide precise and reliable measurement results.
System design, test automation

- HBM nCode fatigue and durability software
Test strain on your systems and structures already in the design phase!
HBM nCode's professional software solutions enable you to carry out "virtual tests" even before starting the production of prototypes. Save costs and increase your efficiency by performing durability and fatigue analyses already in the development phase. Many users from the energy industry, especially from nuclear and wind energy, rely on HBM nCode solutions.
HBM nCode Software Solutions
Wind energy applications
In Wind energy there are versatile applications such as the monitoring of the wind load in the blades of wind turbines in order to increase reliability and availability of wind turbines. The same system can be used to protect the wind turbine from high winds by stopping the machine and turning the blades into a safe position.
Another example for applications in wind energy is power measurement. The mechanical power e.g. of generators needs to be measured accurately with HBM high precision torque transducers according to the standard IEC 60034.
Wind turbine testing with HBM
Indústria energética
HBM - uma parceira para a indústria energética
A demanda global de energia continua crescendo. Para garantir o seu fornecimento também no futuro faz-se necessário que os geradores, redes e outras instalações operacionais funcionem de forma confiável e com a maior eficiência possível. A HBM oferece um amplo sortimento para análise de estruturas e testes de performance em todas as áreas do setor energético, incluindo energia renovável, nuclear, óleo e gás. Isso faz da HBM a parceira ideal para a indústria de energia - tanto em terra firme ou mar adentro. Agora também com soluções especiais para a área de técnica de medição em alta tensão.
Áreas típicas de aplicação:
Application Reports on Energy Industry
Chinese develop enhanced diesel engine monitoring system for nuclear power plants
Chinese engineers have developed an engine monitoring system based on HBM’s GEN2i data acquisition equipment to ensure standby diesels meet enhanced nuclear safety regulations.
Long service life and short standstill times with HBM measurement technology
HBM supports highly promising growth markets such as wind energy with state-of-the-art measurement technology. Complete solutions are required to increase the efficiency of wind power plants with HBM measurement technology from...
Uranium isotope enrichment process: RTN load cells impress under extreme conditions
RTN load cells can demonstrate their strengths even in the technically extremely demanding isotope enrichment process.
Isolation improves measurement results
Several factors have an impact on the quality of measurement results. In some applications galvanic isolation is the key to major improvements. This article presents the different topologies and discusses their advantages and...
Tecnologia HBM em banco de ensaio: Medição dinâmica de torque em turbinas de água
Como pode o torque ser medido de maneira mais confiável e eficiente? Um famoso fabricante de bancos de ensaio para turbinas de água aposta em um novo conceito: ao invés de usar um transdutor de força para medir indiretamente o...
Pictures by Jan Ortgies & Gernot Grundey - Photocase
Solutions for wind turbine testing
HBM offers many professional solutions for tests in the wind energy industry—during the development of plants, but also for structural tests of existing wind turbines.