The complete measurement chain for process measurement

Are you looking for an effective and affordable means to monitor your manufacturing measurement? Then look no further!

Whatever your industry or application – be it the manufacture of pharmaceutical products, automotive components, or the processing of raw materials such as sheet metal or paper – HBM can provide you with an optimized hardware and software packages for process measurement – custom configured to meet your exacting requirements.

Our process measurement professionals provide solutions worldwide. We use standard products to solve the challenges you face.

Industrial measurement technology

Test and measurement equipment in production is used in different setups and applications:

·         For example in industrial process control where the quality of specific production and joining processes is checked.

·         In end-of-line tests in production lines in which the functioning of products or components is random checked

·         As an integral part of machinery such as presses, for optimal control and to avoid overload.

Irrespective of the actual application in production - the field of applications has one thing in common: It is essential that the test and measuring equipment is fit-to-function, i.e. adapted to the application and ready for use, even in harsh industrial environments.

At the same time, the control and visualization screen must reflect actual working conditions in the production environment, e.g. through different user levels and maximum usability.

HBM's test and measurement equipment for industrial measurement technology and control always provides the right solution. Our sensors, e.g. for measuring force, torque and displacement, guarantee reliability and ruggedness during use. Amplifier systems such as PMX are the ideal choice for measurement data acquisition, also in automated production lines.

 

 

Process measurement with HBM: Your benefits

  • Full evaluation of the quality of your assembly connections
  • Consistent documentation of your manufacturing data
  • Protection of machines and tools
  • Real-time production monitoring
  • Predictive maintenance

Top products for your process measurement

  • PMX - Data acquisition and control system - The new industry standard for measurement
  • MP85A FASTpress - The amplifier for monitoring fitting processes
  • FASTpress Suite - The powerful software for evaluating and analyzing your process measurement data.
  • MP85A EASYswitch - Highly efficient manufacturing measurement of switches and locking systems
  • digiCLIP - The modular process measurement system for industrial environments
  • PACEline CMC - Piezoelectric force measurement chain for manufacturing measurement
  • TEDSdongle - for writing and reading your own data to and from TEDS modules

TEDSdongle

The TEDSdongle is now available for writing and reading your own data to and from TEDS modules. The TEDSdongle is simply connected to a standard Windows PC via the USB connection.

TEDSdongle

ePLAN

In addition to the industrial amplifiers HBM provides the appropriate ePLAN macros. They allow easy and error-free integration of the instruments in the project planning of the automation environment.

ePLAN Electric P8 is an engineering tool for modern CAE software supported by a database and facilitates consistent project planning, documentation and administration of automation systems. ePLAN macros enable users to easily integrate the process controllers in their project planning. Parts data, drawings and pin assignments are available in ePLAN Electric P8 immediately after import of the macros.

The free macros are available on the documentation CD included in the process controllers' scope of supply and can also be downloaded here.

HBM Application Engineering

Benefit from our many years of experience in sensor production and measurement technology applications. Our application engineers look forward to helping you to select the best solution for your measurement and automation tasks - also at your premises.

Contact us!

Contacteer Gelieve contact op te nemen met HBM als u wilt ontdekken wat HBM voor u kan betekenen.