Somat eDAQ: Rugged, Mobile Data Acquisition System

Data acquisition is a critical part of the product development process. Understanding how prototype vehicles and components behave on the proving ground helps ensure through-life product performance. Measuring actual customer usage and operational data delivers feedback to the designers however acquiring data is not easy. Conditions on the test track or in the hands of the end user can be very challenging. Data acquisition instruments and sensors are exposed to vibration, shock, dust, fluids and temperature extremes. Typically there is only one chance to get the data. This is where the Somat eDAQ comes in; it is built tough to withstand the harsh environments you work in.

Specifically, the Somat eDAQ is a sealed stand-alone system designed to be mobile with 10-60 VDC input power and a 20G rated enclosure. Hundreds of synchronous channels are possible in a single system with superior signal conditioning for Analog, Digital I/O’s, Vehicle Bus, GPS and more. Infinite channel counts are available when networking this Ethernet-based system.

 

Product Specifications

Physical

  • Size: 9.2”W x 10.875”L x X”H (23cmW x 27.6cmL x XcmH)
  • Weight: X lbs (X kg)
  • Temperature: -20° to 65° C
  • Connectors: Various
  • NOTE: X is a variable that is dependent on the configuration of the system.

Enclosure

Sealed System 

  • Vibration Tested: Swept sine tested from 5 to 2000 Hz @ 20 G’s
  • Modular: Layers can be custom configured pending testing requirements

System

  • Input Power: 10–60 VDC
  • Fuses: 10A, Automotive Mini-blade
  • Internal Back-up Battery

Sample Rates: Master Clock Rates

  • 100 kHz = 0.1Hz to 100 kHz98.3 kHz = 0.1 Hz to 98,304Hz

Communications

  • Ethernet: 100 BaseT
  • Serial: RS232 up to 115,200 baud

Memory

Internal Flash

  • Standard: 256MB
  • Upgrades: 1GB, 2GB, 4GB, 8GB, 16GB
  • External Memory: 1GB, 2GB

Internal DRAM:

  • Standard: 256MB

Key Features

  • Stand-alone data acquisition
  • Intelligent data storage
  • Sealed system for extreme environments
  • Temperature specification: 20°C to 65°C (-4°F to 150°F)
  • Wide range of signal conditioning:

    • Analog
    • Strain gage
    • Thermocouple
    • Digital I/O
    • Pulse counter
    • GPS
    • Vehicle bus

  • Synchronous data (parallel)
  • Sample rates up to 100 kHz
  • Max. analog channels per system: 64-96*
  • Networking of multiple systems:
  • Infinite synchronous channel counts
  • Wide range input power: 10-55 V DC
  • Ethernet communications
  • World-wide connectivity.
  • *Depending on layer configuration

Cables and Accessories

Somat WiFi Connector

The Somat WiFi Connect is designed to provide wireless access to the eDAQ web server for test run configuration, control and monitoring.

Not CE compliant.

Click here to purchase the Somat Wifi Connector online

Product No.: 1-SO-WIFI-2

EGPS-200 Precision GPS Receiver

The Somat EGPS-200 Precision GPS Receiver is engineered for non-contact speed measurements in professional vehicle testing applications such as brake testing and acceleration, as well as general vehicle dynamics.

View full product details

Product No.: EGPS-200

Somat 15-Volt Power Supply

The Somat E-AC/15 Power Supply (1-E-AC/15-2) is designed to provide 15 volts DC from a standard 120-volt AC input to a SoMat eDAQ or eDAQlite system. 

Somat eDisplay

The Somat eDISPLAY is a rugged, weather tight LCD display that provides an operator real-time testing feedback.

Not CE compliant.

Product No.: 1-E-DISPLAY-2

External Memory (1GB)

The Somat External Memory (1GB) is compatible with the Somat eDAQ and eDAQ-lite data acquisition systems.

Product No.: 1-1024MBFLASH-2

External Memory (2GB)

The Somat External Memory (2GB) is compatible with the Somat eDAQ data acquisition system.

Product No.: 1-2048MBFLASH-2

Internal Memory (1GB)

The Somat Internal Memory (1GB) is compatible with the Somat eDAQ and eDAQlite dta acquisition systems.

Product No.: 1-CF1GB-INT-2

Internal Memory (2GB)

The Somat Internal Memory (2GB) is compatible with the Somat eDAQ and eDAQlite data acquisition systems.

Product No.: 1-CF2GB-INT-2

Internal Memory (4GB)

The Somat Internal Memory (4GB) is compatible with the Somat eDAQ and eDAQlite data acquisition systems.

Product No.: 1-CF4GB-INT-2

Internal Memory (8GB)

The Somat Internal Memory (8GB) is compatible with the Somat eDAQ and eDAQlite data acquisition systems.

Product No.: 1-CF8GB-INT-2

Internal Memory (16GB)

The Somat Internal Memory (16GB) is compatible with the Somat eDAQ and eDAQlite data acquisition systems.

Product No.: 1-CF16GB-INT-2

Digital I/O Transducer Cable

The Somat SAC-EDIO Digital I/O Cable is a high-quality, pre-molded cord set with tinned pigtail wires for transducer wiring.

Product No.: 1-SAC-EDIO-2

eDAQ Communications Cable, Ethernet Hub

The Somat eDAQ Communications Cable, Ethernet Hub is a high-quality, pre-molded cord set with an RJ-45 connector for an Ethernet HUB connection.

Product No.: 1-SAC-ESR9/XO-2

eDAQ Communications Cable, Ethernet Hub (Serial)

The Somat eDAQ Communications Cable, Ethernet Hub (Serial) is a high-quality, pre-molded cord set with an RJ-45 connector for the Ethernet HUB connection and a 9-pin D-Sub for the serial.

Product No.: 1-SAC-ESR9/HUB-2

eDAQ Communications Cable, Ethernet X/O

The Somat eDAQ Communications Cable, Ethernet Hub X/O is a high-quality, pre-molded cord set with an RJ-45 connector for an Ethernet X/O connection.

Product No.: 1-E-ETHERNET-X/O-2

eDAQ Communications Cable, Ethernet X/O (Serial)

The Somat eDAQ Communications Cable, Ethernet X/O (Serial) is a high-quality, pre-molded set with an RJ-45 connector for the Eternet X/O connection and a 9-pin D-Sub for the serial.

Product No.: 1-SAC-ESR9/XO-2

eDAQ Networking Adapter Cable, Ethernet Hub

The Somat eDAQ Networking Cable (SAC-ESYNCADAPT) is a high-quality, pre-molded cord set with an RJ-45 connector for an Ethernet Hub connection; and (2) networking sync cables.

eDAQ Networking Adapter Cable, Ethernet Hub (Serial)

The Somat eDAQ Networking Cable (Z-ESYNCADAPT-SC) is a high-quality, pre-molded cord set with an RJ-45 connector for an Ethernet Hub connection, a 9-pin D-sub for serial Communications; and (2) networking sync cables.

eDAQ Networking Sync Cable (2 m)

The Somat eDAQ Networking Sync Cable (SAC-ESYNC) is a high-quality, pre-molded cord set with (2) Lemo OB Male Connectors.

eDAQ Systems Power Cable

The Somat SAC-EPWR15 eDAQ Systems Power Cable (SAC-EPWR15) is a high-quality, pre-molded cord set with tinned pigtail wires.

Click here to purchase SoMat cables and accessories online

Offerte! Contact HBM's sales team.