Somat ELBRG - Somat eDAQlite Bridge Layer Somat ELBRG - Somat eDAQlite Bridge Layer | HBM

The Somat eDAQlite Bridge Layer (ELBRG) offers four simultaneously sampled low-level differential analog inputs through independent connectors. An extremely versatile layer; the Bridge Board works with both amplified and unamplified transducers, including strain gauges, accelerometers, pressure transducers, load cells, and other general analog signals.

The ELBRG provides excellent strain gauge conditioning with support for 1/4-, 1/2-, and full-bridges. Automatic balancing and gain settings, as well as software selectable sample rates, excitation and digital filtering, simplify the set-up of a strain channel. There are several calibration options, including defined value, external, multipoint and shunt calibrations with embedded software tools. Four shunt calibration resistors per channel are also included, with software selectable shunt direction.

Product Specifications

Physical

Size: 6.875in W x 5.625in L x 0.694in H (175mm W x 143mm L x 17.6mm H)
Weight: 0.91lbs (0.42kg)
Temperature: -20° to 65° C
Connectors: (4) Somat M8 Female Bulkhead Connectors

Inputs

Range:

Minimum full-scale: ±625μV
Maximum full-scale: ±10V

Resolution: 16-bit ADC, across specified full-scale range
Sample Rates: Independently set

100kHZ Master Clock= 0.1Hz to 100kHz
98.3kHz Master Clock= 0.1Hz to 98,304Hz

Filtering:

Analog: 25kHz, 8-pole Butterworth low-pass filter
Digital: Software selectable; 8-pole Butterworth and Linear Phase

Strain Gauge Conditioning:

Supports: 1/4-, 1/2- and full-bridge gauges
Excitation: 5V (Bipolar ±2.5) or 10V (Bipolar ±5)
Bridge Resistance:

1/2 and Full Bridge: 100 to 10,000Ω.
1/4 Bridge: Completion resistor; specified 350Ω (ELBRG-350) or 120Ω (ELBRG-120)

Four shunt calibration resistors per channel:

50k Ω
100k Ω
200k Ω
500k Ω

Selectable shunt direction: upscale (-Sig to -Ex), downscale (-Sig to +Ex)

Includes

(4) Somat SAC-TRAN-MP-2 Transducer Cables (2 m)

Product Options

Part Number Code

The following part number scheme is used to identify the layer configuration.

ELBRG - XXX

eDAQ-lite Layer ELBRG

1/4 Bridge Completion Resistor

120 Ω
350 Ω

M8 Hex Nut Wrenches

The Somat M8 Hex Nut Wrenches (HDW-0034-00) work with the Somat M8 transducer and extension cables for both the eDAQ and eDAQlite.

Extension Cable (0.4 m)

The Somat SAC-EXT-MF-0.4 Extension Cable (SAC-EXT-MF-0.4) is a high-quality 0.4 meter pre-molded cord et with Male/Female SoMat M8 connectors.

Extension Cable (2 m)

The Somat Extension Cable (SAC-EXT-MF-2) is a high-quality 2 meter pre-molded cord set with Male/Female Somat M8 connectors.

Extension Cable (5 m)

The Somat SAC-EXT-MF-5 Extension Cable (SAC-EXT-MF-5) is a high-quality 5 meter pre-molded cord set with Male/Female Somat M8 connectors.

Extension Cable (10 m)

The Somat SAC-EXT-MF-10 Extension Cable (SAC-EXT-MF-10) is a high-quality 10 meter pre-molded cord set with Male/Female Somat M8 connectors.

Extension Cable (15 m)

The Somat SAC-EXT-MF-15 Extension Cable (SAC-EXT-MF-15) is a high-quality 15 meter premolded cord set with Male/Female Somat M8 connectors.

Transducer Cable (2 m)

The Somat Transducer Cable (SAC-TRAN MP-2) is a high-quality 2 meter pre-molded cord set with tinned pigtail wires for transducer wiring.

Click here to purchase SoMat cables and accessories online

 

 

Transducer Cable (10 m)

The Somat Transducer Cable (SAC-TRAN-MP-10) is a high-quality 10 meter pre-molded cord set with tinned pigtail wires for transducer wiring.

E-AC/15 – 15-Volt Power Supply

The E-AC/15 is a high-quality 15 volt DC power supply that provides power to an eDAQ or eDAQlite from a standard 120/240 volt supply.

Product Literature

Title / DescriptionLanguage
Data Sheets
ELBRG – Data Sheet English
ELCOM – Data Sheet English
ELCPU-PLUS – Data Sheet English
ELDIO – Data Sheet English
ELHLS – Data Sheet English
ELNTB – Data Sheet English
SoMat EDIO - データシート Japanese
SoMat ELBRG - Caractéristiques techniques French
SoMat ELBRG - Datenblatt German
SoMat ELBRG - Prospetto dati Italian
SoMat ELBRG - データシート Japanese
SoMat ELCOM - Caractéristiques techniques French
SoMat ELCOM - Datenblatt German
SoMat ELCOM - Prospetto dati Italian
SoMat ELCPU and ELCPU-PLUS - データシート Japanese
SoMat ELCPU-PLUS - Caractéristiques techniques French
SoMat ELCPU-PLUS - Datenblatt German
SoMat ELCPU-PLUS - Specifiche tecniche Italian
SoMat ELDIO - Caractéristiques techniques French
SoMat ELDIO - Datenblatt German
SoMat ELDIO - Prospetto dati Italian
SoMat ELHLS - Caractéristiques techniques French
SoMat ELHLS - Datenblatt German
SoMat ELHLS - Prospetto dati Italian
SoMat ELHLS - データシート Japanese
SoMat ELNTB - Caractéristiques techniques French
SoMat ELNTB - Datenblatt German
SoMat ELNTB - Prospetto dati Italian
SoMat ELNTB - データシート Japanese
Brochures
SoMat eDAQ - Brochure English
SoMat eDAQ - Brochure French
SoMat eDAQ Broschüre German
Operating Manuals
eDAQ-lite – User Manual English
http control interface – User Manual English
sie and libsie – User Manual English
Quick Start Guides
Axis Network Camera Devices - Quick Start Guide English
Accessories
E-AC/15 – Data Sheet English
Safety Instructions
eDAQ / Somat eDAQ-lite - Safety Instructions English
Declaration of Conformity
eDAQ - EU Declaration of Conformity Multilanguage
eDAQ-lite - EU Declaration of Conformity Multilanguage
Firmware
eDAQ / eDAQ-lite Firmware Package

Date: 02/2017  |  Version: 3.24.A.658  |  Size: 26 MB

Multilanguage
Software
Somat eDAQ Connect

The Somat eDAQ Connect Android Application provides a basic command and control interface for the eDAQ, as well as live status information and live data displays. The app runs on Android OS platform version 4.0 or never.

Date: 03/2016  |  Version: 1.3  |  Size: 6 MB

Multilanguage
Somat TCE

This firmware version is not compatible with an eDAQ Classic ECPU Processor.

Date: 02/2017  |  Version: 3.24.0.659  |  Size: 5 MB

Multilanguage