MGA II modules

DA12: Digital indicator with 4 1/2 digit LED display complete with differential input. Designed as a digital voltmeter for displaying output voltage, switchable over 12 channels, with controllable decimal point and overflow LED.

ME10, DC: DC voltage amplifier for high frequency measurement processes, for connection to strain gauge transducers. With a maximum measurement frequency of 10kHz and a very short settling time, the ME10 is particularly suitable for dynamic measurement processes, such as in the case of rapid variations in forces during punching or press-fit tasks.

ME30, 600 Hz TF: An amplifier for use with strain gauge transducers during low-frequency measurement processes. Its good zero-point stability enables it to be used in static and quasistatic measurement processes such as e. g. weighing and dosimetry, or the measurement of forces and pressures in industrial test rigs.

ME50, 4.8 kHz TF: An amplifier for transducers with inductive half bridges, such as the HBM range of displacement transducers. The ME50 can be used for static and dynamic measurement processes, such as long-duration monitoring in construction measurement technology.

ME50S6, 4.8 kHz TF: Amplifier for strain gauge transducers. Like the ME50 (for inductive half bridges), the ME50S6 is suitable for such applications as force vs. displacement measurements.

ME250S6, 4.8 kHz CF: Two-channel amplifier for strain-gauge based transducers. The ME250S6 allows high channel counts and is ideal for force and pressure measurement in presses or assembly lines.

EM001: This optional, connection-board mounted final stage module is switchable between a current output of ± 20mA or +4 to +20mA, and a voltage output of ± 10V (R > 500Ohm).

EM002: Output stage module for Euro cards (± 20mA, 4...20mA)

AP01: Standard connection board for transducer connection using Sub-D connectors.

AP03: Connection board for transducer connection using 7-pin MS connectors.

AP11: Connection board for transducer connections using Lemo sockets.

Housing: Depending on the application, there is a choice between desktop housings for 6 channels and a rack frame with capacity for 12 channels.

In addition to the industrial amplifiers HBM provides the appropriate ePLAN macros. They allow easy and error-free integration of the instruments in the project planning of the automation environment.

ePLAN Electric P8 is an engineering tool for modern CAE software supported by a database and facilitates consistent project planning, documentation and administration of automation systems. ePLAN macros enable users to easily integrate the process controllers in their project planning. Parts data, drawings and pin assignments are available in ePLAN Electric P8 immediately after import of the macros.

The free macros are available on the documentation CD included in the process controllers' scope of supply and can also be downloaded here.

Order Numbers

1-DA12
1-ME10
1-ME30
1-ME50
1-ME50S6
1-ME250S6
1-EM001
1-EM002
1-AP01
1-AP03
1-AP11

1-TG005D
1-ER007D

HBMshop Bekijk de prijzen, beschikbaarheid en creër direct een offerte.
Offerte! Contact HBM's sales team.