Medical Portal HBM

Advancing medical technologies with measurement solutions from HBM

Optimal medical treatment requires extremely high-quality medical engineering. As the global technology and market leader, HBM offers reliable and precise measurement technology, which can be also found in a whole range of medical devices, for instance:

  • Scales

    • Bed scales
    • Suspended scales
    • Incubator scales
    • Baby scales
    • Person scales
    • Chair scales
    • Blood bag scales
  • Pumps

    • Infusion pumps
    • Injection pumps
    • Insulin pumps
  • Lifters

    • Ceiling lifters
    • Elevating aids
    • Mobile lifters
  • CPR devices

  • Hand and finger dynamometers

Products and solutions for your application

Profit from our products and services across the entire measurement chain for efficient medical engineering products and lasting process optimization! Standard or special applications - we have the right medical engineering solution for you.

Your reasons for HBM ...

Medical Device Design using Strain Gauges

Watch our recorded webinar:

Understanding the Benefits of Strain Gauge Technology in OEM Medical Devices

SLS sling scale

SLS sling scale
  • Legal-for-trade and non legal-for trade versions
  • Maximum capacity up to 320 kg
  • Head start on logistics through verification independent of the place of installation
  • Tested per OIML R 76

PW27 - hygienic load cell

PW27 hygienic load cell
  • EHEDG-certified
  • Designed to hygienic aspects
  • Aseptic design for top safety
  • Suitable for humid, aggressive environments
  • Stainless steel housing with IP68 / IP69K protection
  • Maximum capacity 10 kg and 20 kg
  • Easy to clean

PW27 - hygienic load cell