data acquisition system overview
View HBM's overview brochure on Data acquisition systems

De juiste data acquisitie systemen voor testen en meten

Het data acquisitie systeem is het hart van de meetketen.

Elk HBM data acquisitie systeem zorgt voor verbeterde efficiency en betrouwbaarheid bij het uitvoeren van uw test en meetactiviteiten, in welke tak van de industrie dan ook.

Hiervoor staan vijf product families garant. Elk van hen biedt u de keuze uit diverse modules. Wat de doelstelling ook is, HBM heeft het perfecte data acquisitie systeem voor u.

Overzicht HBM Data acquisitie systemen:

Algemene data acquisitie systemen & versterkers

Profiteer van het ruime aanbod van algemene data acquisitie(DAQ) systemen. Ons aanbod is van eenvoudige, draagbare tafelmodellen, via PC-based meetelectronica, tot en met uitgebreide data acquisitie systemen geschikt voor gelijktijdige opslaan van de gemeten waarden die gedurende de test voorkomen.

Hoge snelheid data aquisitie systeem

Versnel uw vermogen om te testen met Genesis HighSpeed: De Genesis HighSpeed familie share highest sample rates (up to 100 MS/s per channel) and mid to high channel counts. Based on modular platforms, all can be configured to the need of the application, be it a single channel or a thousand. Systems are out-of-the-box and easy to use.

Precision amplifiers & calibration instruments

Precision measuring devices are used for calibration points, workshops or test-benches, but also for taking highly precise measurements both in the laboratory and during production.

Rugged mobile data acquisition system

View our complete line of rugged, mobile data acquisition systems and the field analysis software you need to get the most out of your testing and analysis research.

Industrial amplifiers

These amplifiers are for industrial process control applications, including the monitoring and optimization of manufacturing and assembly processes.

Opto-Electrical Interrogators

Interrogators are opto-electric measurement instruments. HBM interrogators guarantee the reliable acquisition of optical signal data.

Data acquisition software

Measurement and data acquisition software

catman® is the powerful software for configuring, visualizing and analyzing your measurement and data acquisition system. Benefit from the strengths of the catman® software.

Data analysis software

GlyphXE is the innovative and powerful analysis software that goes straight to the final test report - easily, swiftly, and reliably, even if vast amounts of data are involved.

Fatigue and durability software

From HBM nCode, this software is for test and design analysis, fatigue analysis and web-based analysis and collaboration.

Data acquisition system applications

  • Durability testing
  • Power and high-voltage engineering
  • Experimental stress analysis
  • Functionality test rigs
  • Calibration
  • Fatigue life testing
  • Power test stands
  • Mobile data acquisition
  • Production and manufacturing
  • Pyrotechnics
  • Structural testing
  • Destructive material testing

Universal data acquisition systems

Universal data acquisition systems

High-speed data acquisition systems

High speed data acquisition systems

Precision amplifiers & calibration instruments

Precision amplifiers and calibration instruments

Rugged mobile data acquisition system

rugged data acquisition system

Opto-electrical interrogators

Opto electrical interrogators