SoMat eDAQlite
The eDAQlite is the ideal choice for small channel count applications where compactness and ruggedness are essential.
The SoMat eDAQlite is the go anywhere, test anything compact version of the SoMat eDAQ. Engineered using the same technology, the SoMat eDAQlite has similar leading-edge signal conditioning and a capacity to perform a broad range of on-board data processing, triggering, intelligent data storage, and complex computations.
Not every test utilizes hundreds of channels. SoMat eDAQ / SoMat eDAQlite customers can accomplish tests with both small and high channel counts using a single family of products. There is no learning curve, new software, or file formats; and systems can be seamlessly networked together.
The compact SoMat eDAQlite can be installed inconspicuously to collect data under discrete conditions; for example, behind a dashboard panel (see photo). Intelligent data storage collects relevant measurement data in condensed, manageable form - rather than gigabytes of results.
For customers just starting in testing, the SoMat eDAQlite has lower start-up costs, and can easily be expanded as your needs change and grow. Since all HBM SoMat systems are easy-to-use, set-up and operate, you will be up and running fast, successfully collecting data in the most challenging of environments.
Product Specifications
Physical
Size: 6.875”W x 5.625”L x X”H (17.46cmW x 14.29cmL x XcmH)
Weight: X lbs (X kg)
Temperature: -20° to 65° C
Connectors: Various
NOTE: X is a variable that is dependent on the configuration of the system.Enclosure
Sealed System: Machined Aluminum case and sealed gaskets protect the system from humidity, corrosion, water spray, and dust.
Vibration Tested: Swept sine tested from 5 to 2000 Hz @ 20 G’s
Modular:Up to 8 layers can be custom configured pending testing requirements.
Four screws is all that is required to disassemble a system.System
Input Power:
ELCPU-PLUS: 10-60 VDC
Fuses: 10A, Automotive Mini-blade
Internal Back-up BatterySample Rates:
Master Clock Rates
100 kHz = 0.1Hz to 100 kHz
98.3 kHz = 0.1 Hz to 98,304HzCommunications
Ethernet: 100 BaseT
Serial: RS232 up to 115,200 baudMemory
Internal Flash:
Standard: 256MB
Upgrades: 1GB, 2GB, 4GB, 8GB, 16GBInternal DRAM:
Standard: 64MB Upgrade: 256MB
Product Layers
SoMat eDAQlite Battery Layer
The SoMat eDAQlite Battery Layer (ELBAT-2) is located below the eDAQlite in a machined aluminum enclosure. Not Available in EU Countries.
Product No.: ELBAT-2
SoMat eDAQlite Vehicle Network Communications Layer
The SoMat eDAQlite Vehicle Network Communications Layer (ELCOM) offers three dedicated CAN device interfaces, a vehicle bus module (VBM) interface and a GPS communications port designed to work with SoMat GPS devices.
Product No.: ELCOM
SoMat eDAQlite Simultaneous High Level Layer
The SoMat eDAQlite Simultaneous High Level Layer (ELHLS) offers four simultaneously sampled high-level differential analog inputs through independent connectors.
Product No.: ELHLS
SoMat eDAQlite Bridge Layer
The SoMat eDAQlite Bridge Layer (ELBRG) offers four simultaneously sampled low-level differential analog inputs through independent connectors.
Product No.: ELBRG
SoMat eDAQlite Digital Input/Output Layer
The SoMat eDAQlite Digital Input/Output Layer (ELDIO) is an extremely versatile layer that can measure digital inputs/outputs, pulse counters, quadrature decoders, vehicle bus and GPS.
Product No.: ELDIO
SoMat eDAQlite Non-Isolated Thermocouple Layer
The SoMat eDAQlite Non-Isolated Thermocouple Layer (ELNTB) measures temperatures on 16 channels of non-isolated thermocouple signal conditioning.
Product No.: ELNTB
Cables and Accessories
EGPS-200 Precision GPS Receiver
The SoMat EGPS-200 Precision GPS Receiver is engineered for non-contact speed measurements in professional vehicle testing applications such as brake testing and acceleration, as well as general vehicle dynamics.
Product No.: EGPS-200

ICP-Type Signal Conditioning Module
The SoMat ICP-Type Signal Conditioning Module (EICP) is a part of a family of signal conditioners for the eDAQ and eDAQlite HLS layers.

M8 Hex Nut Wrenches
The SoMat M8 Hex Nut Wrenches (HDW-0034-00) work with the SoMat M8 transducer and extension cables for both the eDAQ and eDAQlite.

Strain SMART Module
The SoMat Strain SMART Module (SMSTRB4-xxx) is a part of a family of signal conditioners for the eDAQ and eDAQlite HLS layers. The Strain SMART Module provides excellent strain gage signal conditioning with support for ¼-‚ ½- and full-bridges.
Thermocouple SMART Module
The SoMat Thermocouple SMART Module (SMITC) is a part of a family of signal conditioners for the eDAQ and eDAQlite HLS layers.

Extension Cable (0.4 m)
The SoMat SAC-EXT-MF-0.4 Extension Cable (SAC-EXT-MF-0.4) is a high-quality 0.4 meter pre-molded cord et with Male/Female SoMat M8 connectors.

Extension Cable (10 m)
The SoMat SAC-EXT-MF-10 Extension Cable (SAC-EXT-MF-10) is a high-quality 10 meter pre-molded cord set with Male/Female SoMat M8 connectors.

Extension Cable (15 m)
The SoMat SAC-EXT-MF-15 Extension Cable (SAC-EXT-MF-15) is a high-quality 15 meter premolded cord set with Male/Female SoMat M8 connectors.

Extension Cable (2 m)
The SoMat Extension Cable (SAC-EXT-MF-2) is a high-quality 2 meter pre-molded cord set with Male/Female SoMat M8 connectors.

Extension Cable (5 m)
The SoMat SAC-EXT-MF-5 Extension Cable (SAC-EXT-MF-5) is a high-quality 5 meter pre-molded cord set with Male/Female SoMat M8 connectors.

Transducer Cable (10 m)
The SoMat Transducer Cable (SAC-TRAN-MP-10) is a high-quality 10 meter pre-molded cord set with tinned pigtail wires for transducer wiring.

Transducer Cable (2 m)
The SoMat Transducer Cable (SAC-TRAN MP-2) is a high-quality 2 meter pre-molded cord set with tinned pigtail wires for transducer wiring.
Product Literature
Voer hier uw e-mailadres in.
| SoMat eDAQlite | |||||||||
|---|---|---|---|---|---|---|---|---|---|
Data Sheets | EN | DE | ES | FR | IT | PT | CN | JP | KR |
| Data Sheet - SoMat ELBRG | |||||||||
| Data Sheet - SoMat ELCOM | |||||||||
| Data Sheet - SoMat ELCPU and ELCPU-PLUS | |||||||||
| Data Sheet - SoMat ELDIO | |||||||||
| Data Sheet - SoMat ELHLS | |||||||||
| Data Sheet - SoMat ELNTB | |||||||||
| Data Sheet - SoMat SMSTRB | |||||||||
Safety Instructions | EN | DE | ES | FR | IT | PT | CN | JP | KR |
| Safety Instructions | |||||||||
Operating Manuals | EN | DE | ES | FR | IT | PT | CN | JP | KR |
| Operating Manual HTTP Control Interface | |||||||||
| Operating Manual SIE and libsie | |||||||||
| Operating Manual SoMat eDAQlite with TCE Software | |||||||||
Accessories | EN | DE | ES | FR | IT | PT | CN | JP | KR |
| Axis Network Camera Devices | |||||||||
Brochures | EN | DE | ES | FR | IT | PT | CN | JP | KR |
| Brochure | |||||||||
Software and Firmware Downloads
Click here to download the latest software and firmware files for SoMat eDAQlite by HBM.
Application Reports Featuring SoMat eDAQlite
Reliable Data Acquisition Ensures Rail Car Safety
To help keep costs of on-track railroad tests under control, you need a reliable data acquisition system. For a recent series of tests on a new truck trailer design, SPE of Highland, IN chose SoMat eDAQ from HBM.
A "lifestyle" airplane for take-off and landing on the ground, on water and snow
Making flying a pleasure again: This is the aim of the new, ultra-modern AKOYA light airplane. On-board safety and comfort is ensured through the use of strain gauges from HBM and the ultra-rugged SoMat eDAQlite data acquisition...
Volvo Construction Equipment (CE): Making loaders more fuel-efficient with toughest tests - and SoMat eDAQ data acquisition
Volvo Construction Equipment (CE) uses HBM's SoMat eDAQ test system to help it test loader prototypes under extreme conditions.
SoMat eDAQ used in Australian rail operations tests
Trains in the Australian outback have to meet extremely demanding requirements. The renowned Institute for Rail Technology (IRT) decided to use HBM's particularly rugged SoMat eDAQ data acquisition system when designing a new...
HBM’s eDAQ monitors hull for maximum military success
The latest British military fast landing craft demonstrator has been developed and built by QinetiQ using HBM‘s eDAQ data acquisition system as part of the testing and analysis regime. The Partial Air Cushion Supported CATamaran...
Chinese tests highlight superiority of HBM’s eDAQ solutions
Comparative tests of data acquisition equipment for use on high-speed trains undertaken by the Beijing Jiaotong University in China have demonstrated the effectiveness of HBM’s SoMat eDAQ equipment when operating under extremely...
Redefining Rugged: HBM’s SoMat eDAQ Data Acquisition System
Nothing can stop the eDAQ. Elevated shock and vibration levels, even violently spraying hydraulic fluid during testing are no match for this rugged, mobile data acquisition system.
Get a quote now!
Bedankt voor uw interesse in HBM. Met dit formulier kunt u in een muisklik uw offerte aanvragen.

Key Features
- Compact size
- Stand-alone data acquisition
- Intelligent data storage
- Sealed system for extreme environments
- Temperature specification: -20°C to 65°C (-4°F to 150°F)
- Wide range of signal conditioning:
- Analog
- Strain gage
- Thermocouple
- Digital I/O
- Pulse counter
- GPS
- Vehicle bus
- Synchronous data (parallel)
- Sample rates up to 100 kHz
- Max. analog channels per system: 32
- Networking of multiple systems: Infinite synchronous channel counts
- Wide range input power: 10-55 V DC*
- Stand-alone battery layer option
- Ethernet connectivity.
*ELCPU-PLUS processor